©Endress+Hauser
Specs at a glance
Process temperature
PA version: max. 80 °C (max. 176 °F) Stainless steel pressure cylinder: max. 120 °C (248 °F)
Process pressure
PA pressure cylinder: max. 6 bar (87 psi) Stainless steel pressure cylinder: max. 10 bar (145 psi) at 40 °C (104 °F)
Field of application
The Cleanfit CPA474 retractable assembly is designed for applications which require safe separation from the process and contain media that could affect stainless steel. It offers highest operating comfort: You can replace sensors and even service the assembly while the process is running. The optional electric or pneumatic control system enables automated cleaning and calibration even in difficult processes.
Cleanfit CPA474 is intended for use in tanks and pipes in:
It is suitable to be used with pressures of up to 10 bar (stainless steel cylinder) or 6 bar (PA cylinder).
Benefits
Safe and reliable separation from the process by ball valve, even under harsh conditions
Suitable for corrosive media: Only polymers (PP, PVDF, PEEK) in contact with medium
No process interruption for electrode cleaning and calibration – saves maintenance time and costs
Extended operating life of electrodes due to automatic cleaning
Flexible adaptation to all applications by great variety of materials and process connections
Success stories
Measurable and testable: Monitoring with Teqwave
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Read the full story
Liquid analysis in LNG trains
The various process steps in a gas liquefaction plant must comply with different limit values. Our products are ideally suited for these processes.
Read the full story
Improved thickener operation at Minera Valle Central
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Could also interest you
About us
No assembly, no measurement!
The safety and operating comfort of an analytical measuring point starts with using the right assembly. Our flexible assembly production ensures that you get the right assembly for your needs.
More information
Application
Chemical industry, wastewater, industrial water, power plants, refuse incinerators
Installation
Retractable assembly with ball valve
Characteristic
Open and closed tank, piping (min. DN80)
Design
Manual or pneumatic Manual or pneumatic ball valve Can be fully automated with CPC30 / 300 Integrated rinse chamber with connection G1/4" or NPT1/4"
Material
Seals: EPDM / FPM / perfluoroelastomer Electrode holder: PP / PEEK / PVDF Ball valve: PP / PVDF Inlet safety seal: PVDF, PTFE, Viton® Outlet safety seal: PVDF Rinse connection socket: PVDF
Dimension
Immersion depth: 71 to 207 mm (2.8 to 8.15 inch)
Process temperature
PA version: max. 80 °C (max. 176 °F) Stainless steel pressure cylinder: max. 120 °C (248 °F)
Process pressure
PA pressure cylinder: max. 6 bar (87 psi) Stainless steel pressure cylinder: max. 10 bar (145 psi) at 40 °C (104 °F)
Connection
Process connection DN50, ANSI 2"
Additional certifications
Inspection certificate 3.1 acc. to EN 10204 on demand
Application
Chemical industry, wastewater, industrial water, power plants, refuse incinerators
Installation
Retractable holder with ball valve
Characteristic
Open and closed tank, piping (min. DN80)
Design
Manual or pneumatic Manual or pneumatic ball valve Can be fully automated with CPC30 / 300 Integrated rinse chamber with connection G1/4" or NPT1/4"
Material
Seals: EPDM / FPM / perfluoroelastomer Electrode holder: PP / PEEK / PVDF Ball valve: PP / PVDF Inlet safety seal: PVDF, PTFE, Viton® Outlet safety seal: PVDF Rinse connection socket: PVDF
Dimension
Immersion depth: 71 to 207 mm (2.8 to 8.15 inch)
Process temperature
PA version: max. 80 °C (max. 176 °F) Stainless steel pressure cylinder: max. 120 °C (248 °F)
Process pressure
PA pressure cylinder: max. 6 bar (87 psi) Stainless steel pressure cylinder: max. 10 bar (145 psi) at 40 °C (104 °F)
Connection
Process connection DN50, ANSI 2"
Most downloaded
Technical Information Retractable Assembly Cleanfit CPA474
English version - 04/2010
Retractable process assembly with ball valve, for pH and ORP electrodes
EN
DE FR IT PL RU ZH
01/04/2010
01/02/2005
01/09/2003
01/10/2002
Language:
English
Version:
01/04/2010
File size:
1009.5 KB
File name:
TI345CEN_0410.pdf
Operating Instructions Cleanfit CPA474
English version - 04/2010
Retractable process assembly with ball valve for pH and redox sensors
EN
DE FR IT PL RU
01/04/2010
01/05/2005
01/02/2005
01/01/2004
01/09/2003
Language:
English
Version:
01/04/2010
File size:
2.2 MB
File name:
BA345CEN_0410.pdf
10 documents
Technical Information Retractable Assembly Cleanfit CPA474
Retractable process assembly with ball valve, for pH and ORP electrodes
EN
German French Italian Polish Russian Chinese
01/04/2010
01/02/2005
01/09/2003
01/10/2002
Language:
English
Version:
01/04/2010
File size:
1009.5 KB
File name:
TI345CEN_0410.pdf
Technical Information Topcal S CPC310
Fully automatic measuring, cleaningand calibration system in hazardous and non-hazardous areas
EN
German French Italian Polish Russian
22/07/2015
01/07/2006
Language:
English
Version:
22/07/2015
File size:
2 MB
File name:
TI00404CEN_1315.pdf
Operating Instructions Cleanfit CPA474
Retractable process assembly with ball valve for pH and redox sensors
EN
German French Italian Polish Russian
01/04/2010
01/05/2005
01/02/2005
01/01/2004
01/09/2003
Language:
English
Version:
01/04/2010
File size:
2.2 MB
File name:
BA345CEN_0410.pdf
SD CleanFit Servicekits / Spare part kits
CleanFit Wechselarmaturen / Retractable assemblies
Language:
English
Version:
01/07/2003
File size:
1.6 MB
File name:
Sd096ca2.pdf
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
pH measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen
Language:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
Product family: CleanFit P
Product root: CPA473-, CPA474- Declaration number: HE_01323_01.20 Manufacturer specification: Explosion protection
Language:
English
Version:
14/08/2020
File size:
191.8 KB
File name:
CPA47x_HE Ex_HE_01323_01.20.pdf
Product family: CleanFit P
Product root: CPA474- Declaration number: HE_01960_01.24 Manufacturer specification: RoHS Additional information: China-RoHS
EN
German French
01/08/2024
Language:
English
Version:
01/08/2024
File size:
368.7 KB
File name:
HE_01960_01.24_CPA474_China-RoHS_orange.pdf
Product family: CleanFit P
Product root: CPA474- Declaration number: HE_01350_01.20 Manufacturer specification: PED
Language:
English
Version:
23/09/2020
File size:
209.2 KB
File name:
Klassifizierungsbescheinigung nach DGRL für CPA474.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
KIT CPA474 Electrode guide PP short
KIT CPA474 electrode guide PVDF short
KIT CPA474 electrode guide PEEK short
KIT CPA474 electrode guide PP long
Kit CPA474 electrode guide PVDF long
KIT CPA474 electrode guide PEEK long
KIT CPA47x:stop bolt with handle (1 pc.)
KIT CPA473/474 cylinder PA short
KIT CPA473/474 cylinder PA long
KIT CPA471 long+474 short: Cylinder SS
KIT CPA473/474 cylinder 1.4404 long
KIT CPA47x pneu.connection G1/8 AD6 10p
KIT CPA47X: Throttel check valve
Kit CPA474 rinsing chamber PP
Kit CPA474 rinsing chamber PVDF
Kit CPA474 rinsing chamber PEEK
Kit CPA474 PP press proof ,rins. chamber
Kit CPA474 PVDF pr.proof, rins. chamber
Kit CPA474 PEEK pr. proof, rins. chamber
KIT CPA474 PP-EPDM, ball valve
KIT CPA474 ball valve PP-VITON
KIT CPA474 PP-FFKM, ball valve
KIT CPA474 PVDF-EPDM, ball valve
KIT CPA474 PVDF-VITON, ball valve
KIT CPA474 PVDF-FFKM, ball valve
KIT CPA474 Actuation pneumatic complete
KIT CPA474 Actuation pneum. compl. el.
Kit CPA47: intermediate flange ball valv
Kit CPA473/474: Connection block pneumat
Pneum. proxim. switches f.retrofitting
KIT CPA473/474: Electr. proxim.switches
Outlet valve manual CPA473/474 G1/4"
Outlet valve manual CPA473/474 NPT1/4"
Outlet valve pneumatic CPA474 G1/4"
Outlet valve pneumatic CPA474 NPT1/4"
Kit CPA47x Outlet valve: O-rings Viton
Check valve CPA473/474 G1/4"
Check valve CPA473/474 NPT1/4"
KIT CPA474 rinse connectors 1/4" PVDF
KIT CPA474, rinse connectors NPT1/4"
KIT CPA471/472 shaft pneum long
KIT CPA471/472 lift tube gel hand long
KIT CPA473/474 pneum. re.pipe gel 360mm
KIT CPA473/474 manual, re.pipe gel 360mm
Kit CPA473, KCI pipe pneumatic
Kit CPA473 KCl-pipe manual
Splash protection cap for assemblies
CPA471...5 all seals w/o medium contact
O-Ring set EPDM for CPA474
O-Ring set Kalrez for CPA474
Kit CPA471 EPDM w/o scraper: sleeve
Kit CPA471 Viton w/o scraper: sleeve
Kit CPA471 Kalrez w/o scraper: sleeve
Kit CPA474 DN50 PVDF: Raised face
Kit CPA474 DN50 PEEK: Raised face
Kit CPA474 DN50 PP: Raised face
Kit CPA474 ANSI 2" PVDF: Raised face
Kit CPA474 ANSI 2" PEEK: Raised face
Kit CPA474 ANSI 2" PP: Raised face
Kit CPA47: Flange DN50 1.4404 (316L)
Kit CPA47: Flange ANSI 2" 1.4404 (316L)
Kit CPA472D-KCl: Exit air seal bush PVDF
Spare parts CPA871, all materials
Kit Sensor output interface
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all