©Endress+Hauser
©Endress+Hauser
-
Successor
-
Flexible process assembly for the water & wastewater and chemical industries
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Application
Water, waste water, process
-
-
Characteristic
Open and closed tank, piping (min DN80)
-
Design
- manual or pneumatic, can be fully automated with CPC30 / 310 - integrated rinse chamber with connection G1/4" or NPT1/4"
-
Material
Holder: PP, PEEK, PVDF sealing : different material available.
-
Dimension
Immersion depth: 66 - 215 mm
(2.57 inch - 8.38 inch)
-
Process temperature
max. 60 or 80°C
(140°F or 176°F)
-
Process pressure
max. 4 or 6 bar
(58 psi or 140°F)
-
Connection
Thread G1, 25" external; thread NPT1 "external; flange DN50/ASME2", dairy fitting DN50.
-
Application
Water, waste water, process
-
-
Characteristic
Open and closed tank, piping (min DN80)
-
Design
- manual or pneumatic, can be fully automated with CPC30 / 310.- integrated rinse chamber with connectionG1/4" or NPT1/4"
-
Material
Holder : PP, PEEK, PVDFSealing : different material available.
-
Dimension
Immersion depth : 66 - 215mm
(2.57inch - 8.38inch)
-
Process temperature
max. 60 or 80°C
(140°F or 176°F)
-
Process pressure
max. 4 or 6bar
( 58psi or 140°F)
-
Connection
Thread G1,25"external; thread NPT1"external; flange DN50/ASME2", dairy fitting DN50.
-
Application
Water, waste water, process
-
Characteristic
- Retractable holder- Open and closed tank, piping (min DN80)
-
Design
- manual or pneumatic, can be fully automated with CPC30 / 300.- integrated rinse chamber with connectionG1/4" or NPT1/4"
-
Material
Holder : PP, PEEK, PVDFSealing : different material available.
-
Dimension
Immersion depth : 66 - 215mm
(2.57inch - 8.38inch)
-
Process temperature
max. 60 or 80°C
(140°F or 176°F)
-
Process pressure
max. 4 or 6bar
( 58psi or 140°F)
-
Connection
Thread G1,25"external; thread NPT1"external; flange DN50/ASME2", dairy fitting DN50.
5 documents
-
Technical Information
Cleanfit P CPA472
Retractable Process Assembly
|
EN
|
|
|
19/04/2012
|
|
|
|
01/01/2008
|
|
|
|
01/06/2002
|
|
|
|
Language:
|
English
|
Version:
|
19/04/2012
|
File size:
|
743.6 KB
|
File name:
|
TI00223CEN_1312.pdf
|
-
Technical Information Topcal S CPC310
Fully automatic measuring, cleaning and calibration system in hazardous
and non-hazardous areas
|
EN
|
|
|
22/07/2015
|
|
|
|
01/07/2006
|
|
|
|
Language:
|
English
|
Version:
|
22/07/2015
|
File size:
|
2 MB
|
File name:
|
TI00404CEN_1315.pdf
|
-
Operating Instructions
Cleanfit CPA472D
Retractable Process Assembly
|
EN
|
|
|
08/10/2013
|
|
|
|
01/09/2010
|
|
|
|
01/05/2006
|
|
|
|
Language:
|
English
|
Version:
|
08/10/2013
|
File size:
|
1.3 MB
|
File name:
|
BA00403CEN_1313.pdf
|
-
Operating Instructions
Cleanfit P CPA472
Retractable Process Assembly
|
EN
|
|
|
19/04/2012
|
|
|
|
01/01/2008
|
|
|
|
02/07/2003
|
|
|
|
01/03/2000
|
|
|
|
Language:
|
English
|
Version:
|
19/04/2012
|
File size:
|
1018.4 KB
|
File name:
|
BA00223CEN_1312.pdf
|
-
SD CleanFit Servicekits / Spare part kits
CleanFit Wechselarmaturen / Retractable assemblies
Language:
|
English
|
Version:
|
01/07/2003
|
File size:
|
1.6 MB
|
File name:
|
Sd096ca2.pdf
|
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Texts from BDIH missing (71217187)
-
KIT CPA471/472 pipe KCLpneum. short
-
KIT CPA471/472 pipe KCL hand short
-
KitCPA471/472/475: Retr. p. KCl pneum
-
KitCPA471/472/475:Retr. p. KCl manual
-
KIT CPA471/472 retr.pipe Gel pn.short
-
KIT CPA471/472 shaft pneum long
-
KITCPA471/472 retr.pipe Gel hand shor
-
KIT CPA471/472 lift tube gel hand long
-
Texts from BDIH missing (51503722)
-
Texts from BDIH missing (51503723)
-
Texts from BDIH missing (51503724)
-
Texts from BDIH missing (51503725)
-
Texts from BDIH missing (51503726)
-
Texts from BDIH missing (51503727)
-
KIT CPA47x pneu.connection G1/8 AD6 10p
-
KIT CPA47x:stop bolt with handle (1 pc.)
-
KIT CPA47x: sealing plug M12x1 (10 pcs.)
-
Texts from BDIH missing (51503735)
-
KIT CPA47X: Throttel check valve
-
KITCPA471/472 cyl.screw M6x30 20 piec
-
KIT CPA471/472 cyl. screw M6x45 20 pcs.
-
Texts from BDIH missing (51503748)
-
Texts from BDIH missing (51503749)
-
Texts from BDIH missing (51503750)
-
Texts from BDIH missing (51503751)
-
Texts from BDIH missing (51503752)
-
Texts from BDIH missing (51503753)
-
Texts from BDIH missing (51503754)
-
Texts from BDIH missing (51503755)
-
Texts from BDIH missing (51503756)
-
KIT CPA472 rinse hous. NPT1 NPT1/4 PP
-
Texts from BDIH missing (51503758)
-
Texts from BDIH missing (51503759)
-
KIT CPA471/472 cylinder PA short
-
KIT CPA473/474 cylinder PA short
-
Texts from BDIH missing (51513178)
-
Pneum. proxim. switches f.retrofitting
-
KIT CPA47x electr. proxim.switches
-
Texts from BDIH missing (51503739)
-
Texts from BDIH missing (51503740)
-
Texts from BDIH missing (51503741)
-
Texts from BDIH missing (51503742)
-
Texts from BDIH missing (51503743)
-
Texts from BDIH missing (51503744)
-
Texts from BDIH missing (51503745)
-
Texts from BDIH missing (51503746)
-
Texts from BDIH missing (51503747)
-
CPA471...5 all seals w/o medium contact
-
FPM (Viton) O-ring set for CPA472
-
Kalrez O-ring set for CPA472
-
Kit CPA472/D: 20 pcs. O-ring ID14 W3 FPM
Drawing number
Order code
14-1
71090063
-
Kit CPA472/D: 2 pcs.O-ring ID14W3 KALREZ
Drawing number
Order code
14-1
71090065
-
Splash protection cap for assemblies
-
Kit Sensor output interface
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .