Specs at a glance
Process temperature
0 to 140 °C (32 to 284 °F)
Process pressure
0 to max. 4 bar (0 to max. 58 psi) overpressure for manual actuation 0 to 10 bar (0 to 145 psi) overpressure for pneumatic actuation
Field of application
The Cleanfit CPA472D assembly is designed for harsh process conditions. It offers a great variety of rugged materials to operate your sensors safely even under high pressure, high temperature or in aggressive media. The assembly allows you to replace sensors without interrupting the process or to clean and calibrate them automatically via the optional control system. Benefit from easy, time-saving sensor handling and an extended operating life of the sensors.
The Cleanfit CPA472D is intended for installation in tanks or pipes in:
Chemical industry
Power plants
Biodiesel plants
It is suitable for use with pressures of up to 10 bar.
Benefits
Extremely robust: Suitable for use with pressures of up to 10 bar and temperatures of up to 140° C even as PEEK, PVDF, conductive PVDF versions
Maximum chemical resistance ensures long operating times
No process interruption for electrode cleaning and calibration – saves maintenance time and costs
Flexible adaptation to all applications by great variety of materials and process connections
Success stories
Measurable and testable: Monitoring with Teqwave
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
Read the full story
Liquid analysis in LNG trains
The various process steps in a gas liquefaction plant must comply with different limit values. Our products are ideally suited for these processes.
Read the full story
Improved thickener operation at Minera Valle Central
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Could also interest you
About us
No assembly, no measurement!
The safety and operating comfort of an analytical measuring point starts with using the right assembly. Our flexible assembly production ensures that you get the right assembly for your needs.
More information
Application
Chemical industry, biodiesel plants, power plants, plant design, tanks, process vats or pipes
Characteristic
For tanks and process vats and pipelines or pipes (min. DN80) The robust retractable assembly permits replacement of the electrode while the tank is full or under process conditions with pressures of up to 6 bar
Material
Electrode holder, rinse chamber and raised face: PEEK, PVDF, conductive PVDF, Alloy C22, stainless steel 1.4571 Seals: EPDM, FPM (Viton) or FFKM (Kalrez®)
Dimension
Immersion depth: 146 or 280 mm (5.75 or 7.87 inch)
Process temperature
0 to 140 °C (32 to 284 °F)
Process pressure
0 to max. 4 bar (0 to max. 58 psi) overpressure for manual actuation 0 to 10 bar (0 to 145 psi) overpressure for pneumatic actuation
Connection
Process connections: Flange DN 50, DN 80, ANSI 2", JIS IS10K50A, internal thread G1¼
Application
Chemical industry, biodiesel plants, power plants, plant design, tanks, process vats or pipes
Characteristic
For tanks and process vats and pipelines or pipes (min. DN80) The robust retractable assembly permits replacement of the electrode while the tank is full or under process conditions with pressures of up to 6 bar
Material
Electrode holder, rinse chamber and raised face: PEEK, PVDF, conductive PVDF, Alloy C22, stainless steel 1.4571 Seals: EPDM, FPM (Viton) or FFKM (Kalrez®)
Dimension
Immersion depth: 146 or 280 mm (5.75 or 7.87 inch)
Process temperature
0 to 140 °C (32 to 284 °F)
Process pressure
0 to max. 4 bar (0 to max. 58 psi) overpressure for manual actuation 0 to 10 bar (0 to 145 psi) overpressure for pneumatic actuation
Connection
Process connections: Flange DN 50, DN 80, ANSI 2", JIS IS10K50A, internal thread G1¼
Most downloaded
Technical Information
Cleanfit P CPA472D
English version - 10/2013
Retractable process assembly for pH, ORP and other industry electrodes
Heavy duty version
EN
DE FR IT ZH
08/10/2013
01/06/2010
01/05/2006
Language:
English
Version:
08/10/2013
File size:
940.5 KB
File name:
TI00403CEN_1313.pdf
Operating Instructions
Cleanfit CPA472D
English version - 10/2013
Retractable Process Assembly
EN
CS DE FR IT JA PL
08/10/2013
01/09/2010
01/05/2006
Language:
English
Version:
08/10/2013
File size:
1.3 MB
File name:
BA00403CEN_1313.pdf
11 documents
Technical Information Topcal S CPC310
Fully automatic measuring, cleaningand calibration system in hazardous and non-hazardous areas
EN
German French Italian Polish Russian
22/07/2015
01/07/2006
Language:
English
Version:
22/07/2015
File size:
2 MB
File name:
TI00404CEN_1315.pdf
Technical Information
Cleanfit P CPA472D
Retractable process assembly for pH, ORP and other industry electrodes Heavy duty version
EN
German French Italian Chinese
08/10/2013
01/06/2010
01/05/2006
Language:
English
Version:
08/10/2013
File size:
940.5 KB
File name:
TI00403CEN_1313.pdf
Operating Instructions
Cleanfit CPA472D
Retractable Process Assembly
EN
Czech German French Italian Japanese Polish
08/10/2013
01/09/2010
01/05/2006
Language:
English
Version:
08/10/2013
File size:
1.3 MB
File name:
BA00403CEN_1313.pdf
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
pH measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen
Language:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
L’automatisation des process vaut son pesant d’or
Memosens Les sondes de pH améliorent les process chez Agnico Eagle
Language:
French
Version:
01/07/2016
File size:
673.1 KB
File name:
CS01496CFR-0216-Agnico Eagle.pdf
Process automation worth its weight in gold
Memosens pH sensors improve processes at Agnico Eagle
Language:
English
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CEN_0116_Agnico Eagle goldmine.pdf
Prozessautomatisierung, die Gold wert ist
Memosens pH-Sensoren verbessernProzesse bei Agnico Eagle
Language:
German
Version:
01/07/2016
File size:
1.5 MB
File name:
CS01496CDE_0116_Agnico Eagle Goldmine.pdf
Product family: CleanFit P
Product root: CPA472D- Declaration number: HE_01324_01.20 Manufacturer specification: Explosion protection
Language:
English
Version:
14/08/2020
File size:
187.9 KB
File name:
CPA472D_HE Ex_HE_01324_01.20.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
CPA472D seals not medium cont.
Drawing number
Order code
6
71024454
CPA472D Sealing set inside flange Kalrez
Drawing number
Order code
10
71211749
CPA472D seal set flange inside Viton
Drawing number
Order code
10
71211751
CPA472D Seal set flange inside EPDM
Drawing number
Order code
10
71211752
CPA472D seal set G1 1/4" inside EPDM
Drawing number
Order code
10
71211736
CPA472D seal set G1 1/4" inside Viton
Drawing number
Order code
10
71211745
CPA472D seal set G1 1/4 inside Kalrez
Drawing number
Order code
10
71211748
CPA472D seals flange Viton mediumcont.
Drawing number
Order code
10
71024242
Sealings set CPA472D Viton
Drawing number
Order code
10
71027299
CPA472D Seals flange Kalrez mediumcont.
Drawing number
Order code
10
71024247
Sealings set CPA472D Kalrez
Drawing number
Order code
10
71027302
CPA472D Seals flange EPDM mediumcont.
Drawing number
Order code
10
71043257
Sealings set EPDM for CPA472D G1 1/4"
Drawing number
Order code
10
71043259
Kit CPA472/D: 20 pcs. O-ring ID14 W3 FPM
Drawing number
Order code
10
71090063
Kit CPA472/D: 2 pcs.O-ring ID14W3 KALREZ
Drawing number
Order code
10
71090065
Kit CPA472D Rinse chamber, IN, 316Ti,G,G
Drawing number
Order code
9
71214026
Spare parts CPA871, all materials
Kit CPA472D Rinse chamber, IN, Alloy,G,G
Drawing number
Order code
9
71214033
Kit CPA472D Rinse chamber, IN, 316Ti,G,N
Drawing number
Order code
9
71214227
Kit CPA472D Rinse chamber, IN, Alloy,G,N
Drawing number
Order code
9
71214228
Kit CPA472D Rinse chamber, IN, PEEK, F,G
Drawing number
Order code
20
71214230
Kit CPA472D Rinse chamber, IN, PVDF,F,G
Drawing number
Order code
20
71214232
Kit CPA472D Rinse chamber, IN,PVDF-C,F,G
Drawing number
Order code
20
71214233
Kit CPA472D Rinse chamber, IN, 316Ti,F,G
Drawing number
Order code
20
71214234
Kit CPA472D Rinse chamber, IN, Alloy,F,G
Drawing number
Order code
20
71214235
Kit CPA472D long, 361Ti, D18-I: Sensorg
Drawing number
Order code
7
71214236
Kit CPA472D long, Alloy, D18-I: Sensorg
Drawing number
Order code
7
71214237
Kit CPA472D short, 361Ti, D18-I: Sensorg
Drawing number
Order code
7
71214238
Kit CPA472D short, Alloy, D18-I: Sensorg
Drawing number
Order code
7
71214239
Kit CPA472D long, 316Ti, D25-I: Sensorg
Drawing number
Order code
7
71214240
Kit CPA472D long, Alloy, D25-I: Sensorg
Drawing number
Order code
7
71214242
Kit CPA472D short, 361Ti, D25-I: Sensorg
Drawing number
Order code
7
71214243
Kit CPA472D short, Alloy, D25-I: Sensorg
Drawing number
Order code
7
71214244
Kit CPA472D long, PEEK, D25-I: Sensorg
Drawing number
Order code
7
71214245
Kit CPA472D short, PEEK, D25-I: Sensorg
Drawing number
Order code
7
71214246
Kit CPA472D long, PVDF, D25-I: Sensorg
Drawing number
Order code
7
71214247
Kit CPA472D short, PVDF, D25-I: Sensorg
Drawing number
Order code
7
71214248
Kit CPA472D long, PVDF-C, D25-I: Sensorg
Drawing number
Order code
7
71214249
Kit CPA472D short,PVDF-C, D25-I: Sensorg
Drawing number
Order code
7
71214250
KIT CPA472D man.long Gel:retract.pipe
Drawing number
Order code
1
71026649
KIT CPA472D long pneum. Gel: retr. pipe
Drawing number
Order code
1
71026651
KIT CPA472D short hand Gel: retr. pipe
Drawing number
Order code
1
71026652
KIT CPA472D short pneum. Gel: retr. pipe
Drawing number
Order code
1
71026653
Kit CPA472D KCI-pipe manual
Drawing number
Order code
16
71102512
Kit CPA472D KCi-pipe pneumatic
Drawing number
Order code
16
71102513
KIT CPA472D long: Cylinder 1.4404 w.head
Drawing number
Order code
5
71026656
KIT CPA472D short: Cylinder1.4404 w.head
Drawing number
Order code
19
71026658
KIT CPA472D with flange: flange DN50
Drawing number
Order code
23
71026774
KIT CPA472D with flange: flange ANSI 2"
Drawing number
Order code
23
71026776
KIT 472D DN50+ANSI 2", PEEK: raised face
Drawing number
Order code
22
71026766
KIT 472D DN50+ANSI 2", PVDF: raised face
Drawing number
Order code
22
71026767
KIT 472D DN50+ANSI 2"PVDF-c: raised face
Drawing number
Order code
22
71026768
KIT 472D DN50+ANSI 2", HC4: raised face
Drawing number
Order code
22
71026770
KIT 472D DN50+ANSI 2",1.4571:raised face
Drawing number
Order code
22
71026772
KIT CPA472D with flange: flange DN80
Drawing number
Order code
23
71026775
KIT CPA472D DN80 PEEK: raised face
Drawing number
Order code
22
71026781
KIT CPA472D DN80 PVDF: raised face
Drawing number
Order code
22
71026783
KIT CPA472D DN80 PVDF-cond: raised face
Drawing number
Order code
22
71026784
KIT 472D DN80 HC4: raised face
Drawing number
Order code
22
71026785
KIT CPA472D DN80 1.4571: raised face
Drawing number
Order code
22
71026787
KIT CPA472D with flange: JIS flange
Drawing number
Order code
23
71085857
KIT 472D JIS flange, PEEk: raised face
Drawing number
Order code
22
71085850
KIT 472D JIS flange, PVDF: raised face
Drawing number
Order code
22
71085851
KIT 472D JIS flange, PVDF-C: raised face
Drawing number
Order code
22
71085852
KIT 472D JIS flange, HC4: raised face
Drawing number
Order code
22
71085854
KIT 472D JIS flange, 316TI: raised face
Drawing number
Order code
22
71085856
Kit CPA472D/473: 20retaining washer
Drawing number
Order code
18
71103282
KIT 472D HC4, G1/4": Swagelok rinse conn
Drawing number
Order code
21
71026794
KIT 472D 1.4571 G1/4: Swagelok rinse con
Drawing number
Order code
21
71026796
KIT CPA47x airflow throttle+dummyplug SS
Drawing number
Order code
2.8
51503732
KIT CPA47X: Throttel check valve
Drawing number
Order code
2
71329949
KIT CPA: elbow conn. R1/8 OD6 SS 2 pcs.
Drawing number
Order code
3
71027935
KIT CPA47x: sealing plug M12x1 (10 pcs.)
Drawing number
Order code
11
51503733
KIT CPA47x:stop bolt with handle (1 pc.)
Drawing number
Order code
4
51503731
KIT CPA472D: cyl. screw M6x70 20 pcs.
Drawing number
Order code
15
71026789
KIT CPA471/472 cyl. screw M6x45 20 pcs.
Drawing number
Order code
17
51503738
Splash protection cap for assemblies
Drawing number
Order code
25
51517522
Protective pipe short f.process assembly
Drawing number
Order code
26
51518182
hose support f. Ø6 und Ø8 KCL hose
Protective sleeve wide f. KCl-electr.
Drawing number
Order code
27
50080430
Kit CPA472D-KCl: Exit air seal bush PVDF
Pneum. proxim. switches f.retrofitting
Drawing number
Order code
12
51502874
KIT CPA47x electr. proxim.switches
Drawing number
Order code
13
51502873
Built-in adapt.straight,Size25,1.4404
Built-in adapt.oblique,Size 25,1.4404
flange- welding socket DN50,PN16
Dummy plug 316L, G 1 1/4 inch internal
Locking screw G1/4 inch GL8mm
Hose connection set PVDF, G 1/4"-DN 12
KIT CPA47x pneu.connection G1/8 AD6 10p
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all