
Specs at a glance
-
Measuring range
pH 1-13 (<100µS/cm)
-
Process temperature
2°C - 75°C
(36°F - 167°F) -
Process pressure
max. 3 bar
(43.5 psi)
Field of application
Purisys CPF201 is the specialist for pure and ultrapure water. Its integrated stainless steel assembly provides stable and flow-independent measurement at lowest conductivities. Purisys ensures optimum water quality and guarantees highest safety of your products or assets.
Boiler feed water
Power plant applications
Pharmaceutical water for injection
Benefits
Stable pH reading and response
Elimination of flow dependency errors
Patented porous PTFE reference junction
Easy installation
Videos
-
The pH-value of a liquid can be calculated using the potentiometric measurement principle. This video shows what it is about and how this measuring principle works.
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
Measuring principle
Potentiometric
-
Application
Ultra pure water (<100µS/cm); power plants
-
Characteristic
Bypass measurement system made of stainless steel with gel electrode and salt storrage for measurements in ultra pure water.
-
Measuring range
pH 1-13 (<100µS/cm)
-
Measuring principle
Glass-gel compact electrode with PTFE diaphragm and salt (KCl) storrage
-
Design
Electrode in stainless steel boundary surface installed in a stainless steel flow assembly for potential free measurements in ultrapure water with lowest conductivity.
-
Material
Glass, stainless steel
-
Dimension
Installation on a plate (305 mm x 305 mm).
(11.89 inch x 11.89 inch) -
Process temperature
2°C - 75°C
(36°F - 167°F) -
Process pressure
max. 3 bar
(43.5 psi) -
Temperature sensor
Optional with integrated Pt100 oder Pt1000.
-
Connection
TOP68 connection head or fixed cable connection.
-
Ingress protection
IP68
-
-
Technical Information (TI)
Technical Information Compact pH Electrode PuriSys CPF 201
-
Technical Information (TI)
English version - 06/2003Compact electrode for pH measurement in pure and
ultrapure waterEN 01/06/2003Language:
English
Version:
01/06/2003
File size:
1021 KB
File name:
TI366CEN.pdf
-
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
- CAD drawings CAD drawings
- CAD drawings
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories
Related products