Specs at a glance
-
Measuring range
0mg/l ... 20mg/l
0%SAT ... 200%SAT
0 ... 400hPa -
Process temperature
-5°C ... 60°C
( 23 - 140°F) -
Process pressure
max. 10bar
(145psi)
Field of application
Oxymax COS61 is a high-performance oxygen sensor that offers fast, accurate and drift-free measurement. It supports your process with low maintenance, high availability and easy handling. The sensor's long-term stable fluorescence layer is exclusively oxygen-selective (interference-free), ensuring consistently reliable measurement.
Oxymax COS61 measures the dissolved oxygen concentration in:
Wastewater treatment plants:
- O2 control in the aeration basin
- Process water treatment and monitoringWater works:
- Status monitoring of drinking water (oxygen enrichment, corrosion protection, etc.)
- Water quality monitoring in rivers, lakes or seasUtilities of all industries:
- O2 control in the biological treatment
- Process water treatment and monitoringFish farming:
- O2 control for optimum growth conditions
Benefits
Minimum maintenance, maximum availability
Fast, drift-free measurement for aeration control and process monitoring
Long-term stability for increased process safety
High-performing in all aeration processes (SBR, Anamox, etc.)
Chemical-free: no electrolyte handling
Easy measuring point changeover to optical technology compatible with COS31 and COS41
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Oxymax COS61D/COS61
English version - 01/2022
Optical sensor for measuring dissolved oxygen
EN 05/01/202219/02/202117/07/201821/08/201207/06/2010Language:
English
Version:
05/01/2022
File size:
1.9 MB
File name:
TI00387CEN_1621-00.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions COS61
English version - 08/2012
Optical oxygen sensor
EN 21/08/201201/10/200501/06/2005Language:
English
Version:
21/08/2012
File size:
3.2 MB
File name:
BA00387CEN_1312.pdf
-
-
-
Technical Information (TI)
Oxymax COS61D/COS61
Optical sensor for measuring dissolved oxygen
EN 05/01/202219/02/202117/07/201821/08/201207/06/2010Language:
English
Version:
05/01/2022
File size:
1.9 MB
File name:
TI00387CEN_1621-00.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions COS61
Optical oxygen sensor
EN 21/08/201201/10/200501/06/2005Language:
English
Version:
21/08/2012
File size:
3.2 MB
File name:
BA00387CEN_1312.pdf
-
-
-
Short Instruction (KA)
Brief Operating Instructions Oxymax COS61
Optical oxygen sensor
EN 21/08/201201/10/2005Language:
English
Version:
21/08/2012
File size:
821.1 KB
File name:
KA00387CEN_13.12.pdf
-
-
-
Installation Instructions (EA)
Kit for Oxymax COS61/COS61D
For optical sensors for measuring dissolved oxygen
EN 18/05/2022Language:
English
Version:
18/05/2022
File size:
786.9 KB
File name:
EA01425CEN_0122-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Manufacturer Declaration
Product family: OxyMax W
Product root: COS61-
Declaration number: HE_01675_01.22
Manufacturer specification: RoHS
Additional information: China-RoHSEN 27/09/2022Language:
English
Version:
27/09/2022
File size:
387.8 KB
File name:
HE_01676_01.22_COS61D_China-RoHS.pdf
-
-
-
EU Declaration
Product family: OxyMax W
Product root: COS61-
Declaration number: EC_00151_02.16EN 06/01/2023Language:
English
Version:
06/01/2023
File size:
277.9 KB
File name:
EC_00151_03.23_COS61_nonEx.pdf
-
-
-
UK Conformity Assessed
Product family: OxyMax W
Product root: COS61-
Declaration number: UK_00376_01.21Language:
English
Version:
06/08/2021
File size:
277.8 KB
File name:
UK_00376_1.21 COS61_nonEx.pdf
-