
Specs at a glance
-
Functions
Stationary sampler
-
Suction height
6 m (19.69 ft) suction height
8 m (26.25 ft) suction height -
Cabinet
Plastic ASA+PC
-
Process temperature
Sample temperature: 2 to 50 °C
(36 to 122 °F) -
Process pressure
Max. 0.8 bar
(Max. 11.6 psi)
Field of application
Easy and user-friendly sampling for lean applications. Liquistation CSF28 automatic water sampler complies with worldwide water regulations and offers a state of the art cooling system to ensure excellent safety for your samples. Benefit from easy, wizard-guided programming and tool-free maintenance to streamline your operations and save time on everyday tasks.
Liquistation CSF28 is suitable for time- and flow-controlled sampling in the following applications:
Municipal and industrial wastewater treatment plants:
Self monitoring
Process monitoring
Monitoring of dischargers
Monitoring of sewage system
Authorities and water management authorities:
Water protection and water quality
Monitoring of dischargers
Benefits
Fit for purpose: application-tailored operation e.g., filling possibilities
Simple commissioning: fast adaption to the monitoring task with wizard-guided setup
Reliable and robust sampling: keep your process running without interruptions and deviations thanks to operationally proven components and extensive diagnostic options on the device for maintenance
Reduced maintenance effort: Liquistation CSF28 allows quick and simple cleaning and maintenance because of easy and tool-free removal of wetted parts
Basic monitoring functions: determine time- or flow-controlled sampling routines adapted to your needs, simple monitoring without event sampling
State of the art cooling technology: benefit from sustainable and environmental-friendly technology to keep your samples safe
Full compliance: automatic water sampling in full compliance with all relevant national and international standards such as ISO 5667
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Liquistation CSF28
English version - 07/2023
Automatic stationary sampler for liquid media
EN 21/07/202304/10/202202/06/2022Language:
English
Version:
21/07/2023
File size:
2.2 MB
File name:
TI01690CEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquistation CSF28
English version - 07/2023
Automatic sampler for liquid media
EN 21/07/202304/10/202231/05/2022Language:
English
Version:
21/07/2023
File size:
3.4 MB
File name:
BA02242CEN_0423-00.pdf
-
-
-
Technical Information (TI)
TI Liquistation CSF28
Automatic stationary sampler for liquid media
EN 21/07/202304/10/202202/06/2022Language:
English
Version:
21/07/2023
File size:
2.2 MB
File name:
TI01690CEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquistation CSF28
Automatic sampler for liquid media
EN 21/07/202304/10/202231/05/2022Language:
English
Version:
21/07/2023
File size:
3.4 MB
File name:
BA02242CEN_0423-00.pdf
-
-
-
Short Instruction (KA)
Liquistation CSF28
Automatic sampler for liquid media
EN 29/09/202231/05/2022Language:
English
Version:
29/09/2022
File size:
2.7 MB
File name:
KA01573CEN_0222-00.pdf
-
-
-
Installation Instructions (EA)
Liquistation CSFxx kit
For the maintenance of vacuum samplers
EN 29/09/2022Language:
English
Version:
29/09/2022
File size:
5.7 MB
File name:
EA01441CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration, PROFIBUS DP, Modbus RS485EN 28/11/2022Language:
English
Version:
28/11/2022
File size:
1.8 MB
File name:
EA01447CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Components of cooling module set
Replacement for Liquistation CSFxx sampler
EN 03/08/202230/06/2022Language:
English
Version:
03/08/2022
File size:
3.8 MB
File name:
EA01433CEN_0222-00.pdf
-
-
-
Installation Instructions (EA)
EA Filter mat
Replacement/retrofitting for sampler Liquistation CSFxx
EN 03/05/202411/03/202408/08/202313/06/2022Language:
English
Version:
03/05/2024
File size:
1.5 MB
File name:
EA01424CEN_0424-00.pdf
-
-
-
Installation Instructions (EA)
EA Liquistation CSFxx retrofit kit
for retrofitting a device stand on a CSFxx
EN 22/09/2023Language:
English
Version:
22/09/2023
File size:
1.1 MB
File name:
EA01487CEN_0123-00.pdf
-
-
-
Installation Instructions (EA)
Alarm relay kit
Replacement for sampler Liquistation CSF28
EN 13/06/2022Language:
English
Version:
13/06/2022
File size:
929.5 KB
File name:
EA01428CEN_0122-00.pdf
-
-
-
Installation Instructions (EA)
Kit cooling module complete
Replacement for Liquistation CSFxx sampler
EN 30/06/2022Language:
English
Version:
30/06/2022
File size:
1.7 MB
File name:
EA01431CEN_0122-00.pdf
-