Specs at a glance
-
Process pressure
Max. 4 bar (relative)
Field of application
Dipfit CYA10 is a flexible submersible assembly for sensor immersion in auxiliary industrial processes, water and wastewater applications. It allows easy and flexible installation even in hazardous areas up to 10 meters immersion depth. Furthermore, provides shock and impact protection of the installed sensor and strain relief of the installed cable. The immersion assembly is compatible to all 12mm Memosens sensors with 120mm shaft length and without KCl supply.
CYA10 is a submersible assembly with an immersion depth of 10m for
Surface water monitoring in groundwater wells, rivers, and for brackish-/ seawater
Wastewater treatment
Utilities
Dipfit CYA10 is compatible with all digital 12mm Memosens sensors without liquid KCl supply and the following parameters
pH/ORP
Conductivity
Oxygen
Benefits
Easy toll-free installation into well shaft, rivers and basins due to different installation possibilities (fixed with flange conncection or in combination with Flexdip CYH112)
Time-saving maintenance of the measuring point due to a flexible assembly body and easy access thanks to the flexible body even at great immersion depths
Simple realization of measuring points for PG13,5 Sensors (“12 mm”) due to the space-saving design for easy installation in channels, basins, sewers or manholes
Great flexibility in applications due to realization of measuring points in sewers and covered treatment basins thanks to its suitability for hazardous areas
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Dipfit CYA10
Submersible assembly for Wastewater, Surface-Water and Industrial
applicationsEN 09/12/2024Language:
English
Version:
09/12/2024
File size:
536.6 KB
File name:
TI01810CEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA 71638868
Immersion assembly for the laboratory area
EN 23/10/2024Language:
English
Version:
23/10/2024
File size:
780.3 KB
File name:
BA02379CEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA Dipfit CYA10
Immersion assembly for process water
EN 23/10/2024Language:
English
Version:
23/10/2024
File size:
957.5 KB
File name:
BA02378CEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Kit for Dipfit CYA10
Spare parts kit for the immersion assembly CYA10
EN 21/11/2024Language:
English
Version:
21/11/2024
File size:
1.1 MB
File name:
EA01511CEN_0124-00.pdf
-
-
-
Manufacturer Declaration
Product family: , Assemblies
Product root: CYA10-
Declaration number: HE_01939_01.24
Manufacturer specification: PEDEN 23/08/2024Language:
English
Version:
23/08/2024
File size:
287.5 KB
File name:
HE_01939_01.24 CYA10_DGRL.pdf
-