![Memosens CPS72E - ORP electrode of chemical processes and heavily polluted media Memosens CPS72E - digital ORP sensor for aggressive and poisoning media](/__image/a/9327487/k/3997a6036c1c08cdbe7b610a584b423d98b83155/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CPS72E-ORP-sensor.jpg)
Specs at a glance
-
Measurement range
–1 500 to 1 500 mV
-
Process temperature
0 to 140 °C (32 to 284 °F)
-
Process pressure
0.8 to 14 bar (11.6 to 203 psi) (absolute)
Field of application
Memosens CPS72E is the digital specialist for demanding processes. Its unique, contamination-resistant reference guarantees stable measurement in poisoning media but also in media with low conductivity. Thanks to Memosens 2.0 digital technology, CPS72E combines maximum process integrity with simple operation. It resists moisture, enables lab calibration and offers extended storage of calibration and process data providing the perfect basis for predictive maintenance and IIoT services.
Processes in chemical industry and monitoring of processes with:
Quickly changing ORP values
High proportion of electrode poisons such as H2S
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
The sensor resists strong acids and bases and high organic loads.
Its unique ion trap prevents poisoning of the junction and reference, ensuring a long sensor lifetime.
Non-contact, inductive signal transmission maximizes process safety.
Reduced process downtime and extended sensor lifetime minimize operating costs.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Memosens CPS72E
English version - 03/2021
ORP sensor for chemical process applications
EN 19/03/2021Language:
English
Version:
19/03/2021
File size:
833.3 KB
File name:
TI01576CEN_0121.pdf
-
-
-
Explosion Protection
Product family: Memocheck, Memosens
English version - 07/2023
Product root: CPS11E-, CPS12E-, CPS16E-, CPS31E-, CPS41E-, CPS42E-, CPS47E-, CPS61E-, CPS62E-, CPS71E-, CPS72E-, CPS76E-, CPS77E-, C PS91E-, CPS92E-, CPS96E-, CPS97E-, CYP02E- Region: United Arab Emirates Approval agency: Intertek Protection: Ex i Zone 0
Language:
English
Version:
28/07/2023
File size:
7 MB
File name:
23-07-80641_E23-05-073831_NB0007.pdf
-
-
-
Technical Information (TI)
Memosens CPS72E
ORP sensor for chemical process applications
EN 19/03/2021Language:
English
Version:
19/03/2021
File size:
833.3 KB
File name:
TI01576CEN_0121.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 07/09/202105/08/2020Language:
English
Version:
07/09/2021
File size:
529.3 KB
File name:
XA02113CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 23/04/202118/02/202103/07/2020Language:
English
Version:
23/04/2021
File size:
893.2 KB
File name:
XA01991CEN_0321.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
UK Ex II 1GEx ia IIC T4/T6 GaLanguage:
English
Version:
26/11/2021
File size:
684.7 KB
File name:
XA02588CEN_0221-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 26/01/2022Language:
English
Version:
26/01/2022
File size:
424.3 KB
File name:
XA02817CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202131/07/2020Language:
English
Version:
22/04/2021
File size:
505.2 KB
File name:
XA02082CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 22/04/202115/10/2020Language:
English
Version:
22/04/2021
File size:
491.8 KB
File name:
XA02244CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
425.6 KB
File name:
XA02739CEN_0121.pdf
-