Specs at a glance
-
Measuring range
pH 0 to 14
-
Process temperature
-15 to 135 °C (5 to 275 °F)
-
Process pressure
Max. 11 bar abs at 100 °C (max. 160 psi at 212 °F)
Field of application
Memosens CPS47E is the high performer with liquid KCl reference for media with low conductivity or high organic load. It measures accurately even in applications with fast-changing media. Its unbreakable shaft ensures best product safety. Thanks to Memosens 2.0 digital technology, the pH sensor resists moisture and enables lab calibration, increasing process safety and simplifying operation. Its extended storage of calibration and process data provides a perfect basis for predictive maintenance.
Media with a high amount of organic solvents or very low conductivities:
Chemical industry, measurement of media prone to clogging
Power plants, e.g. boiler feed water
Life sciences, e.g. water for injection
With all relevant approvals for hygienic applications such as EHEDG, 3A, EU1935/2004, USP 87/88
Benefits
IIoT ready: Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
-
Unbreakable: Non-glass PEEK body ensures highest product safety where glass breakage is intolerable.
Resistant to poisoning: Constant refilling of KCl bridge electrolyte and separate reference lead prevent poisoning ions from entering the electrode.
The sensor is suitable for autoclaving and sterilization with hot steam offering long-term stable measurement.
-
Low maintenance: ISFET technology is insensitive to temperature changes enabling long calibration intervals
-
Maximum process safety: Thanks to non-contact, inductive signal transmission, problems with moisture are a thing of the past.
-
Reduced operating costs: Laboratory calibration and fast sensor exchange on-site minimize process downtime and extend sensor lifetime
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Memosens CPS47E
English version - 10/2023
ISFET sensor for pH measurement
EN 30/10/202315/09/2021Language:
English
Version:
30/10/2023
File size:
632.6 KB
File name:
TI01616CEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens ISFET sensors CPS47E, CPS77E, CPS97E
English version - 06/2024
pH measurement
EN 26/06/202402/11/202314/09/2021Language:
English
Version:
26/06/2024
File size:
943.6 KB
File name:
BA02154CEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CPS47E
ISFET sensor for pH measurement
EN 30/10/202315/09/2021Language:
English
Version:
30/10/2023
File size:
632.6 KB
File name:
TI01616CEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens ISFET sensors CPS47E, CPS77E, CPS97E
pH measurement
EN 26/06/202402/11/202314/09/2021Language:
English
Version:
26/06/2024
File size:
943.6 KB
File name:
BA02154CEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 19/11/202420/08/2021Language:
English
Version:
19/11/2024
File size:
527 KB
File name:
XA02691CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
Uk Ex II 1 G Ex ia IIC T4/T6 GaLanguage:
English
Version:
20/08/2021
File size:
675.8 KB
File name:
XA02647CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
421.3 KB
File name:
XA02699CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus for explosion-hazardous areas
ATEX II 1G Ex ia IIC T3/T4/T6 Ga
ATEX II 1G Ex ia IIC T4/T6 Ga
IECEx Ex ia IIC T3/T4/T6 Ga
IECEx Ex ia IIC T4/T6 GaEN 15/01/202527/08/2021Language:
English
Version:
15/01/2025
File size:
426.5 KB
File name:
XA02692CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
CSA C/US IS Cl. 1 Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. 1 Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. 1 Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. 1 Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3EN 15/02/202220/08/2021Language:
English
Version:
15/02/2022
File size:
656.8 KB
File name:
XA02689CEN_0222-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens ISFET pH sensors
pH measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 27/11/202428/08/202420/08/2021Language:
English
Version:
27/11/2024
File size:
431.2 KB
File name:
XA02688CEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 18/01/2022Language:
English
Version:
18/01/2022
File size:
421 KB
File name:
XA02818CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens ISFET pH sensors
pH measurement
Supplement to BA02154C
Safety instructions for electrical apparatus in explosion-hazardous
areas
JPN Ex ia IIC T3/T4/T6 Ga
JPN Ex ia IIC T4/T6 GaEN 20/08/2021Language:
English
Version:
20/08/2021
File size:
420 KB
File name:
XA02690CEN_0121.pdf
-