![Memosens digital sensor technology Memosens technology](/__image/a/9525972/k/cdd22f90440778618d31d4553c031c9906dabe90/ar/2-1/w/200/t/jpg/b/ffffff/n/true/fn/Memosens%20Logo-blue.jpg)
Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
pH 0 to 14 (1 to 12 application range)
–5 to 100 °C (23 to 212 °F) (0 to 80 °C (32 to 176 °F) application range)
1 bar, not intended for continues measurment in process
The Memosens CPL53E pH glass sensors is the all-rounder for use in the laboratory. It covers a wide variety of samples and application: whether check of measuring loops or random sampling. Thanks to Memosens 2.0 technology, this sensor provides reliable, highly accurate measurements with a fast response time. Furthermore, the electrode is long lasting and maintenance free since the sensors have a gel filling.
Memosens CPL53E is suited for:
Check of on-line measuring loops
Analysis of grab samples (on-site as well as in the laboratory)
Measurement at process points where regular checks are recommended
In standard applications as watery media, e.g. water based solutions.
Time-saving random sampling with pre-calibrated sensor which allows fast and easy switches of sensors
Easy handling with Memosens 2.0 bayonet connector
Supports the requirements of quality management with tamper-proof data storage including serial number and calibration history
Maintenance-free pH electrode without the need to refill electrolyte
Temperature compensation with integrated temperature sensor
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
English version - 01/2022 |
pH laboratory sensors with Memosens 2.0 technology
EN | |||
31/01/2022
|
|
|
|
23/01/2020
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
580.5 KB |
File name: |
BA02016CEN_0221-00.pdf |
English version - 01/2022 |
pH sensor for laboratory measurements and random sampling
EN | |||
31/01/2022
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
944.5 KB |
File name: |
TI01676CEN_0122-00.pdf |
pH sensor for laboratory measurements and random sampling
EN | |||
31/01/2022
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
944.5 KB |
File name: |
TI01676CEN_0122-00.pdf |
pH laboratory sensors with Memosens 2.0 technology
EN | |||
31/01/2022
|
|
|
|
23/01/2020
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
580.5 KB |
File name: |
BA02016CEN_0221-00.pdf |
Donnez-moi des valeurs fiables en toute simplicité
Language: |
French |
Version: |
20/10/2023 |
File size: |
16.4 MB |
File name: |
CP01516CFR01.23-Gamme Memosens pour laboratoire.pdf |
Einfache Messung und verlässliche Werte
Language: |
German |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Einfach Messung und verlaessliche Werte.pdf |
Make it easy and give me values I can trust
Language: |
English |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Make it easy and give me values I can trust.pdf |
取扱いが容易で信頼性の高い値を提供
Language: |
Japanese |
Version: |
01/03/2023 |
File size: |
1.9 MB |
File name: |
IN01241CJA_0122.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: HE_01610_01.22
Manufacturer specification: RoHS
Additional information: China-RoHS
EN | |||
20/04/2022
|
|
|
Language: |
English |
Version: |
20/04/2022 |
File size: |
352.1 KB |
File name: |
Manufacturers Declaration_CPL5xE_China-RoHS.pdf |
Product root: CLS15D-, CLS16D-, CLS21D-, CLS50D-, CLS54D-, CLS82D-,
CML18-, COS21D-, COS22D-, COS51D-, COS81D-, CPF82D-, CPL51E-
,
CPS11D-, CPS12D-, CPS16D-, CPS171D-, CPS31D-, CPS341D-, CPS41D-,
CPS42D-, CPS441D-, CPS471D-, CPS47D-, CPS491D-, CPS71D-,
CPS72D-,
CPS77D-, CPS91D-, CPS92D-, CPS96D-, CPS97D-, CYK10-, CYK20-
Declaration number: EC_00828_02.20
EN | |||
14/02/2022
|
|
|
Language: |
English |
Version: |
14/02/2022 |
File size: |
281.9 KB |
File name: |
EC_00828_03.22_D-Sensoren CML18 EMV_RoHS.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: EU_01000_01.22
EN | |||
10/02/2022
|
|
|
Language: |
English |
Version: |
10/02/2022 |
File size: |
284.1 KB |
File name: |
EU_01000_01.22_nonEx_CPLxxE.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: UK_00482_01.22
Language: |
English |
Version: |
10/02/2022 |
File size: |
296.3 KB |
File name: |
UK_00482_01.22 CPLxxE_NonEx.pdf |