©Endress+Hauser
©Endress+Hauser
Field of application
CYK10 guarantees absolute water-proof connection of Memosens sensors to the transmitter. Its inductive coupling shows no contact corrosion and guarantees galvanic isolation of transmitter and medium. Simply forget about limited cable length, interfering potentials or moisture and benefit from completely safe and reliable signal transmission.
The Memosens data cable CYK10 is applied in Memosens systems measuring the following parameters:
Benefits
Maximum process safety through non-contact, inductive and digital signal transmission: No contact corrosion, absolutely watertight, no interference potential.
Increased availability of the measuring point: Digital data transmission provides an automatic error message if the signal is lost.
More flexibility in plant planning and installation: Cable length up to 100 m is possible.
Approved for hazardous area use.
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Pure high quality beer and clean wastewater
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Read the full story
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Measuring range
High impedance cable not necessary
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Process pressure
max. 50 bar/725 psi at 135°C/275°F.
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex nL IIC TIIS
Additional certifications
Also available as TÜV approved SIL version
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals.
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter.
Characteristic
Inductive, digital transmission of measurement signals and energy. Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex nL IIC TIIS
Additional certifications
Also available as TÜV approved SIL version
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex nL IIC TIIS
Additional certifications
Also available as TÜV approved SIL version
Measuring principle
Amperometric oxygen measurement
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Installation
Inductive plug- head for digital sensors with Memosens technology and wire terminals or M12 plug to connect to the transmitter
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 ... 135 °C (-13 ... 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Ex certification
ATEX II 1G Ex ia IIC T3/T4/T6 FM, CSA IS Cl.1 Div 1 Gr. A-D ATEX, NEPSI II 3G Ex nL IIC TIIS
Additional certifications
Also available as TÜV approved SIL version
Application
Measuring cable for contactless, inductive, digital transmission of measurement signals
Characteristic
Inductive, digital transmission of measurement signals and energy Not influenced by moisture, EMC-fields and corrosion
Design
Easy to handle Bajonett coupling to connect digital sensors with Memosens technology and plug-head No open contacts, resistant against humidity
Material
Cable sheath: TPE Junction box: aluminum
Dimension
Diameter: 6.3 mm (0.25 inch) Cores: 2x2 cores, twisted pairs Length: up to approx. 100 m (328 ft)
Process temperature
-25 to 135 °C (-13 to 277 °F)
Temperature sensor
For digital sensors with inductive plug-head with and without temperature sensor
Additional certifications
Also available as TÜV approved SIL version
Most downloaded
CYK10, CYK11
Technical Information
English version - 12/2011
Memosens measurement cables
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI01477C_TI00118CEN_1311.pdf
Technical Information
Memosens measuring cable and installation
accessories
English version - 12/2011
CYK10 / CYK11
EN
CS DE ES FR IT NL PL RU
01/12/2011
01/11/2001
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI00118CEN_1311.pdf
53 documents
Technical Information
Memosens measuring cable and installation
accessories
CYK10 / CYK11
EN
Czech German Spanish French Italian Dutch Polish Russian
01/12/2011
01/11/2001
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI00118CEN_1311.pdf
CYK10, CYK11
Technical Information
Memosens measurement cables
EN
German French Russian
01/12/2011
Language:
English
Version:
01/12/2011
File size:
718.3 KB
File name:
TI01477C_TI00118CEN_1311.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
08/12/2021
28/02/2018
06/07/2016
28/08/2012
01/11/2011
Language:
English
Version:
08/12/2021
File size:
659.6 KB
File name:
BA00118CEN_0520-00.pdf
Memosens data cable Safety instructions for electrical apparatus in explosion-hazardous areas
EN
Chinese
12/11/2024
29/03/2022
Language:
English
Version:
12/11/2024
File size:
602.5 KB
File name:
XA02845CEN_0224-00.pdf
Memosens data cable CYK10
Safety instructions for electrical apparatus inexplosion-hazardous areas UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
Language:
English
Version:
08/12/2021
File size:
499.6 KB
File name:
XA02783CEN_0121-00.pdf
XA Memosens data cable CYK10
Safety instructions for electrical apparatus in explosion-hazardous areas
Language:
English
Version:
23/09/2024
File size:
513 KB
File name:
XA03307CEN_0124-00.pdf
FM IS Cl. I Div. I Gr. A, B, C and D Safety instructions for electrical apparatus in explosion-hazardous areas
Language:
English
Version:
15/03/2022
File size:
503.5 KB
File name:
XA02846CEN_0122-00.pdf
Memosens pH/ORP
Sicherheitshinweise für elektrische Betriebsmittel im
explosionsgefährdeten Bereich
Safetyinstructions for electrical apparatus for explosion-hazardous
areas
Conseils de sécurité pour matériels électriques destinés aux zones
explosibles
Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous areas
EN
German French
11/11/2016
31/12/2011
01/04/2009
Language:
English
Version:
11/11/2016
File size:
3.7 MB
File name:
XA00079CA3_1416.pdf
Memosens pH/ORP
Sicherheitshinweise für elektrische Betriebsmittel im
explosionsgefährdeten Bereich
Safetyinstructions for electrical apparatus for explosion-hazardous
areas
Conseils de sécurité pour matériels électriques destinés aux zones
explosibles
Safety Instructions
Safety instructions for electrical apparatus for explosion-hazardous areas
EN
German French Polish
22/02/2016
04/03/2015
14/01/2013
21/10/2010
01/12/2006
Language:
English
Version:
22/02/2016
File size:
4.3 MB
File name:
XA00376CA3_1616.pdf
Memosens data cable CYK10
Safety instructions for electrical apparatus inexplosion-hazardous areas
EN
German Japanese
19/01/2021
Language:
English
Version:
19/01/2021
File size:
421.9 KB
File name:
XA02356CEN_0121.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
No spare parts available.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all