Specs at a glance
-
Measuring range
k=1: 10 µS/cm to 20 mS/cm
-
Process temperature
-20 to 135 °C at 3.5 bar abs
(-4 to 275 °F at 50 psi) -
Process pressure
17 bar abs at 20 °C
(246 psi at 68 °F)
Field of application
Memosens CLS21E is a robust conductivity sensor for all water applications with medium conductivities. It provides you with precise and reliable measured values for optimum quality monitoring. The sensor is corrosion-free and features high mechanical stability ensuring a long operating life. Thanks to Memosens 2.0 digital technology, CLS21E combines maximum process and data integrity with simple operation. It facilitates predictive maintenance and provides the perfect basis for IIoT services.
Memosens CLS21E measures conductivity in all water applications, such as:
Potable water treatment
Desalination plants
Industrial water treatment
River/lake monitoring
With its international explosion protection approvals, such as ATEX, FM, CSA and NEPSI, the digital sensor is suitable for hazardous area use.
Benefits
Reliable and accurate measured values at medium conductivities ensure precise monitoring of water quality.
Robust design for long durability and low maintenance: The sensor is corrosion-free and features high mechanical and chemical stability.
Quality certificate stating the individual cell constant allows accurate measurement.
Non-contact inductive signal transmission ensure maximum process and data integrity.
Memosens 2.0 technology enables the sensor to store more process and calibration data. It lays the basis for IIoT services and predictive maintenance.
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
Predecessor
-
-
Technical Information (TI)
Memosens CLS21E
English version - 02/2021
Digital conductivity sensor with Memosens technology
EN 24/02/2021Language:
English
Version:
24/02/2021
File size:
967.5 KB
File name:
TI01528CEN_0120.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CLS21E
English version - 04/2023
Conductivity sensor with Memosens protocol
EN 20/04/202324/02/2021Language:
English
Version:
20/04/2023
File size:
649 KB
File name:
BA02020CEN_0223-00.pdf
-
-
-
Technical Information (TI)
Memosens CLS21E
Digital conductivity sensor with Memosens technology
EN 24/02/2021Language:
English
Version:
24/02/2021
File size:
967.5 KB
File name:
TI01528CEN_0120.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CLS21E
Conductivity sensor with Memosens protocol
EN 20/04/202324/02/2021Language:
English
Version:
20/04/2023
File size:
649 KB
File name:
BA02020CEN_0223-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
INMETRO Ex ia IIC T3/T4/T6 GaEN 04/11/202423/11/2020Language:
English
Version:
04/11/2024
File size:
502.8 KB
File name:
XA02078CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
CSA C/US IS Cl. 1 Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. 1 Zone 0 AEx
ia IIC T3/T4/T6EN 05/04/202431/05/2021Language:
English
Version:
05/04/2024
File size:
580 KB
File name:
XA02079CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
NEPSI Ex ia IIC T3/T4/T6 GaEN 08/04/202417/08/2021Language:
English
Version:
08/04/2024
File size:
591.8 KB
File name:
XA02543CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens CLS15E, CLS16E, CLS21E, CLS82E
Supplement to: BA02018C, BA02019C, BA02020C and BA02027C
Safety instructions for electrical apparatus in explosion-hazardous
areas
JPN Ex ia IIC T3/T4/T6 GaEN 19/08/2021Language:
English
Version:
19/08/2021
File size:
488.3 KB
File name:
XA02686CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
KOR Ex ia IIC T6...T3 GaEN 25/03/202414/01/2022Language:
English
Version:
25/03/2024
File size:
488.9 KB
File name:
XA02802CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
UK II 1 G Ex ia IIC T3/T4/T6 GaEN 11/03/202415/01/202231/05/2021Language:
English
Version:
11/03/2024
File size:
492.9 KB
File name:
XA02553CEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens CLS15E, CLS16E, CLS21E, CLS82E
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 21/09/2022Language:
English
Version:
21/09/2022
File size:
489.2 KB
File name:
XA02081CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
ATEX: II 1 G Ex ia IIC T3/T4/T6 Ga
IECEx: Ex ia IIC T3/T4/T6 GaEN 13/03/202404/12/2020Language:
English
Version:
13/03/2024
File size:
496.2 KB
File name:
XA02080CEN_0224-00.pdf
-