
Specs at a glance
-
Measuring range
k=0,1: 0,04 to 500 µS/cm
-
Process temperature
-5 to 120 °C (23 to 248 °F)
For Sterilizsation: max. 150 °C at 5 bar
(Max. 302 °F at 73 psi) -
Process pressure
13 bar at 20 °C (188 psi at 68 °F)
9 bar at 120 °C (130 psi at 248 °F)
Field of application
Memosens CLS16E is a high-end conductivity sensor with certified hygienic design conforming to FDA and USP Class VI. It measures with highest precision delivering reliable data for optimum process and product quality. The sensor is robust and offers a long operating life thanks to its replaceable seal. With Memosens 2.0 technology, CLS16E is able to store more calibration and process data, facilitating predictive maintenance and providing the perfect basis for IIoT services.
Memosens CLS16E measures conductivity in pure and ultrapure water applications for the monitoring and control of:
Water for injection (WFI)
Electro-deionizing
Ion exchangers
Reverse osmosis
Distillation
With its international explosion protection approvals, such as ATEX, FM, CSA and NEPSI, the digital sensor is suitable for hazardous area use.
Benefits
Certified with quality certificate and EN 10204 3.1 and complying with EHEDG, USP Class VI, ASME and FDA, Memosens CLS16E is perfectly suited for hygienic applications in the life sciences and food industries.
The sensor is sterilizable and autoclavable, resists cleaning in place (CIP) and sterilization in place (SIP).
Stainless steel ensures robust, corrosion-free operation and the replaceable seal enables a long operating life.
Highest precision and measuring accuracy even at high temperatures and under pressure provide you with reliable data for optimum process and product quality.
Non-contact, inductive signal transmission ensures high process integrity.
IIoT ready: Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Memosens CLS16E
English version - 03/2024
Digital conductivity sensor with Memosens technology
EN 13/03/202418/10/202324/02/2021Language:
English
Version:
13/03/2024
File size:
484 KB
File name:
TI01527CEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CLS16E
English version - 03/2024
Conductivity sensor with Memosens protocol
EN 11/03/202413/10/202318/11/202124/02/2021Language:
English
Version:
11/03/2024
File size:
497.5 KB
File name:
BA02019CEN_0424-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CLS16E
Digital conductivity sensor with Memosens technology
EN 13/03/202418/10/202324/02/2021Language:
English
Version:
13/03/2024
File size:
484 KB
File name:
TI01527CEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CLS16E
Conductivity sensor with Memosens protocol
EN 11/03/202413/10/202318/11/202124/02/2021Language:
English
Version:
11/03/2024
File size:
497.5 KB
File name:
BA02019CEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
INMETRO Ex ia IIC T3/T4/T6 GaEN 04/11/202423/11/2020Language:
English
Version:
04/11/2024
File size:
502.8 KB
File name:
XA02078CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
CSA C/US IS Cl. 1 Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. 1 Zone 0 AEx
ia IIC T3/T4/T6EN 05/04/202431/05/2021Language:
English
Version:
05/04/2024
File size:
580 KB
File name:
XA02079CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
NEPSI Ex ia IIC T3/T4/T6 GaEN 08/04/202417/08/2021Language:
English
Version:
08/04/2024
File size:
591.8 KB
File name:
XA02543CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens CLS15E, CLS16E, CLS21E, CLS82E
Supplement to: BA02018C, BA02019C, BA02020C and BA02027C
Safety instructions for electrical apparatus in explosion-hazardous
areas
JPN Ex ia IIC T3/T4/T6 GaEN 19/08/2021Language:
English
Version:
19/08/2021
File size:
488.3 KB
File name:
XA02686CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens CLS15E, CLS16E, CLS21E, CLS82E
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 21/09/2022Language:
English
Version:
21/09/2022
File size:
489.2 KB
File name:
XA02081CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
KOR Ex ia IIC T6...T3 GaEN 25/03/202414/01/2022Language:
English
Version:
25/03/2024
File size:
488.9 KB
File name:
XA02802CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
UK II 1 G Ex ia IIC T3/T4/T6 GaEN 11/03/202415/01/202231/05/2021Language:
English
Version:
11/03/2024
File size:
492.9 KB
File name:
XA02553CEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens CLS15E, CLS16E, CLS21E, CLS82E
Digital conductivity sensors with Memosens technology
ATEX: II 1 G Ex ia IIC T3/T4/T6 Ga
IECEx: Ex ia IIC T3/T4/T6 GaEN 13/03/202404/12/2020Language:
English
Version:
13/03/2024
File size:
496.2 KB
File name:
XA02080CEN_0224-00.pdf
-