![Memosens CPF82E - Compact, digital ORP sensor with integrated assemblyfor harsh environments Memosens CPF82E - Digital ORP sensor for wastewater, mining, minerals and metal industries](/__image/a/9327549/k/3a448a86964126c3e3ba87cd079e4209fcd3abd9/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CPF82E-digital-ORP-sensor.jpg)
Specs at a glance
-
Measurement range
-1500mV to +1500mV
-
Process temperature
0 to 80 °C (32 to 170 °F)
-
Process pressure
1 to 10 bar abs at 80 °C
(15 to 145 psi abs at 176 °F)
Field of application
Memosens CPF82E is the digital, robust solution for ORP measurement in harsh environments. Its large, dirt-repellent PTFE junction guarantees low maintenance while its integrated assembly offers easy and compact installation. Thanks to Memosens 2.0 digital technology, CPF82E combines maximum process integrity with simple operation. It resists moisture, enables lab calibration and offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
Memosens CPF82E is the robust ORP sensor for treatment of industrial water and wastewater and for processes in mining industries. It monitors:
Inlet and outlet
Neutralization
Flotation
Leaching
With CSA C/US approval for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and providing a future-proof basis for predictive maintenance and enhanced IIoT services.
Long time stable: Double junction provides better protection against electrode poisoning ions such as S2- or CN-.
Robust polymer housing protects against mechanical damage.
The sensor is suitable for flow and immersion installation
Non-contact, inductive signal transmission maximizes process safety.
Minimum process downtime and extended sensor lifetime reduce operating costs.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Memosens CPF82E
English version - 04/2021
ORP sensor for mining operations, industrial water and wastewater treatment
EN 14/04/2021Language:
English
Version:
14/04/2021
File size:
878.8 KB
File name:
TI01595CEN_0121.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
English version - 10/2021
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Technical Information (TI)
Memosens CPF82E
ORP sensor for mining operations, industrial water and wastewater
treatmentEN 14/04/2021Language:
English
Version:
14/04/2021
File size:
878.8 KB
File name:
TI01595CEN_0121.pdf
-
-
-
Operating Instruction (BA)
pH sensors CPSx1E, CPFx1E ORP sensors CPSx2E, CPFx2E
pH and ORP measurement
EN 14/10/202131/03/202109/07/202019/05/2020Language:
English
Version:
14/10/2021
File size:
1 MB
File name:
BA01988CEN_0421.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
08/03/2022
File size:
4.8 MB
File name:
FA00007CEN_Analyse_20.22_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
08/03/2022
File size:
4.6 MB
File name:
FA00007CDE_Analyse_20.22_LowRes.pdf
-
-
-
Manufacturer Declaration
Product family: Memosens, OrbiPore, OrbiSint
Product root: CPF81E-, CPF82E-, CPS11D-, CPS11E-, CPS12D-, CPS12E-, CPS16E-, CPS31D-, CPS31E-, CPS41E-, CPS42E-, CPS47E-, CPS61E-, C
PS71E-, CPS72E-, CPS76E-, CPS77E-, CPS91D-, CPS91E-, CPS92D-, CPS92E-, CPS96E-, CPS97E-
Declaration number: HE_01379_03.23
Manufacturer specification: PED
Additional information: CRNEN 10/05/2023Language:
English
Version:
10/05/2023
File size:
306.9 KB
File name:
CPSxxE_CRN_HE_01379_03.23.pdf
-
-
-
Manufacturer Declaration
Product family: Memosens
Product root: CPF82E-
Declaration number: HE_01872_01.24
Manufacturer specification: RoHS
Additional information: China-RoHSEN 18/01/2024Language:
English
Version:
18/01/2024
File size:
392.7 KB
File name:
HE_01872_01.24_CPF82E_China-RoHS_orange.pdf
-
-
-
EU Declaration
Product family: Memosens, OrbiPac
Product root: CPF81E-, CPF82E-
Declaration number: EU_00910_01.21EN 11/05/2021Language:
English
Version:
11/05/2021
File size:
276 KB
File name:
EU_00910_01.21_CPF8xE unterschrieben.pdf
-
-
-
UK Conformity Assessed
Product family: Memosens
Product root: CPF81E-, CPF82E-
Declaration number: UK_00394_01.21Language:
English
Version:
28/10/2022
File size:
92.1 KB
File name:
UK_00394_01.21 CPF81_82E NonEx.pdf
-
-
-
Explosion Protection
Product family: Memocheck, Memosens
Product root: CLS15E-, CLS16E-, CLS21E-, CLS82E-, COS22E-, COS51E-, COS81E-, CPF81E-, CPF82E-, CPS11E-, CPS12E-, CPS16E-, CPS31E-, C
PS41E-, CPS42E-, CPS47D-, CPS47E-, CPS61E-, CPS62E-, CPS71E-, CPS72E-, CPS76E-, CPS77D-, CPS77E-, CPS91E-, CPS92E-, CPS96E-, CPS97D-
, CPS97E-, CYP02E-
Region: USA
Approval agency: CSA
Protection: Ex i Cl. I Div. 1Language:
English
Version:
10/02/2022
File size:
2 MB
File name:
CoFC_80086777_EN with Control_Drawing.pdf
-