
Specs at a glance
-
Measuring range
ORP: –1 500 to 1 500 mV
pH: 0 to 14 -
Process temperature
0 to 110 °C (32 to 230 °F)
-
Process pressure
0.8 to 14 bar (11.6 to 203 psi) absolute
Field of application
Memosens CPS96E is the specialist for media with a high content of suspended solids such as dispersions, precipitations or emulsions. The open aperture prevents fouling and ensures reliable simultaneous pH and ORP measurement. Thanks to Memosens 2.0 digital technology, CPS96E combines maximum process integrity with simple operation. It resists moisture, enables lab calibration and offers extended storage of calibration and process data providing the perfect basis for predictive maintenance.
Chemical processes
Pulp and paper industry
Contaminated media and suspended solids
- Dispersions
- Precipitations
- Emulsions
With ATEX, IECEx, CSA C/US, NEPSI, Japan, INMETRO approvals for use in hazardous areas, zones 0, 1 and 2.
Benefits
Memosens 2.0 offers extended storage of calibration and process data, enabling better trend identification and offering a future-proof basis for predictive maintenance and enhanced IIoT services.
Simultaneous measurement of pH, ORP and rH values (in rH mode) provides a better process overview for tighter process control.
Additional platinum electrode enables constant monitoring of reference impedance and thus sensor quality.
Robust and resistant to poisoning thanks to stabilized gel and reference with ion trap.
Not affected by fluctuations in pressure and temperature: Open aperture prevents build-up of diffusion potential at the junction.
Maximum process safety through non-contact inductive signal transmission.
Minimized process downtime and extended sensor lifetime reduce operating costs.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Memosens CPS96E
English version - 07/2021
pH/ORP sensor for heavily polluted media and suspended solids
EN 27/07/2021Language:
English
Version:
27/07/2021
File size:
1.1 MB
File name:
TI01602CEN_0121.pdf
-
-
-
Operating Instruction (BA)
Combined pH/ORP sensors CPS16E, CPS76E and CPS96E
English version - 10/2021
pH and ORP measurement
EN 14/10/202130/07/2021Language:
English
Version:
14/10/2021
File size:
756.6 KB
File name:
BA02142CEN_0221.pdf
-
-
-
Technical Information (TI)
Memosens CPS96E
pH/ORP sensor for heavily polluted media and suspended solids
EN 27/07/2021Language:
English
Version:
27/07/2021
File size:
1.1 MB
File name:
TI01602CEN_0121.pdf
-
-
-
Operating Instruction (BA)
Combined pH/ORP sensors CPS16E, CPS76E and CPS96E
pH and ORP measurement
EN 14/10/202130/07/2021Language:
English
Version:
14/10/2021
File size:
756.6 KB
File name:
BA02142CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 19/11/2024Language:
English
Version:
19/11/2024
File size:
537 KB
File name:
XA03488CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
UK Ex II 1 G Ex ia IIC T3/T4/T6 Ga
UK Ex II 1G Ex ia IIC T4/T6 GaLanguage:
English
Version:
26/11/2021
File size:
684.7 KB
File name:
XA02588CEN_0221-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus for explosion-hazardous areas
ATEX II 1G Ex ia IIC T3/T4/T6 Ga
ATEX II 1G Ex ia IIC T4/T6 Ga
IECEx Ex ia IIC T3/T4/T6 Ga
IECEx Ex ia IIC T4/T6 GaEN 15/01/202523/04/202118/02/202103/07/2020Language:
English
Version:
15/01/2025
File size:
496.1 KB
File name:
XA01991CEN_0424-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to: BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
NEPSI Ex ia IIC T3/T4/T6 Ga
NEPSI Ex ia IIC T4/T6 GaEN 07/09/202105/08/2020Language:
English
Version:
07/09/2021
File size:
529.3 KB
File name:
XA02113CEN_0221.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
EAC Ex 0Ex ia IIC T3/T4/T6 Ga X
EAC Ex 0Ex ia IIC T4/T6 Ga XEN 26/01/2022Language:
English
Version:
26/01/2022
File size:
424.3 KB
File name:
XA02817CEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens pH/ORP sensors
pH and ORP measurement
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 27/11/202426/08/2024Language:
English
Version:
27/11/2024
File size:
503.3 KB
File name:
XA03347CEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
pH and ORP measurement
Supplement to BA01988C, BA02142C
Safety instructions for electrical apparatus in explosion-hazardous
areas
KOR Ex ia IIC T3/T4/T6 Ga
KOR Ex ia IIC T4/T6 GaEN 22/10/2021Language:
English
Version:
22/10/2021
File size:
425.6 KB
File name:
XA02739CEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
Memosens pH/ORP sensors
CSA C/US IS Cl. I Div. 1 GP A-D T3/T4/T6 + CSA C/US IS Cl. I Zone 0 AEx
ia IIC T3/T4/T6
CSA C/US IS Cl. I Div. 1 GP A-D T4/T6 + CSA C/US IS Cl. I Zone 0 AEx ia
IIC T4/T6
CSA C/ US Cl. 1 Div 1&2 GP A-D T6…T3
Safety InstructionsEN 01/12/202215/02/202220/08/2020Language:
English
Version:
01/12/2022
File size:
860.7 KB
File name:
XA02235CEN_0422-00.pdf
-