![The contacting conductivity sensor Condumax CLS16B is perfectly suited for pure and ultrapure water Condumax CLS16B is an analog conductivity sensor for hygienic applications](/__image/a/9816362/k/d42f805af7cedf02efa4236a45b5e29ca7fe1972/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CLS16B-analog-conductivity-sensor.jpg)
Specs at a glance
-
Measurement range
k=0,1: 0,04µS/cm - 500µS/cm
-
Process temperature
Max. 120°C (150°C/30 min)
max. 248°F (302°F/30 min.) -
Process pressure
max. 12 bar at 20°C
max.174 psi at 68°F
Field of application
Condumax CLS16B is an analog sensor for precise measurement in the low conductivity range of pure and ultrapure water. Its certified hygienic design complies with the relevant standards EHEDG, USP Class VI and ASME-BPE. Various hygienic process connections ensure the perfect fit for your process.
Condumax CLS16B measures conductivity in pure and ultrapure water for the monitoring of:
Ion exchangers
Reverse osmosis
Distillation
Water for injection (WFI)
With its international explosion protection approvals, such as ATEX, FM, CSA and NEPSI, the analog sensor is suitable for hazardous area use.
Benefits
Perfectly suited to life sciences and food & beverage: Complies with EHEDG, ASME, FDA and USP Class VI
Hygienic: Autoclavable, sterilizable and suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP)
Accurate: Cell constant of the sensor is measured individually
Robust: Electropolished stainless steel body for corrosion-free operation and easy cleaning
Long-operating life: Replaceable, hygienic EPDM/PEEK sealing
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Condumax CLS16B
English version - 12/2023
Analog conductivity sensor
EN 15/12/2023Language:
English
Version:
15/12/2023
File size:
943.2 KB
File name:
TI01772CEN_0123-00.pdf
-
-
-
Technical Information (TI)
TI Condumax CLS16B
Analog conductivity sensor
EN 15/12/2023Language:
English
Version:
15/12/2023
File size:
943.2 KB
File name:
TI01772CEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Condumax CLS16B
Analog conductivity sensor
EN 15/12/2023Language:
English
Version:
15/12/2023
File size:
609.8 KB
File name:
BA02334CEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
NEPSI Ex ia IIC T6 ... T2 GaEN 12/04/2024Language:
English
Version:
12/04/2024
File size:
602.6 KB
File name:
XA03295CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Condumax CLS12, CLS13, CLS15, CLS16B, CLS21
Conductivity sensors with conductive measurement of conductivity
ATEX II 1G Ex ia IIC T6 ... T2 GaEN 10/01/202413/12/202101/05/200801/03/2003Language:
English
Version:
10/01/2024
File size:
497.6 KB
File name:
XA00083CEN_1423-00.pdf
-
-
-
Manufacturer Declaration
Product family: ConduMax H
Product root: CLS16B-
Declaration number: HE_01853_01.23
Manufacturer specification: PED
Additional information: CRNEN 21/11/2023Language:
English
Version:
21/11/2023
File size:
145.6 KB
File name:
CLS16B_CRN_HE_01853_01.23 unterschrieben.pdf
-
-
-
Manufacturer Declaration
Product family: ConduMax H, Memosens
Product root: CLS16-, CLS16B-, CLS16D-, CLS16E-
Declaration number: HE_01875_02.24
Manufacturer specification: Food hygiene
Additional information: ASME BPE 2022Language:
English
Version:
31/05/2024
File size:
285.4 KB
File name:
HE_01875_02.24_CLS16X_ChangeNotificationASME-BPE_Sealing_20240531.pdf
-
-
-
EU Declaration
Product family: ConduMax H
Product root: CLS16B-
Declaration number: EU_01157_01.23
Additional information: CEEN 07/11/2023Language:
English
Version:
07/11/2023
File size:
220.1 KB
File name:
EU_01157_01.23 CLS16B nonEx.pdf
-
-
-
EU Declaration
Product family: ConduMax H
Product root: CLS16B-
Declaration number: EU_01162_01.23EN 13/12/2023Language:
English
Version:
13/12/2023
File size:
221.8 KB
File name:
EU_01162_01.23 CLS16B ATEX.pdf
-
-
-
UK Conformity Assessed
Product family: ConduMax H
Product root: CLS16B-
Declaration number: UK_00573_01.23
Additional information: UKCALanguage:
English
Version:
07/11/2023
File size:
215 KB
File name:
UK_00573_01.23 CLS16B nonEx.pdf
-
-
-
UK Conformity Assessed
Product family: ConduMax H
Product root: CLS16B-
Declaration number: UK_00577_01.24Language:
English
Version:
29/01/2024
File size:
191.1 KB
File name:
UK_00577_01.24 CLS16B Ex.pdf
-