Specs at a glance
-
Measuring range
100 µS/cm - 2000 mS/cm
-
Process temperature
max. 140°C (max. 30 min.)
284°F (max. 30 min.) -
Process pressure
max. 12 bar (90°C)
(174 psi(194°F))
Field of application
Smartec CLD132 is a measuring system for inductive conductivity. The combination of a transmitter and a sensor is interference-free, easy-to-use and features a stainless steel temperature sensor that gives you an ultrafast temperature response for reliable measurement in separation applications.
Smartec CLD132 is suited to applications such as:
Alkaline/acid concentration control in remaking
Phase separation of product/water and product/product mixtures in pipe systems
Product monitoring
Smartec CLD132 features the following protocols and interfaces:
0/4...20mA
HART
PROFIBUS DP
PROFIBUS PA
Benefits
Engineered for quick temperature response
Low risk of soiling due to encapsulated sensor
Insensitive to polarization
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
BA Smartec CLD132
English version - 04/2024
Measuring system with inductive conductivity sensor for conductivity and concentration measurement
EN 16/04/202401/09/200401/03/200331/12/1999Language:
English
Version:
16/04/2024
File size:
2.3 MB
File name:
BA00207CEN_1322-00.pdf
-
-
-
Technical Information (TI)
Technical Information Smartec S CLD132
English version - 08/2004
Measuring system with inductive sensor for conductivity and concentration measurement in the food industry
EN 01/08/2004Language:
English
Version:
01/08/2004
File size:
904.7 KB
File name:
TI207CEN.PDF
-
-
-
Technical Information (TI)
Technical Information Smartec S CLD132
Measuring system with inductive sensor for conductivity and
concentration measurement in the food industryEN 01/08/2004Language:
English
Version:
01/08/2004
File size:
904.7 KB
File name:
TI207CEN.PDF
-
-
-
Operating Instruction (BA)
BA Smartec CLD132
Measuring system with inductive conductivity sensor for conductivity and
concentration measurementEN 16/04/202401/09/200401/03/200331/12/1999Language:
English
Version:
16/04/2024
File size:
2.3 MB
File name:
BA00207CEN_1322-00.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions SmarTec S CLD 132 Hart
Field Communication
with SmarTec S CLD132EN 01/01/2000Language:
English
Version:
01/01/2000
File size:
250.3 KB
File name:
ba212cen.pdf
-
-
-
Operating Instruction (BA)
BA Smartec CLD132/134
Measuring systems with inductive sensor for conductivity and
concentration measurement in the food industry
PROFIBUS PA/DPEN 27/06/202330/07/201304/04/201201/07/200601/04/2006Language:
English
Version:
27/06/2023
File size:
1.3 MB
File name:
BA00213CEN_1523-00.pdf
-
-
-
Special Documentation (SD)
Instructions for service kits Smartec S / CLD132
Special documentation
Instructions for service kits Smartec S / CLD132EN 01/10/2004Language:
English
Version:
01/10/2004
File size:
202.6 KB
File name:
SD082CA2.pdf
-
-
-
Manufacturer Information (MI)
Simatic PDM PROFIBUS Package V1.12.00 Manufacturer Information includes PDM - Device List, Release Notes – PROFIBUS
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 25/11/201531/07/201502/02/201529/01/201508/04/2014Language:
English
Version:
25/11/2015
File size:
249.1 KB
File name:
MI00094S_04_en_12.15.pdf
-
-
-
Manufacturer Information (MI)
AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN 30/07/201513/01/201515/04/201407/01/201418/03/2013Language:
English
Version:
30/07/2015
File size:
438.9 KB
File name:
MI00095S_04_en_10.15.pdf
-
-
-
Manufacturer Information (MI)
PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00EN 30/07/201505/02/201510/07/201408/04/201418/03/2013Language:
English
Version:
30/07/2015
File size:
253 KB
File name:
MI00099S_04_en_09.15.pdf
-
-
-
Manufacturer Information (MI)
PRM FOUNDATION fieldbus Package V1.05.00 Manufacturer Information includes PRM - Device List, Release Notes – FOUNDATION fieldbus
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.05.00EN 30/07/201503/02/201511/04/201413/07/201215/04/2011Language:
English
Version:
30/07/2015
File size:
245.1 KB
File name:
MI00097S_04_en_05.15.pdf
-
-
-
Manufacturer Information (MI)
Simatic PDM HART Package 1.14.00 Manufacturer Information includes PDM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.14.00EN 07/08/201505/02/201508/04/201404/12/201305/02/2013Language:
English
Version:
07/08/2015
File size:
385.8 KB
File name:
MI00093S_04_en_11.15.pdf
-