![Liquiline Compact CM82 is the smallest transmitter for Memosens sensors Liquiline Compact CM82 is the smallest transmitter for Memosens sensors](/__image/a/5273518/k/68c8dc69ab6e3bc636cd570f26e26443ea027fa9/ar/1-1/w/100/t/jpg/b/ffffff/n/true/fn/Liquiline%20Compact%20CM82_Ex_front.jpg)
![The CM82 two-wire transmitter for pH, ORP, oxygen, conductivity with the RIA46 four-wire field meter Bundle of CM82 transmitter and RIA46 field meter](/__image/a/9514669/k/edb5cb203f8bf0e9e7e98c0536ea534d118f71b9/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Bundle%20-%20CM82%20+%20RIA46.jpg)
Benefits at a glance
-
You have an installed base with 4-wire devices and still want to benefit from the advantages of the Liquiline Compact CM82 2-wire transmitter (compact design, Memosens technology, Bluetooth, use in hazardous areas)? Then this bundle is just right for you, as the RIA46 field meter powers up to two CM82 devices simultaneously. This allows you to set up two CM82 measuring points with any combination of pH, ORP, oxygen and conductivity sensors with Memosens technology in your 4-wire environment.
-
Use the CM82 2-wire transmitter in a 4-wire environment
Thanks to its integrated loop power supply, the RIA46 4-wire field meter is able to power one or even two 2-wire transmitters of the Liquiline CM82 series. This allows you to perfectly use the compact and robust field transmitter with your 4-wire infrastructure.
-
True multiparameter transmitter with Memosens technology
Liquiline Compact CM82 is a multiparameter transmitter that can accommodate pH, ORP, conductivity and oxygen sensors. Thanks to Memosens technology and the automatic sensor recognition, within seconds you can replace worn sensors or switch to a sensor of a different measurement parameter.
-
Optional Bluetooth connection
You can connect your CM82 transmitters to your existing smartphones and tablets via a particularly secure Bluetooth connection. This allows you to commission and operate your CM82 measuring points conveniently as well as retrieve measured values and sensor information from a distance. Alternatively, the RIA46 display indicates the measured values of the connected sensors on-site.
-
Visual indication of status diagnostics
The CM82 transmitter is equipped with a red/green LED that permanently displays the diagnostic results of the transmitter and the connected sensor, thus enabling a quick and easy status check on-site.
-
Suitable for hazardous areas
With its international explosion protection approvals, such as IECEx, ATEX, and CSA, the Liquiline Compact CM82 is suitable for hazardous area use. Therefore, it is possible to mount the CM82 in a hazardous area even if the RIA46 is installed in a non-hazardous area.
Bundle in Detail
![Transmitter bundle with field meter Overview of all bundle parts](/__image/a/9514920/k/49b0639720ee2756f144b1931b3a966d73f993f0/ar/4-3/w/648/t/jpg/b/ffffff/n/true/fn/Bundle%20-%20CM82%20+%20RIA46%20-%20overview.jpg)
Components and Pre-Configurations
-
Components can be configured within the bundle in the cart
-
Components1
- F
- L
- E
- X
-
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
1-channel transmitter
Liquiline Compact CM82
The Liquiline Compact CM82 is the smallest transmitter for Memosens sensors. Its slender housing measures only 11 cm long and 2 cm wide, including a connection to which you can attach your sensor directly, without a cable. Together with the sensor, it fits into most assemblies and couldn’t be easier to install. Via a uniquely secure Bluetooth connection, you can see all nearby CM82 measuring points on your tablets or smartphones and operate them conveniently from a distance.
-
Measuring principle
Potentiometric
-
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
-
Installation
Connection of digital sensors with Memosens-Protocol
-
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
-
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
-
Material
Housing, cover: Peek 151
Strain relief: EPDM
Axial ring Peek 450 G -
Dimension
Diameter: 18.95 mm (0.75 inch)
Length: 114.7 mm (4.52 inch) -
Connection
Connection of digital sensors with Memosens-Protocol
-
Ingress protection
IP67, IP68, NEMA Type 6
-
Input
One channel transmitter
-
Output / communication
4 to 20 mA, HART
-
Additional certifications
CE, CSA C/US GP
-
Measuring principle
Potentiometric
-
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
-
Installation
Connection of digital sensors with Memosens-Protocol
-
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
-
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
-
Material
Housing, cover: Peek 151
Strain relief: EPDM
Axial ring Peek 450 G -
Dimension
Diameter: 18.95 mm (0.75 inch)
Length: 114.7 mm (4.52 inch) -
Connection
Connection of digital sensors with Memosens-Protocol
-
Ingress protection
IP67, IP68, NEMA Type 6
-
Input
One channel transmitter
-
Output / communication
4 to 20 mA, HART
-
Measuring principle
Potentiometric
-
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
-
Installation
Connection of digital sensors with Memosens-Protocol
-
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
-
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
-
Material
Housing, cover: Peek 151
Strain relief: EPDM
Axial ring Peek 450 G -
Dimension
Diameter: 18.95 mm (0.75 inch)
Length: 114.7 mm (4.52 inch) -
Connection
Connection of digital sensors with Memosens-Protocol
-
Ingress protection
IP67, IP68, NEMA Type 6
-
Input
One channel transmitter
-
Output / communication
4 to 20 mA, HART
-
Measuring principle
Potentiometric
-
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
-
Installation
Connection of digital sensors with Memosens-Protocol
-
Characteristic
Liquiline CM82 is a two-wire transmitter for all areas of process engineering
-
Design
Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets
-
Material
Housing, cover: Peek 151
Strain relief: EPDM
Axial ring Peek 450 G -
Dimension
Diameter: 18.95 mm (0.75 inch)
Length: 114.7 mm (4.52 inch) -
Connection
Connection of digital sensors with Memosens-Protocol
-
Input
One channel transmitter
-
Output / communication
4 to 20 mA, HART
RIA46
Field meter with control unit
Analog measured values are indicated, evaluated and calculated by the field indicator. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" allows the quick and easy commissioning for differential pressure applications.
-
Measuring principle
Indicators with control unit
-
Measuring principle
Field meter with control unit
-
Function
Display
Loop Power Supply
Transmitter Functionality
Barrier
Signal Isolation
Calculation
Limit Alarm -
Display
Multicolor backlight LCD
White/black/yellow
Bargraph
Unit
TAG
Alarm warning in plain text -
Power Supply
20...250V AC/DC
-
Input
2 x universal (U, I, R, RTD, TC)
-
Output
2 x analogue output (I, U) 1 x loop power supply
-
Software functions
Linearization
Minimum value per channel
Maximum value per channel
Calculation
Band value monitoring -
Certificates
ATEX II(1)GD [Ex ia] IIC
CSA General Purpose
CSA AIS, NI/I/2/ABCDEFG/T4
FM AIS, NI/I/2/ABCDEFG/T4
TIIS [Ex ia] IIC
NEPSI [Ex ia] IIC
UK II(1)G [Ex ia Ga] IIC, II(1)D [Ex ia Da] IIIC -
SIL
2
-
Panel mounting
field
-
Measuring principle
Display
-
Function
Display
Loop Power Supply
Transmitter Functionality
Barrier
Signal Isolation
Calculation
Limit Alarm -
Certification
ATEX II (1) GD [Ex ia] 4C
CSA AIS
NI/I/2 ABCDEFG/T4
FM AIS
NI/I/2 ABCDEFG/T4
UR C/US -
Input
2 x universal (U, I, R, RTD, TC)
-
Output
2 x analogue output (I, U)
1 x loop power supply -
Relay output
2 x changeover contact
1 x open collector -
Auxiliary power supply / Loop power supply
20...250V AC/DC
-
Dimensions (wxhxd)
Field housing:
199 x 133 x 96 mm
(7.83" x 5.24" x 3.78") -
Software
Linearization
Minimum value per channel
Maximum value per channel
Calculation
Band value monitoring -
Operation
3 keys
Interface CDI to USB at PC + configuration software FieldCare -
Display
Multicolor backlight LCD
White/black/yellow
Bargraph
Unit
TAG
Alarm warning in plain text