
Specs at a glance
-
Measuring range
Trace: 0 to 5 mg/l ClO2
Standard: 0 to 20 mg/l ClO2
High: 0 to 200 mg/l ClO2 -
Process temperature
0 to 55 °C , non-freezing
(32 to 130 °F) -
Process pressure
Max. 2 bar abs
(Max. 29 psi abs)
Field of application
Easy chlorine dioxide measurement with the robust, low maintenance sensor Memosens CCS50E. The sensor provides fast and stable measured values in utilities, drinking water and process water. It is used to ensure efficient disinfection for highest water quality and safety, and to avoid overdosing of chlorine dioxide. Furthermore, the absence of ClO2 in beverage plants and reverse osmosis can be monitored. Benefit from maximum data integrity and simple operation with the Memosens 2.0 technology.
Memosens CCS50E is a chlorine dioxide sensor for skid builders and end customers. It measures reliably in:
Cooling systems or towers: to avoid pathogen growth
Process water: for hygienic and safe packaging and bottling of products in food processing
Beverage and reverse osmosis plants: to secure the absence of chlorine dioxide
Drinking water: to ensure sufficient disinfection
Benefits
Wide measuring range: From trace measurement up to chlorine dioxide concentrations of 200 mg/l.
Easy installation: sensor can be installed in the modular Flowfit CYA27 assembly or in immersion assemblies and faster poloarization time with the new Memosens 2.0 technology.
Fast response time provides accurate process view and enables prompt reaction to process changes as well as efficient process control.
Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for lowest disinfectant concentration.
More process up-time thanks to fast sensor exchange: precalibrate the sensor in your lab and then swap it into your process with plug & play.
Easy combination with other relevant parameters of liquid analysis thanks to connection to the Liquiline multiparameter transmitter.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Memosens CCS50E
English version - 10/2023
Digital sensor with Memosens technology for determining chlorine dioxide
EN 17/10/2023Language:
English
Version:
17/10/2023
File size:
1.5 MB
File name:
TI01767CEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CCS50E
English version - 09/2023
Digital sensor with Memosens technology for determining chlorine dioxide
EN 27/09/2023Language:
English
Version:
27/09/2023
File size:
1.7 MB
File name:
BA02313CEN_0123-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CCS50E
Digital sensor with Memosens technology for determining chlorine dioxide
EN 17/10/2023Language:
English
Version:
17/10/2023
File size:
1.5 MB
File name:
TI01767CEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CCS50E
Digital sensor with Memosens technology for determining chlorine dioxide
EN 27/09/2023Language:
English
Version:
27/09/2023
File size:
1.7 MB
File name:
BA02313CEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens disinfection sensors
NI Class I Div 2 Groups A, B, C, D T6
Ex ic IIC T6 Gc
Class I Zone 2 AEx ic IIC T6 Gc
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 13/08/2024Language:
English
Version:
13/08/2024
File size:
571.9 KB
File name:
XA03332CEN_0124-00.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
German
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_de_24_FO-Disinfection_infographic-PU01581C07DE0124.pdf
-
-
-
PU (Publication)
Disinfection applications
Measuring ranges and suitable sensors
Language:
English
Version:
16/06/2023
File size:
603.1 KB
File name:
PU01405CEN-disinfection-sensor-application.pdf
-
-
-
PU (Publication)
Desinfektionsanwendungen
Messbereiche und geeignete
SensorenLanguage:
German
Version:
03/11/2023
File size:
678.7 KB
File name:
PU01405CDE_02.23_Desinfektionsanwendungen.pdf
-
-
-
PU (Publication)
Infografika portfolia dezinfekce
Infografika o dezinfekčních senzorech s technologií Memosens 2.0
Language:
Czech
Version:
08/10/2024
File size:
198.2 KB
File name:
FO_Disinfection_script_infographic-PU01581C07_CS.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
English
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_en_24_FO-Disinfection_infographic-PU01581C07EN0124.pdf
-
-
-
Competence Brochure (CP)
Desinfektion ist überall
Sauberes und sicheres Wasser für Wasserwerke, Kläranlagen und Industrie
Language:
German
Version:
07/09/2023
File size:
1.6 MB
File name:
CP01548CDE_Desinfektion.pdf
-
-
-
Competence Brochure (CP)
La disinfezione ci riguarda da vicino
Acqua pulita e sicura per acquedotti, depuratori e industrie
Language:
Italian
Version:
14/03/2024
File size:
3.6 MB
File name:
CP01548C16IT_0123.pdf
-