
Specs at a glance
-
Measuring range
-1500mV - -1500mV
-
Process temperature
-10°C - 110°C
(14°F - 230°F) -
Process pressure
max. 10 bar
(145 psi)
Field of application
Orbipac CPF82 is the analog simple solution for ORP measurement in harsh environments. Its large, dirt-repellent PTFE diaphragm guarantees low maintenance while its integrated assembly saves space and time during flow or immersion installation.
Orbipac CPF82 is the robust ORP sensor for treatment of industrial water and wastewater and for processes in mining industries. It monitors:
Inlet and outlet
Neutralization
Flotation
Leaching
Benefits
Suitable for flow and immersion installation
Long-time stable: Second electrolyte bridge for better protection against electrode poisoning ions such as S2- or CN- ions
Robust polymer housing protects against mechanical damage
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Orbipac CPF81D/CPF82D and CPF81/CPF82
pH/ORP sensors, with digital Memosens technology or analog
For mining operations, industrial water and wastewater treatmentEN 15/07/202004/06/202030/11/201401/07/200801/03/2004Language:
English
Version:
15/07/2020
File size:
499.2 KB
File name:
TI00191CEN_1520.pdf
-
-
-
Operating Instruction (BA)
pH/ORP sensors and reference half cells
Sensors with Memosens technology and analog sensors
EN 04/05/202031/12/201730/11/2015Language:
English
Version:
04/05/2020
File size:
1.1 MB
File name:
BA01572CEN_0320.pdf
-
-
-
Explosion Protection
Product family: CeraGel, CeraLiquid, ConduMax H, ConduMax W, InduMax H, InduMax P, Liquiline M, Memocheck, OrbiPac, OrbiPore, OrbiSi nt, Sensor, TopHit
Product root: CLS12-, CLS13-, CLS15-, CLS16-, CLS21-, CLS50-, CLS54-, CM42-, CPF81-, CPF82-, CPS11-, CPS12-, CPS13-, CPS41-, CPS42-,
CPS441-, CPS471-, CPS491-, CPS71-, CPS72-, CPS91-, CPS92-, CTS1-, CYP03D-
Region: Canada
Approval agency: CSA
Protection: Ex i Cl. I Div. 1Language:
English
Version:
01/06/2023
File size:
2.6 MB
File name:
CSA_CoC_1718339_CM42_2023-06-01.pdf
-
-
-
Explosion Protection
Product family: InduMax P, Liquiline M, Memosens
Product root: CLS12-, CLS13-, CLS15-, CLS15D-, CLS16-, CLS16D-,
CLS21-, CLS21D-, CLS50-, CLS50D-, CLS82D-, CM42-, COS21D-, COS22D-,
COS51D-, CPF81-, CPF81D-, CPF82-, CPF82D-, CPS11-, CPS11D-, CPS12-,
CPS12D-, CPS13-, CPS16D-, CPS171D-, CPS41-, CPS41D-, CPS42-, CPS42D-,
CPS441-, CPS441D-, CPS471-, CPS471D-, CPS491-, CPS491D-, CPS64-, CPS71-,
CPS71D-, CPS72-, CPS72D-, CPS76D-, CPS91-, CPS91D-, CPS92-, CPS92D-,
CPS96D-, CTS1-, CYK10-, CYP01D-, CYP02D-, OPS171D-
Region: USA
Approval agency: FMLanguage:
English
Version:
30/11/2020
File size:
523.6 KB
File name:
FM16US0145XSupp15.pdf
-