Specs at a glance
-
Measuring range
L: 0 to 100
a: -150 to 100
b: -100 to 150 -
Process temperature
-20 to 60 °C (-4 to 140 °F)
60 to 140 °C (140 to 284 °F) with water cooling -
Process pressure
0.5 to 10 bar (7.3 to 145 psi) (absolute)
Field of application
Memosens Wave CKI50 impresses with its compact design, which allows the spectrometer to provide reliable and fast color control directly in the process. At the same time, the process spectrometer ensures hygiene and material standards in accordance with the specifications of the food industry. Thanks to a preset color model and the connection to a Liquiline transmitter, commissioning is very easy and you benefit from stable measurements.
Quality control: Color deviations in end products are caused by color variations in the raw materials. Therefore, recognizing them and initiating appropriate adjustments is crucial
Filling control: Increasing product diversity and rising production speed pose a risk of incorrect bottling. Reliable and fast color detection is crucial.
Phase control: With color detection, phases in pipes can be recognized quickly and product losses can be minimized, e.g. when changing products or during cleaning.
Benefits
Compact design: Determination of color across the entire color spectrum with just a single device.
Easy commissioning: Thanks to Memosens technology and the Liquiline transmitter, installation is quick and easy. No calibration required, only a reference spectrum of the zero point has to be recorded.
Robust color measurement: Highly repeatable and long-term reliable color measurements even in demanding process environments, thanks to a high resistance to water ingress and vibration as well as higher temperatures.
Safe and efficient process control: The hygienic design ensures products are made safely. By checking the color directly in the process, product loss and potential health risks to consumers can be prevented
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Memosens Wave CKI50
English version - 08/2023
Process spectrometer for the measurement of color
EN 31/08/202302/12/2019Language:
English
Version:
31/08/2023
File size:
926.8 KB
File name:
TI01431CEN_0223-00.pdf
-
-
-
Technical Information (TI)
TI Memosens Wave CKI50
Process spectrometer for the measurement of color
EN 31/08/202302/12/2019Language:
English
Version:
31/08/2023
File size:
926.8 KB
File name:
TI01431CEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens Wave CKI50
Process spectrometer for the measurement of color
EN 20/09/202313/01/2020Language:
English
Version:
20/09/2023
File size:
948.9 KB
File name:
BA01932CEN_0223-00.pdf
-
-
-
Installation Instructions (EA)
Kit CKI50
Cable replacement
EN 31/05/2020Language:
English
Version:
31/05/2020
File size:
513.2 KB
File name:
EA01299CEN_0120.pdf
-
-
-
Installation Instructions (EA)
Kit CKI50 measuring head
For versions with 2, 5 or 10 mm
EN 01/12/2020Language:
English
Version:
01/12/2020
File size:
412.2 KB
File name:
EA01297CEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens Wave CKI50
for measuring color, color variations
ATEX, IECEx:
Ex ia op is/db [ia Ga] IIC T6 Ga/GbEN 13/06/202321/07/2022Language:
English
Version:
13/06/2023
File size:
472 KB
File name:
XA02890CEN_0223-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens Wave CKI50
for measuring color, color variations
UKEx:
Ex ia op is/db [ia Ga] IIC T6 Ga/GbLanguage:
English
Version:
11/07/2023
File size:
471.5 KB
File name:
XA03140CEN_0123-00.pdf
-
-
-
Special Documentation (SD)
SD Hygienic applications
Liquid analysis equipment
EN 29/08/202330/04/2021Language:
English
Version:
29/08/2023
File size:
512.7 KB
File name:
SD02751CEN_0223-00.pdf
-
-
-
Innovation (IN)
Reliable and robust real-time color control in liquids with the Memosens Wave CKI50 process spectrometer
Reliable and robust real-time color control in liquids with the
Memosens Wave CKI50 process spectrometerLanguage:
English
Version:
29/06/2023
File size:
671.7 KB
File name:
IN01123C_MemosensWaveCKI50_process_spectrometer_EN.pdf
-
-
-
Innovation (IN)
Sichere und robuste Echtzeit-Farbkontrolle in Flüssigkeiten mit dem Prozessspektrometer Memosens Wave CKI50
Sichere und robuste Echtzeit-Farbkontrolle in Flüssigkeiten mit
dem Prozessspektrometer Memosens Wave CKI50Language:
German
Version:
29/06/2023
File size:
773.6 KB
File name:
IN01123C_MemosensWaveCKI50_Prozessspektrometer_DE.pdf
-
-
-
Manufacturer Declaration
Product family: Spectrometer
Product root: CKI50-
Declaration number: HE_01928_02.24
Manufacturer specification: Food hygiene
Additional information: Japan Food contact materialLanguage:
English
Version:
22/07/2024
File size:
310.9 KB
File name:
HE_01928_02.24_CKI50.pdf
-