
Specs at a glance
-
Process temperature
-40 °C...+150 °C
(-40 °F...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...64 bar
(Vacuum...928 psi) -
Min. density of medium
0.5 g/cm³ (25.0 lb/ft3)
(0.4 g/cm³ (31.2 lb/ft3) optional)
Field of application
The Liquiphant FTL43 is a point level switch for liquids and part of the Compact Line. The product line is especially developed for hygienic applications and combines compact design with full performance. The proven vibronic technology works reliably in all pumpable liquids, without media adjustment. The Liquiphant FTL43 is distinguished by its ease of use with plug & play functionality and a wide range of digital communication options.
Liquiphant FTL43 is used for point level detection in process and storage tanks as well as in pipelines.
Liquiphant FTL43 covers a wide range of hygienic applications:
Level detection in narrow skids and modules for various liquids
Pump dry run protection in pipes
Overfill protection in process tanks
Detection of media with different densities
Benefits
Outstanding ease of use due to easy commissioning with plug & play functionality
Improved process and product safety through configuration integrity - a checksum algorithm (CRC) ensures that safety relevant parameters remain unchanged
Increased productivity thanks to traceable and documented on-demand verification without process interruption and continuous diagnostics with Heartbeat Technology
Documented compliance through certified hygienic design as well as proven material conformity and traceability
User-friendly operation with guided wizards and a wide range of digital communication options
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Liquiphant FTL43 IO-Link
English version - 09/2023
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
937.1 KB
File name:
TI01725FEN_0323-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL43 HART
Vibronic
EN 30/11/2024Language:
English
Version:
30/11/2024
File size:
943.3 KB
File name:
TI01762FEN_0223-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL43 IO-Link
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
937.1 KB
File name:
TI01725FEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL43 HART
Vibronic
EN 30/11/2024Language:
English
Version:
30/11/2024
File size:
1.1 MB
File name:
BA02308FEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL43 IO-Link
Vibronic
EN 30/09/2024Language:
English
Version:
30/09/2024
File size:
1.2 MB
File name:
BA02309FEN_0223-00.pdf
-
-
-
Device Parameter (GP)
GP Liquiphant FTL43
Vibronic
IO-LinkLanguage:
English
Version:
30/09/2024
File size:
1.1 MB
File name:
GP01228FEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Liquiphant FTL43
Vibronic
HARTEN 25/11/2024Language:
English
Version:
25/11/2024
File size:
952 KB
File name:
GP01232FEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL43 IO-Link
Vibronic
EN 30/09/2024Language:
English
Version:
30/09/2024
File size:
808.9 KB
File name:
KA01697FEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL43 HART
Vibronic
EN 30/11/2024Language:
English
Version:
30/11/2024
File size:
784.9 KB
File name:
KA01696FEN_0124-00.pdf
-
-
-
Special Documentation (SD)
SD Hygiene certificates
Level and pressure measuring devices
EN 07/05/202427/09/202315/12/202129/01/202105/06/2020Language:
English
Version:
07/05/2024
File size:
564.2 KB
File name:
SD02503FEN_0624-00.pdf
-