
Specs at a glance
-
Process temperature
-40°C ... 150°C
(-40°F ... 300°F) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 360 psi) -
Min. density of medium
200 g/l
Field of application
Soliphant FTM20 is a point level switch for applications with fine-grained or coarse-grained, non-fluidized bulk solids. The various designs means the device has a wide range of applications. Certificates are also available for use in dust and hazardous areas.
Point level switch for fine grained solids
Process connections: Threads
Temperature: -40 to +150°C (-40 to +300°F)
Pressure: -1 to +25bar (-14.5 to +360psi)
Sensor material: 316L
International explosion protection certificates
Benefits
No calibration required, easy commissioning (plug and play)
Measurement not affected by build-up or external vibration
No mechanically moved parts, free of maintenance
Sensor material 316L, abrasion resistant even with building materials
Plastic housing with cover with sight glass, switch status visible from outside;
also aluminium housing availableNot affected by flow noises
Available with explosion protection certificates
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Soliphant T FTM20, FTM21 Technical Information
English version - 08/2018
Robust point level switch for bulk solids, also for dust incendive hazard areas
EN 31/08/201808/01/201813/07/201708/12/201609/04/2008Language:
English
Version:
31/08/2018
File size:
2.1 MB
File name:
TI00389FEN_1618.pdf
-
-
-
Short Instruction (KA)
Operating Instructions Soliphant T FTM20, FTM21
English version - 01/2018
Robust point level switch for bulk solids, also for dust incendive hazard areas
EN 08/01/201813/07/201708/12/201630/09/2004Language:
English
Version:
08/01/2018
File size:
1.2 MB
File name:
KA00227FA6_1518.pdf
-
-
-
Technical Information (TI)
Soliphant T FTM20, FTM21 Technical Information
Robust point level switch for bulk solids,
also for dust incendive hazard areasEN 31/08/201808/01/201813/07/201708/12/201609/04/2008Language:
English
Version:
31/08/2018
File size:
2.1 MB
File name:
TI00389FEN_1618.pdf
-
-
-
Short Instruction (KA)
Exchange of electronic insert on Soliphant T FTM20, FTM21
Exchange of electronic insert on Soliphant T FTM20, FTM21
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
177.3 KB
File name:
KA00621FA2_0909.pdf
-
-
-
Short Instruction (KA)
Operating Instructions Soliphant T FTM20, FTM21
Robust point level switch for bulk solids,
also for dust incendive hazard areasEN 08/01/201813/07/201708/12/201630/09/2004Language:
English
Version:
08/01/2018
File size:
1.2 MB
File name:
KA00227FA6_1518.pdf
-
-
-
Short Instruction (KA)
KA Soliphant T FTM20
Level switch for bulk solids
VibronicEN 15/08/2023Language:
English
Version:
15/08/2023
File size:
434.9 KB
File name:
KA01669FEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Soliphant T FTM20, FTM21
Ex ta/tb IIIC T135 °C Da/Db
EN 06/02/202411/12/202005/10/2017Language:
English
Version:
06/02/2024
File size:
401 KB
File name:
XA01681FEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant T FTM20, FTM21
ATEX, IECEx:
Ex ta/tb IIIC Da/DbEN 02/08/202113/04/201614/03/201301/11/201101/08/2004Language:
English
Version:
02/08/2021
File size:
405.9 KB
File name:
XA00300FEN_1621.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant T FTM20, FTM21
Ex ta IIIC T170°C Da X and Ex tc IIIC T170°C Dc X
EN 25/05/202030/07/2018Language:
English
Version:
25/05/2020
File size:
115.4 KB
File name:
XA01420FEN_0220.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Soliphant T FTM20, FTM21
Ex ta/tc IIIC T170°C Da/Db
IECEx KEM07.0043EN 14/03/201301/10/200701/04/2007Language:
English
Version:
14/03/2013
File size:
134.2 KB
File name:
XA00424FA3_1313.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant T FTM20, FTM21
II 1/2 D Ex ta/tb IIIC Da/Db
Language:
English
Version:
16/09/2021
File size:
396 KB
File name:
XA02703FEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
Soliphant T FTM20, FTM21
Ex ta/tb IIIC T135°C Da/Db
EN 04/08/202222/01/201816/04/201301/02/2008Language:
English
Version:
04/08/2022
File size:
505.7 KB
File name:
XA00434FEN_1522-00.pdf
-