Specs at a glance
-
Process temperature
-40 °C ... 150 °C
(-40 °F ... 302 °F) -
Process pressure / max. overpressure limit
Vacuum ... 40 bar
(Vacuum ... 580 psi) -
Min. density of medium
>0,7g/cm³
(>0,5g/cm³ optional)
Field of application
Liquiphant FTL31 is a point level switch for liquids. The FTL31 is designed for industrial applications in all industries, mainly the machinery industry. The Liquiphant is used for overfill protection or pump dry-run protection in cleaning systems. The IO-Link capability allows easy parameter setting.
Compact:
- Smallest vibronic sensor in the market
Safe:
- Continuous self-monitoring
-Reliable switching independent of media properties
Easy:
- No calibration
- Plug & play
- IO-Link connectivity
Point level switch in compact design with stainless steel housing.
Process connections: Threads
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: -1 to +40bar (-14.5 to 580psi)
Surface roughness: 3.2µm
Overfill protection and leakage detection WHG, marine approvals, final inspection report
Benefits
Designed according to highest requirements to quality and environmental sustainability. The self-monitoring Liquiphant offers safe switching also in case of power supply loss.
Independent of changing media properties an accurate switching point is offered. IO-Link reduces costs and complexity due to easy configuration of the devices via engineering tools
A real plug & play sensor is offered without any need for adjustment even with changing media. Measurement is unaffected by conductivity, build-up, turbulence, flows or air bubbles
No calibration is required, no specific know-how or tools (e.g. software) necessary
Robust design made of stainless steel (316L) assures highest durability
A modular design offers different process temperatures and the widest variety of process connections and accessories in the market to fit every application
No mechanically moved parts, free of maintenance
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Liquiphant FTL31
English version - 07/2022
Vibronic
EN 12/07/202226/01/202130/05/201630/09/2014Language:
English
Version:
12/07/2022
File size:
1.2 MB
File name:
TI01147FEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Liquiphant FTL31
English version - 07/2022
Point level switch for liquids
EN 12/07/202215/05/201530/09/201429/09/2014Language:
English
Version:
12/07/2022
File size:
1.1 MB
File name:
BA01285FEN_0322-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Liquiphant FTL31
Vibronic
EN 12/07/202226/01/202130/05/201630/09/2014Language:
English
Version:
12/07/2022
File size:
1.2 MB
File name:
TI01147FEN_0522-00.pdf
-
-
-
Technical Information (TI)
Liquiphant FTL31 IO-Link
Point level switch for liquids
EN 25/01/202103/12/2018Language:
English
Version:
25/01/2021
File size:
1.2 MB
File name:
TI01433FEN_0221.pdf
-
-
-
Operating Instruction (BA)
Liquiphant FTL31 IO-Link
Point level switch for liquids
EN 05/10/202021/12/201803/12/2018Language:
English
Version:
05/10/2020
File size:
1.4 MB
File name:
BA01935FEN_0320.pdf
-
-
-
Operating Instruction (BA)
Liquiphant FTL31
Point level switch for liquids
EN 12/07/202215/05/201530/09/201429/09/2014Language:
English
Version:
12/07/2022
File size:
1.1 MB
File name:
BA01285FEN_0322-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL31
Level switch for liquids
EN 02/08/202401/05/2022Language:
English
Version:
02/08/2024
File size:
355 KB
File name:
KA01582FEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL31
Level switch for liquids
IO-LinkEN 02/08/202403/10/2022Language:
English
Version:
02/08/2024
File size:
345.8 KB
File name:
KA01618FEN_0224-00.pdf
-
-
-
ZE (Certificate)
Liquiphant FTL31, FTL33
Allgemeine bauaufsichtliche Zulassung /
Allgemeine Bauartzulassung Z-65.40-532 (DIBt) für Liquiphant
LeckageEN 22/07/201917/09/2014Language:
German
Version:
22/07/2019
File size:
1.5 MB
File name:
ZE01011FDE_0219.pdf
-
-
-
ZE (Certificate)
Liquiphant FTL31, FTL33
Allgemeine bauaufsichtliche Zulassung /
Allgemeine Bauartzulassung Z-65.11-531 (DIBt) für LiquiphantEN 22/07/201917/09/2014Language:
German
Version:
22/07/2019
File size:
1.5 MB
File name:
ZE01010FDE_0219.pdf
-
-
-
Special Documentation (SD)
SD M12 socket
Accessories for devices with M12 plug
EN 30/06/202329/05/2020Language:
English
Version:
30/06/2023
File size:
289.2 KB
File name:
SD02586FEN_0223-00.pdf
-