
Specs at a glance
-
Accuracy
+/- 3 mm or +/- 0.2 % of set measuring range
-
Process temperature
-20 °C ... 60 °C
(-4 °F ... 140 °F) -
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs
(10 psi ... 44 psi) -
Max. measurement distance
Sensor 1-1/2": 2 m (6.6 ft)
Sensor 2": 3.5 m (11 ft) -
Main wetted parts
PP/EPDM
Field of application
The range of applications extends from monitoring levels in sewage treatment plants and process water tanks to applications for loading, storage and buffer tanks. FMU30 ultrasonic sensor offers proven software algorithms and all warning and alarm messages are shown on the four-line plain text display and guarantee fast remedy of problems. The envelope curve can also be shown on the display. As the analysis results are displayed directly on-site, this ensures quick and accurate error diagnostics.
Two-wire instrument for continuous non-contact level and flow measurement.
Process connection: Thread
Temperature: -20 to +60°C (-4 to +140°F)
Pressure: +0.7 to +3bar (+10 to +44psi)
Maximum measuring distance:
Sensor 1½" for liquids 5m (16ft) and for bulk solids 2m (6.6ft),
Sensor 2" for liquids 8m (26ft)and for bulk solids 3.5m (11ft)Blocking distance:
Sensor 1½" 0.25m (0.8ft),
Sensor 2" 0.35m (1.15ft)International explosion protection certificates
Benefits
Quick and simple commissioning via menu-guided onsite operation with four-line plain text display, 7 languages selectable
Envelope curves on the on-site display for simple diagnosis
Linearization function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate
Non-contact measurement method minimizes service requirements
Installation possible from thread G 1½ or 1½ NPT upwards
Integrated temperature sensor for automatic correction of the temperature dependent sound velocity
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Ultrasonic Level Measurement
English version - 02/2014
Compact transmitters for non-contact level measurement of fluids, pastes and coarse bulk materials
EN 14/02/201416/01/201331/03/201116/02/2010Language:
English
Version:
14/02/2014
File size:
2.1 MB
File name:
TI00440FEN_1514.pdf
-
-
-
Operating Instruction (BA)
Prosonic T FMU30
English version - 02/2014
Compact transmitters for non-contact level measurements of fluids, pastes and coarse bulk materials
EN 14/02/201404/04/201216/02/2010Language:
English
Version:
14/02/2014
File size:
3.2 MB
File name:
BA00388FEN_1414.pdf
-
-
-
Technical Information (TI)
Ultrasonic Level Measurement
Compact transmitters for non-contact level measurement of fluids, pastes
and coarse bulk materialsEN 14/02/201416/01/201331/03/201116/02/2010Language:
English
Version:
14/02/2014
File size:
2.1 MB
File name:
TI00440FEN_1514.pdf
-
-
-
Operating Instruction (BA)
Prosonic T FMU30
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 14/02/201404/04/201216/02/2010Language:
English
Version:
14/02/2014
File size:
3 MB
File name:
BA00387FEN_1414.pdf
-
-
-
Operating Instruction (BA)
Prosonic T FMU30
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 14/02/201404/04/201216/02/2010Language:
English
Version:
14/02/2014
File size:
3.2 MB
File name:
BA00388FEN_1414.pdf
-
-
-
Short Instruction (KA)
Prosonic T FMU30 Brief Operating Instructions
Compact transmitters for non-contact level measurements of fluids,
pastes and coarse bulk materialsEN 14/02/201404/11/201108/09/201116/02/2010Language:
English
Version:
14/02/2014
File size:
1.8 MB
File name:
KA01054FEN_1514.pdf
-
-
-
Short Instruction (KA)
KA Prosonic T FMU30
Ultrasonic measuring technology
EN 01/12/2022Language:
English
Version:
01/12/2022
File size:
486.6 KB
File name:
KA01638FEN_0122-00.pdf
-
-
-
Short Instruction (KA)
Ultrasonic Level Measurement
Prosonic T FMU30
EN 16/02/2010Language:
English
Version:
16/02/2010
File size:
138.6 KB
File name:
KA290FA2_1209.pdf
-
-
-
Installation Instructions (EA)
Sensor for FMU30 Installation instruction
Prosonic T FMU30
EN 12/04/2012Language:
English
Version:
12/04/2012
File size:
261.6 KB
File name:
EA0032FA2_0210.pdf
-
-
-
Installation Instructions (EA)
Electronics for FMU30 Installation instruction
Prosonic T FMU30 - exchange of electronics
EN 12/04/2012Language:
English
Version:
12/04/2012
File size:
210 KB
File name:
EA0030FA2_0210.pdf
-
-
-
Installation Instructions (EA)
Display for FMU30 Installation instruction
Prosonic T FMU30
EN 12/04/2012Language:
English
Version:
12/04/2012
File size:
164.8 KB
File name:
EA0031FA2_0210.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Prosonic T FMU30
Ex ia Class I, Division 1, Group A-D, T5
Class I, Zone 0, AEx/Ex ia IIC T5 GaLanguage:
English
Version:
26/06/2013
File size:
153.9 KB
File name:
XA01080FEN_0112.pdf
-