

Field of application
The AT1 transmitter is designed to attach to the LT5 level gauge. Main functions are 4 to 20mA analogue output and alarm contact output.
Ambient temperature: -20 to +60°C (-4 to +140°F)
Benefits
Transmission of the tank level by analogue signals
Max. 6 alarm contact outputs
Easy maintenance due to simple mechanism
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Analog transmitter AT1000 AT1
Potentiometer type
EN 28/06/202407/01/201403/06/201301/12/2011Language:
English
Version:
28/06/2024
File size:
979.7 KB
File name:
TI00460GEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
Serie AT-1000 Manual de intrucciones
Tipo de potenciómetro
Transmisor analógico
Tank GaugingEN 01/07/2007Language:
Spanish
Version:
01/07/2007
File size:
615.2 KB
File name:
BA1011Nes_0107.pdf
-
-
-
Operating Instruction (BA)
BA Analog transmitter AT1000 AT1
Potentiometer type
EN 29/06/202407/01/201403/06/201301/12/2011Language:
English
Version:
29/06/2024
File size:
1.5 MB
File name:
BA00414GEN_0424-00.pdf
-
-
-
Explosion Protection
Product family: Sakura
Product root: AT1-
Region: Japan
Approval agency: TIIS
Protection: Ex dLanguage:
Japanese
Version:
01/04/2023
File size:
194.2 KB
File name:
TIIS_T63217_AT1_C1-42_2023.pdf
-