Specs at a glance
-
Process temperature
max. 400°C (752°F) (diptube)
-
Process pressure / max. overpressure limit
Any (diptube)
-
Main wetted parts
Non- contact
Field of application
The FQG63 source container is designed to hold the radioactive source during radiometric level, density and interface measurement. The radiation is damped in all directions as long as the source container is switched off. This guarantees highest safety for the personnel and a reliable measurement. If the source is switched on and lowered down into the process tank, it emits the radiation into all directions.
Designed to hold the radioactive source during density and interface measurement.
Off-position: Radioactive source located in the source container and screens off radiation
On-position: Radioactive source with the flexible extension located in the protection pipe inside the process vessel
Activity: 137Cs to 185.0GBq (5000mCi), 60Co to 3.7GBq (100mCi)
Temperature: -52 to +400°C (-62 to +752°F)
Pressure: No limitation (non-invasive, extraneous)
Benefits
Highest safety classification for the source supplied (DIN 25426/ISO 2919, typical classification C66646)
Reliable measurement due to lightweight container and almost spherical design which provides optimized screening
Flexible installation length up to 30m (98ft)
Manually operated and padlock, cylinder lock or locking bolt for fixing the switching position
Switch status easily identified
Compact device that is easy to mount; adapter and centering flange for existing vessel flanges
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information / Operating Instructions Source Container FQG63 Radiometric Level Measurement
English version - 05/2020
Container with with flexible Extension element
EN 11/05/202024/02/201605/08/201530/07/201412/05/2014Language:
English
Version:
11/05/2020
File size:
3.4 MB
File name:
TI00446FEN_1920.pdf
-
-
-
Special Documentation (SD)
Radiation Safety and Technical Reference Manual
English version - 09/2013
U.S. Specific Licensees for radiation source containers FQG63
EN 23/09/201306/03/201315/12/2010Language:
English
Version:
23/09/2013
File size:
557.2 KB
File name:
SD00313FEN_1513.pdf
-
-
-
Technical Information (TI)
Technical Information / Operating Instructions Source Container FQG63 Radiometric Level Measurement
Container with with flexible Extension element
EN 11/05/202024/02/201605/08/201530/07/201412/05/2014Language:
English
Version:
11/05/2020
File size:
3.4 MB
File name:
TI00446FEN_1920.pdf
-
-
-
Installation Instructions (EA)
Locking bolt Installation instruction
Source container FQG63
EN 13/04/2012Language:
English
Version:
13/04/2012
File size:
331.5 KB
File name:
EA0050FA2_1110.pdf
-
-
-
Installation Instructions (EA)
Selaing set Installation instruction
FQG63
EN 13/04/2012Language:
English
Version:
13/04/2012
File size:
286.3 KB
File name:
EA0051FA2_1110.pdf
-
-
-
ZE (Certificate)
RFID TAG Certificate/Declaration of Conformity
ATEX:
II 2 G Ex ia IIC T6 Gb
II 2 D Ex ia IIIC T80°C Db;
IECEx:
Ex ia IIC T6 Gb
Ex ia IIIC T80°C Db
IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 XEN 08/02/201920/06/201607/09/201520/08/2015Language:
English
Version:
08/02/2019
File size:
6.1 MB
File name:
ZE01020FA2_0418.pdf
-
-
-
Special Documentation (SD)
Radiation Safety and Technical Reference Manual
U.S. Specific Licensees for radiation source containers FQG63
EN 23/09/201306/03/201315/12/2010Language:
English
Version:
23/09/2013
File size:
557.2 KB
File name:
SD00313FEN_1513.pdf
-
-
-
Special Documentation (SD)
FQG63_Safety Advice
FQG63_Safety Advice
EN 11/05/2017Language:
English
Version:
11/05/2017
File size:
1.5 MB
File name:
SD02051FA2_01.17.pdf
-
-
-
Special Documentation (SD)
RFID TAG Special Documentation
RFID TAG
Special DocumentationEN 12/08/201511/08/2015Language:
English
Version:
12/08/2015
File size:
331 KB
File name:
SD01502FA2_0215.pdf
-
-
-
Special Documentation (SD)
SD Transportation cask for shipping radioactive sources
Radiometric level measurement
EN 08/03/202417/01/201923/11/2015Language:
English
Version:
08/03/2024
File size:
3.1 MB
File name:
SD01316FEN_0324-00.pdf
-
-
-
Special Documentation (SD)
QGx, FQGx, FSG6x
Returns: Source containers, gamma radiation sources
EN 19/06/202031/10/201711/12/201023/03/2010Language:
English
Version:
19/06/2020
File size:
8.3 MB
File name:
SD00309FEN_1520.pdf
-
-
-
Special Documentation (SD)
QG020, QG100, FQG60, FQG61, FQG62, FQG63, FQG66, QG2000, Mulitplex 9S, TSP Source container
Typ A Verpackungen
Type A PackageEN 29/04/202013/04/201708/04/201631/07/201503/07/2015Language:
English
Version:
29/04/2020
File size:
1.9 MB
File name:
SD00311FA2_1920.pdf
-