Specs at a glance
-
Process temperature
Any
-
Process pressure / max. overpressure limit
Any
-
Main wetted parts
Non-contact
Field of application
The FQG60 source container is designed to hold the radioactive source during radiometric point level detection, continuous level and density measurement. The radiation is emitted almost unattenuated in one direction only, and is damped in all other directions. This guarantees highest safety for the personnel and a reliable measurement.
Designed to hold the radioactive source during radiometric point level detection, level measurement and density measurement. Radiation is emitted almost unattenuated in one direction only, and is damped in all other directions.
Activity: 137Cs to 1.1GBq (30mCi)
Temperature: No limitation (non-invasive, extraneous)
Pressure: No limitation (non-invasive, extraneous)
Benefits
High safety level thanks to highest classification for the source supplied (DIN 25426/ISO 2919, typically classification C66646) and safe and easy source replacement
Reliable measurement due to small-size, lightweight container which provides optimized screening
Compact, easy-to-mount device with the possibility of various angles of emission for optimum adaptation to the application
Manual switching on/off and padlock to fix switching positions (on/off), or snap hook to fix switching position; on-switch status easily identified
Integrated mounting device for density measurement on pipes
Optional: Calibration plate for quick and easy density recalibration
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information / Operating Instructions Source container FQG60 Radiometric Level Measurement
English version - 05/2020
Container with radiation source insert with manual switch-on and switch-off
EN 11/05/202024/02/201614/09/201512/05/201406/03/2013Language:
English
Version:
11/05/2020
File size:
1.1 MB
File name:
TI00445FEN_1820.pdf
-
-
-
Manufacturer Declaration
Product family: Strahlenschutzbehälter
English version - 06/2023
Product root: FQG60-, FQG61-, FQG62-, FQG63-, FQG66- Declaration number: HE_00042_09.23 Additional information: ADR/RID (2015), Beförderung gefährlicher Güter, IAEA-TS-R-1 (2005, IATA/DGR (2015), Typ A Versandstück
EN 30/06/2023Language:
English
Version:
30/06/2023
File size:
225.4 KB
File name:
HE_00042_09.23 FQG6x Typ A packaging.pdf
-
-
-
Technical Information (TI)
Technical Information / Operating Instructions Source container FQG60 Radiometric Level Measurement
Container with radiation source insert with manual switch-on and
switch-offEN 11/05/202024/02/201614/09/201512/05/201406/03/2013Language:
English
Version:
11/05/2020
File size:
1.1 MB
File name:
TI00445FEN_1820.pdf
-
-
-
Installation Instructions (EA)
Snap hook, retaining element for FQG60 Installation instruction
Source container FQG60
EN 13/04/2012Language:
English
Version:
13/04/2012
File size:
278.7 KB
File name:
EA00058FA2_0111.pdf
-
-
-
Installation Instructions (EA)
Saeling set FQG60 Installation instruction
Source container FQG60
EN 13/04/2012Language:
English
Version:
13/04/2012
File size:
281.5 KB
File name:
EA00049FA2_0111.pdf
-
-
-
ZE (Certificate)
RFID TAG Certificate/Declaration of Conformity
ATEX:
II 2 G Ex ia IIC T6 Gb
II 2 D Ex ia IIIC T80°C Db;
IECEx:
Ex ia IIC T6 Gb
Ex ia IIIC T80°C Db
IECEx EPS 15.0042X; EPS 15 ATEX 1 1011 XEN 08/02/201920/06/201607/09/201520/08/2015Language:
English
Version:
08/02/2019
File size:
6.1 MB
File name:
ZE01020FA2_0418.pdf
-
-
-
Special Documentation (SD)
RFID TAG Special Documentation
RFID TAG
Special DocumentationEN 12/08/201511/08/2015Language:
English
Version:
12/08/2015
File size:
331 KB
File name:
SD01502FA2_0215.pdf
-
-
-
Special Documentation (SD)
SD Transportation cask for shipping radioactive sources
Radiometric level measurement
EN 08/03/202417/01/201923/11/2015Language:
English
Version:
08/03/2024
File size:
3.1 MB
File name:
SD01316FEN_0324-00.pdf
-
-
-
Special Documentation (SD)
QGx, FQGx, FSG6x
Returns: Source containers, gamma radiation sources
EN 19/06/202031/10/201711/12/201023/03/2010Language:
English
Version:
19/06/2020
File size:
8.3 MB
File name:
SD00309FEN_1520.pdf
-
-
-
Special Documentation (SD)
SD IEC 61406-1
Automatic identification of physical objects
EN 12/04/202312/01/202324/10/202208/11/2021Language:
English
Version:
12/04/2023
File size:
649.5 KB
File name:
SD02796PEN_0523-00.pdf
-
-
-
Special Documentation (SD)
QG020, QG100, FQG60, FQG61, FQG62, FQG63, FQG66, QG2000, Mulitplex 9S, TSP Source container
Typ A Verpackungen
Type A PackageEN 29/04/202013/04/201708/04/201631/07/201503/07/2015Language:
English
Version:
29/04/2020
File size:
1.9 MB
File name:
SD00311FA2_1920.pdf
-
-
-
Special Documentation (SD)
Operating Instructions Source Container FQG60 Radiometric Level Measurement
U.S. General Licensees
Radiation Safety and Technical Reference ManualEN 24/02/201623/09/201305/08/201306/03/201314/03/2011Language:
English
Version:
24/02/2016
File size:
335.2 KB
File name:
SD00335FEN_0516.pdf
-