
Specs at a glance
-
Accuracy
up to 0.5 mm
-
Process temperature
-40°C…150°C
(-40°F...302°F) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar abs
-
Max. measurement distance
40 m (131 ft)
For calibration to regulatory standards:
30 m (98 ft) -
Main wetted parts
316L, PTFE
Field of application
Micropilot NMR84 is used for custody transfer and inventory control applications with NMi- and PTB-approvals. It meets the relevant requirements according to OIML R85 and API 3.1B. The NMR84 free space radar with drip-off planar antenna is specifically suited for stilling well applications. The superior drip-off antenna design with proven track record eliminates problems caused by condensation.
With planar antenna particularly suited for stilling well applications.
Process connections: Flanges
Temperature: -40 to +150°C (-40 to +302°F)
Pressure: Vacuum to +25bar (Vacuum to +362psi)
Maximum measuring range: 40m (131ft)
Accuracy: ±0.5mm (±0.02")
Transmitting frequency: 6GHz
International explosion protection and custody transfer certificates, overfill prevention WHG, SIL
Benefits
-
Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy) for high level of safety
-
Maximum reliability through accuracy up to ±0.5mm (±0.02")
-
Developed according to international metrology recommendations such as OIML R85 and API MPMS
-
Local and country-specific certifications like NMi or PTB for custody transfer applications
-
Simplified installation and trouble-free operations due to easy connection to major DCS systems via open protocols
-
Unique drip-off antenna design eliminates measurement error due to condensation build-up
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Micropilot NMR84
English version - 03/2024
Tank Gauging
EN 25/03/202415/09/202228/09/202101/06/202007/06/2018Language:
English
Version:
25/03/2024
File size:
2.2 MB
File name:
TI01253GEN_0723-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot NMR84
English version - 11/2023
Tank Gauging
EN 01/11/202315/09/202204/11/202105/10/202013/07/2018Language:
English
Version:
01/11/2023
File size:
5 MB
File name:
BA01453GEN_0823-00.pdf
-
-
-
Technical Information (TI)
TI Micropilot NMR84
Tank Gauging
EN 25/03/202415/09/202228/09/202101/06/202007/06/2018Language:
English
Version:
25/03/2024
File size:
2.2 MB
File name:
TI01253GEN_0723-00.pdf
-
-
-
Operating Instruction (BA)
BA Micropilot NMR84
Tank Gauging
EN 01/11/202315/09/202204/11/202105/10/202013/07/2018Language:
English
Version:
01/11/2023
File size:
5 MB
File name:
BA01453GEN_0823-00.pdf
-
-
-
Device Parameter (GP)
GP Micropilot NMR84
Tank Gauging
EN 25/03/202424/02/202229/06/201701/03/2016Language:
English
Version:
25/03/2024
File size:
3.5 MB
File name:
GP01071GEN_0524-00.pdf
-
-
-
Short Instruction (KA)
KA Micropilot NMR84
Tank Gauging
EN 25/03/202404/11/202122/09/202019/11/201824/05/2017Language:
English
Version:
25/03/2024
File size:
1.9 MB
File name:
KA01197GEN_0623-00.pdf
-
-
-
Installation Instructions (EA)
Housing filter Installation Instructions
Micropilot, Proservo, Tankside Monitor
EN 28/02/201830/11/2016Language:
English
Version:
28/02/2018
File size:
404 KB
File name:
EA01183GA2_0218.pdf
-
-
-
Installation Instructions (EA)
Antenna NMR84 Installation Instructions
Micropilot NMR84
EN 31/08/2017Language:
English
Version:
31/08/2017
File size:
422.2 KB
File name:
EA01222GA2_0117.pdf
-
-
-
Installation Instructions (EA)
SD card with holder Installation Instructions
Micropilot NMR8x; Proservo NMS8x; Tankside Monitor NRF81
EN 30/09/201730/11/2016Language:
English
Version:
30/09/2017
File size:
1 MB
File name:
EA01184GA2_0217.pdf
-
-
-
Installation Instructions (EA)
Terminal set Installation Instructions
Micropilot NMR8x; Proservo NMS8x; Tankside Monitor NRF81
EN 30/11/2016Language:
English
Version:
30/11/2016
File size:
1 MB
File name:
EA01186GA2_0116.pdf
-
-
-
Installation Instructions (EA)
Display set, display holder Installation Instructions
Micropilot NMR8x; Proservo NMS8x; Tankside Monitor NRF81
EN 30/11/2016Language:
English
Version:
30/11/2016
File size:
1.1 MB
File name:
EA01185GA2_0116.pdf
-
-
-
Installation Instructions (EA)
Cover, cover clamp, O-ring Installation Instructions
Microwave Level Measurement
EN 14/12/201830/11/2016Language:
English
Version:
14/12/2018
File size:
900.5 KB
File name:
EA01176GA2_0218.pdf
-