Specs at a glance
-
Accuracy
+/- 1 mm
-
Process temperature
-40°C...200°C
(-40°F...392°F) -
Process pressure / max. overpressure limit
Horn: Vacuum...16 bar (232 psi)
Parabolic: Vacuum...6 bar (87 psi)
Use of UNIflange: Vacuum...1 bar (14.5 psi) -
Main wetted parts
316L
Field of application
Micropilot FMR540 is used for custody transfer and inventory control applications with NMi- and PTB-approvals and meets the requirements according to OIML R85 and API 3.1B. FMR540 with parabolic antenna is particularly suited for free space applications up to 40m and with horn antenna for free space applications that disallow the use of a parabolic antenna due to tank/nozzle geometry. Cost-effective and simple installation via 4-wire cable with HART and 24 V DC intrinsically safe power supply.
Parabolic antenna suited for free space applications up to 40m offers high beam focusing for applications with nozzle situated close to tank wall, 4"/DN100 horn antenna suited for free space applications.
Process connection: Flange
Temperature: -40 to +200°C (-40 to +392°F)
Pressure: Vacuum to +16bar (Vacuum to +232psi)
Maximum measuring range: 40m (131ft)
Accuracy: Better than ±1mm
K-band: 26GHz
International explosion protection and custody transfer certificates, overfill prevention WHG, SIL
Benefits
Better than 1mm accuracy
National approvals (NMi, PTB) for custody transfer
Applicable as stand-alone system or integrated into tank gauging systems via the Tank Side Monitor NRF590
Cost-effective and simple installation via 4-wire cable with HART and 24 V DC intrinsically safe power supply
Alignment device to compensate any flange inclination
Easy on-site operation via menu-driven alphanumeric display
Easy commissioning, documentation and diagnostics via operating software (FieldCare)
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Micropilot S FMR540 Technical Information
English version - 12/2016
Level-Radar Continuous level transmitter for continuous and non-contact precision level measurement. For custody transfer andinventory control applications with NMi and PTB approvals.
EN 09/12/201610/05/201613/08/201407/02/201430/11/2010Language:
English
Version:
09/12/2016
File size:
1.3 MB
File name:
TI00412FEN_1716.pdf
-
-
-
Operating Instruction (BA)
Micropilot S FMR540 HART
English version - 08/2014
Smart Transmitter für kontinuierliche und berührungslose Präzisions-Füllstandmessung. Eichfähig mit NMi- und PTB-Zulassung.
EN 13/08/201407/02/201421/10/200901/04/200911/12/2006Language:
English
Version:
13/08/2014
File size:
3.3 MB
File name:
BA00341FEN_1414.pdf
-
-
-
Technical Information (TI)
Tankvision NXA820, NXA821, NXA822
Inventory Management System with completely integrated software for
operation via standard web browserEN 03/04/2008Language:
English
Version:
03/04/2008
File size:
2.7 MB
File name:
TI419FEN_05.08.pdf
-
-
-
Technical Information (TI)
Micropilot S FMR540 Technical Information
Level-Radar
Continuous level transmitter for continuous and non-contact precision
level measurement. For custody transfer andinventory control
applications with NMi and PTB approvals.EN 09/12/201610/05/201613/08/201407/02/201430/11/2010Language:
English
Version:
09/12/2016
File size:
1.3 MB
File name:
TI00412FEN_1716.pdf
-
-
-
Operating Instruction (BA)
Micropilot S FMR540 HART
Smart Transmitter für kontinuierliche und berührungslose
Präzisions-Füllstandmessung. Eichfähig mit NMi- und
PTB-Zulassung.EN 13/08/201407/02/201421/10/200901/04/200911/12/2006Language:
English
Version:
13/08/2014
File size:
3.3 MB
File name:
BA00341FEN_1414.pdf
-
-
-
Operating Instruction (BA)
Micropilot S FMR540 HART Operating Instructions
Level-Radar
Continuous level transmitter for continuous and non-contact precision
level measurement. For custody transfer andinventory control
applications with NMi and PTB approvals.EN 13/08/201407/02/201430/11/201021/10/200915/02/2008Language:
English
Version:
13/08/2014
File size:
3.7 MB
File name:
BA00326FEN_1514.pdf
-
-
-
Short Instruction (KA)
Micropilot S FMR540
Micropilot S FMR540
EN 21/10/200914/02/200828/11/200622/09/2006Language:
English
Version:
21/10/2009
File size:
621.2 KB
File name:
KA274FEN_1009.pdf
-
-
-
Short Instruction (KA)
Installation instruction - electronics, terminal module
Mircropilot S
EN 13/05/2015Language:
English
Version:
13/05/2015
File size:
1.1 MB
File name:
KA560F-a2.pdf
-
-
-
Short Instruction (KA)
Micropilot S FMR540
Micropilot S FMR540
EN 22/09/2006Language:
English
Version:
22/09/2006
File size:
269.3 KB
File name:
KA275FA6.pdf
-
-
-
Short Instruction (KA)
Micropilot S FMR540 HART Brief Operating Instructions
Level-Radar
Continuous level transmitter for continuous and non-contact precision
level measurement. For custody transfer andinventory control
applications with NMi- and PTB-approvals.EN 13/08/201407/02/201430/11/2009Language:
English
Version:
13/08/2014
File size:
1.8 MB
File name:
KA01059FEN_1414.pdf
-
-
-
Short Instruction (KA)
Micropilot S - sealing set
Micropilot S - sealing set
EN 15/04/2021Language:
English
Version:
15/04/2021
File size:
19.1 KB
File name:
KA00558F00_A2.pdf
-
-
-
Short Instruction (KA)
Micropilot S - exchange of housing T12
Micropilot S - exchange of housingT12
EN 15/04/2021Language:
English
Version:
15/04/2021
File size:
567.9 KB
File name:
KA00559F00_A2.pdf
-