
Specs at a glance
-
Accuracy
+/- 2 mm (0,08")
-
Process temperature
-40…+80°C (-40…+176°F)
-
Process pressure / max. overpressure limit
-1…3 bar (-14,5…43 psi)
-
Max. measurement distance
DN40: 15 m (49.2 ft),
DN80: 20 m (65.6 ft) -
Main wetted parts
PVDF, PBT
Field of application
Micropilot FMR20 offers continuous non-contact level and flow (via linearization table) measurement and is a perfect application fit for the water & wastewater industry and utilities across all industries. Commissioning is possible via HART or wireless via app using Bluetooth® or with remote display.
Signal curves can be shown via app on every Bluetooth®-enabled smartphone/tablet (iOS, Android). With the compact design, thanks to unique chip, the device is ideal for limited space applications.
Radar for continuous level measurement and flow measurement (with open channels or weirs, via linearization table).
Process connections: Threads, flange versions
Process temperature: -40 to +80°C (-40 to +176°F)
Process pressure: -1 to +3bar (-14.5 to +43psi)
Max. measuring range: Liquids 20m (66ft), Solids 10m (33ft)
Accuracy: Liquids ±2mm (0.08"), Solids ±5mm (0.2")
Measuring frequency: 26GHz
International explosion protection certificates
Benefits
Non-contact radar with commissioning via HART or wireless via Bluetooth® app or with remote display
Most compact radar due to unique radar chip design offering perfect fit in limited space applications
Best price-performance-ratio radar
Perfect application fit for water & wastewater, mining, minerals & metals as well as utilities in all industries (IP66, 68 / NEMA4x, 6P)
Full PVDF body to resist outdoor conditions, sealed wiring and fully potted electronics eliminates water ingress and allows operation under harsh environmental conditions
Easy setup with three main parameters suits for most applications
Simple, safe and secure wireless remote access via Bluetooth® – even in hazardous areas or places difficult to reach
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Micropilot FMR20 HART
English version - 08/2020
Free space radar
EN 17/08/202031/03/202001/07/201908/03/201714/11/2016Language:
English
Version:
17/08/2020
File size:
2 MB
File name:
TI01267FEN_0820.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR20 HART
English version - 03/2020
Free space radar
EN 30/03/202008/04/201927/06/2016Language:
English
Version:
30/03/2020
File size:
2.2 MB
File name:
BA01578FEN_0320.pdf
-
-
-
Technical Information (TI)
TI Khafagi-Venturi QV302 to QV316
Flow measurement
EN 27/08/202418/05/2022Language:
English
Version:
27/08/2024
File size:
496.2 KB
File name:
TI01681FEN_0224-00.pdf
-
-
-
Technical Information (TI)
Micropilot FMR20 Modbus RS485
Free space radar
EN 17/08/202031/03/202001/07/201931/01/2019Language:
English
Version:
17/08/2020
File size:
1.3 MB
File name:
TI01437FEN_0520.pdf
-
-
-
Technical Information (TI)
Micropilot FMR20 HART
Free space radar
EN 17/08/202031/03/202001/07/201908/03/201714/11/2016Language:
English
Version:
17/08/2020
File size:
2 MB
File name:
TI01267FEN_0820.pdf
-
-
-
Technical Information (TI)
Micropilot FMR20 Modbus RS485
Free space radar
For bulk solidsEN 30/08/2021Language:
English
Version:
30/08/2021
File size:
2.3 MB
File name:
TI01597FEN_0221.pdf
-
-
-
Technical Information (TI)
Micropilot FMR20 HART
Free space radar
For bulk solidsEN 30/08/2021Language:
English
Version:
30/08/2021
File size:
3 MB
File name:
TI01591FEN_0221.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR20 MODBUS RS485
Free space radar
For bulk solidsEN 30/08/2021Language:
English
Version:
30/08/2021
File size:
2.9 MB
File name:
BA02115FEN_0221.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR20 HART
Free space radar
EN 30/03/202008/04/201927/06/2016Language:
English
Version:
30/03/2020
File size:
2.2 MB
File name:
BA01578FEN_0320.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR20 HART
Free space radar
For bulk solidsEN 02/08/2021Language:
English
Version:
02/08/2021
File size:
3.5 MB
File name:
BA02096FEN_0221.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR20 MODBUS RS485
Free space radar
EN 30/03/202031/01/2019Language:
English
Version:
30/03/2020
File size:
1.6 MB
File name:
BA01931FEN_0320.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR20 HART
Free space radar
For bulk solidsEN 30/08/2021Language:
English
Version:
30/08/2021
File size:
2.4 MB
File name:
KA01524FEN_0221.pdf
-