©Endress+Hauser
Specs at a glance
Process temperature
-40°C ... +70°C (-40°F ...+158°F) With high temperature adapter: up to +450°C (+842°F)
Process pressure / max. overpressure limit
0.5 ... 6.8 bar abs. (7.2 ... 98.6 psi abs.) With high pressure adapter: up to 5.1 bar (74 psi) abs.
Field of application
The Solimotion FTR20 flow indicator for bulk solids is a non-contact device based on microwave technology. It is ideally suited for cost-effective monitoring of a mass flow (present or not present). The compact device can be used wherever the cost-effective monitoring of bulk solids movement is required. Individual adjustments to the application can be carried out by means of configurable functions (incl. automatic calibration).
Building materials industry: Cement, plaster, wood chips etc. Chemicals: Fertilizers, plastic powder and granules, silica etc. Food industry: Coffee, tea, tobacco, cereals, animal feeds etc. Energy production: Coal, carbon dust, fly-ash, coke etc.
Process connections: Threads or a suitable mounting bracket
Temperature: -40 to +450°C (-40 to +842°F), with adapter for temperature reduction
Pressure: 0.5 to 6.8bar abs standard (7.2 to 98.6psi abs)
International explosion protection certificates
Benefits
Sensor, transmitter and power unit mounted in one housing, which means less effort for installation and mounting
High safety level compliant with international explosion protection certificates
Flush-mounted installation, non-contact installation possible for ideal integration into the process
Electronics housing can be rotated by 360° allowing adjustment into optimum position after installation
High cost-effectiveness thanks to its mechanical robustness: No wear, process-wetted ceramic sensor diaphragm (optional), long service life, maintenance-free
Signaling of mass flow (present or not present)
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Characteristic / Application
Flow indicator for bulk solids Non-contact motion detection (movement / no movement) of pneumatically or mechanically conveyed bulk solids of all kinds, also in potentially explosive atmospheres (dust Ex) Detection of changes in the mass flow of bulk solids via the optional 4 - 20 mA current output
Ambient temperature
-40°C ... +70°C (-40°F...158°F)
Process temperature
-40°C ... +70°C (-40°F ...+158°F) With high temperature adapter: up to +450°C (+842°F)
Process pressure / max. overpressure limit
0.5 ... 6.8 bar abs. (7.2 ... 98.6 psi abs.) With high pressure adapter: up to 5.1 bar (74 psi) abs.
Main wetted parts
316Ti/1.4571 Sensor diaphragm: PTFE or ceramic
Process connection
Thread R 1½ (EN 10226) NPT 1½ (ASME B1.20.1)
Communication
Relay SPDT Analog 4 - 20 mA Solid-state relay
Options
Adapter for temperature reduction
Most downloaded
TI Solimotion FTR20
English version - 08/2024
Flow indicator for bulk solids
EN
DE FR PL RU
26/08/2024
10/07/2020
08/12/2017
01/04/2016
16/06/2014
Language:
English
Version:
26/08/2024
File size:
1.7 MB
File name:
TI00447FEN_1524-00.pdf
BA Solimotion FTR20
English version - 07/2023
Flow indicator for bulk solids
EN
DE
26/07/2023
10/07/2020
15/05/2018
01/07/2016
27/04/2016
Language:
English
Version:
26/07/2023
File size:
2.4 MB
File name:
BA01136FEN_0823-00.pdf
31 documents
Flow indicator for bulk solids
EN
German French Polish Russian
26/08/2024
10/07/2020
08/12/2017
01/04/2016
16/06/2014
Language:
English
Version:
26/08/2024
File size:
1.7 MB
File name:
TI00447FEN_1524-00.pdf
Language:
English
Version:
16/10/2017
File size:
301.6 KB
File name:
TI01372FEN.PDF
Insertion adapter with venting element
EN
German
11/12/2023
16/10/2017
Language:
English
Version:
11/12/2023
File size:
486.9 KB
File name:
TI01368FEN_0223-00.pdf
Plug made of PTFE or aluminium oxide ceramics
EN
German
26/06/2019
09/08/2018
16/10/2017
Language:
English
Version:
26/06/2019
File size:
345.8 KB
File name:
TI01371FEN_0319.PDF
EN
German Russian
16/10/2017
Language:
English
Version:
16/10/2017
File size:
305.9 KB
File name:
TI01369FEN.PDF
Weld-in nozzle with PTFE plug and counter flange with venting element
EN
German Russian
20/07/2021
26/06/2019
16/10/2017
Language:
English
Version:
20/07/2021
File size:
446.8 KB
File name:
TI01362FEN_0321.pdf
Language:
English
Version:
16/10/2017
File size:
433.9 KB
File name:
TI01370FEN.PDF
Flow indicator for bulk solids
EN
German
26/07/2023
10/07/2020
15/05/2018
01/07/2016
27/04/2016
Language:
English
Version:
26/07/2023
File size:
2.4 MB
File name:
BA01136FEN_0823-00.pdf
Flow monitor for bulk solids
EN
Bulgarian Czech Danish German Greek Estonian Finnish Croatian Hungarian Indonesian Korean Lithuanian Latvian Dutch Norwegian Polish Romanian Slovak Slovenian Swedish Thai Turkish
26/08/2024
Language:
English
Version:
26/08/2024
File size:
1.2 MB
File name:
KA01725FEN_0124-00.pdf
Flow indicator for bulk solids
Solimotion FTR20 Flow indicator for bulk solids
EN
German Spanish French Italian Dutch Russian
16/04/2012
06/10/2011
Language:
English
Version:
16/04/2012
File size:
1.6 MB
File name:
KA00293FA6_1112.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Electronic insert F-AA2A, FTR20
Electronic insert F-AA2E, FTR20
Electronic insert F-AA3A, FTR20
Electronic insert F-AA3E, FTR20
Electronic insert F-BA2A, FTR20
Electronic insert F-BA2E, FTR20
Electronic insert F-BA3A, FTR20
Electronic insert F-BA3E, FTR20
Electronic insert F-IA2A, FTR20
Electronic insert F-IA2E, FTR20
Electronic insert F-IA3A, FTR20
Electronic insert F-IA3E, FTR20
Electronic insert F-CA1E, FTR20
Electronic insert F-CA1E, FTR20
Electronic insert F-CA2A, FTR20
Electronic insert F-CA2E, FTR20
Electronic insert F-CA3A, FTR20
Electronic insert F-CA3E, FTR20
Electronic insert F-CB1A, FTR20
Electronic insert F-CB1E, FTR20
Electronic insert F-CB2A, FTR20
Electronic insert F-CB2E, FTR20
Electronic insert F-CB3A, FTR20
Electronic insert F-CB3E, FTR20
Electronic insert F-AA1A, FTR20, V2
Electronic insert F-AA1E, FTR20, V2
Electronic insert F-AA1A, FTR20 (F34)
Electronic insert F-AA1E, FTR20 (F34)
Electronic insert F-AA2A, FTR20 (F34)
Electronic insert F-AA2E, FTR20 (F34)
Electronic insert F-AA3A, FTR20 (F34)
Electronic insert F-AA3E, FTR20 (F34)
Electronic insert F-BA1A, FTR20, V2
Electronic insert F-BA1E, FTR20, V2
Electronic insert F-BA1A, FTR20 (F34)
Electronic insert F-BA1E, FTR20 (F34)
Electronic insert F-BA2A, FTR20 (F34)
Electronic insert F-BA2E, FTR20 (F34)
Electronic insert F-BA3A, FTR20 (F34)
Electronic insert F-BA3E, FTR20 (F34)
Electronic insert F-IA1A, FTR20, V2
Electronic insert F-IA1E, FTR20, V2
Electronic insert F-IA1A, FTR20 (F34)
Electronic insert F-IA1E, FTR20 (F34)
Electronic insert F-IA2A, FTR20 (F34)
Electronic insert F-IA2E, FTR20 (F34)
Electronic insert F-IA3A, FTR20 (F34)
Electronic insert F-IA3E, FTR20 (F34)
Sightglass disc DN100, 25bar, 200oC
Sightglass disc DN80, 25bar, 200oC
Sightglass disc DN50, 25bar, 200oC
Sightglass disc DN100, 10bar, 200oC
Sightglass disc DN80, 10bar, 200oC
Sightglass disc DN50, 10bar, 200oC
Sightglass disc DN100, 200oC
Sightglass disc DN80, 200oC
Sightglass disc DN50, 200oC
Sightglass disc DN100, 6bar, 200oC
Sightglass disc DN80, 6bar, 200oC
Sightglass disc DN50, 6bar, 200oC
Plug microwave permeable SAL/SPP
Plug microwave permeable SALS/SPPS
HT-adapter R1-1/2 + Rp1-1/2, 316Ti
HT-adapter NPT1-1/2, 316Ti
Extension 225mm, HT-adapter R1-1/2 +
Extension 325mm, HT-adapter R1-1/2 +
Extension 525mm, HT-adapter R1-1/2 +
Extension 225mm, HT-Adapter NPT1-1/2
Extension 325mm, HT-adapter NPT1-1/2
Extension 525mm, HT-adapter NPT1-1/2
Mounting bracket FQR5x/FDR5x, Aluminium
Mounting bracket FQR5x/FDR5x, Plastics
Flange DN40 PN6, Rp1-1/2, Alu
Flange 1-1/2" 150lbs, NPT1-1/2, Alu
Flange DN40 PN40, Rp1-1/2, 316Ti
Flange 1-1/2" Cl.150, NPT1-1/2, 316Ti
Flange DN50 PN16, Rp1-1/2, 316Ti
Flange NPS 2" Cl.150, NPT1-1/2, 316Ti
Flange DN100 PN16, Rp1-1/2, 316Ti
Flange NPS 4" CL.150, NPT1-1/2, 316Ti
Welded fitting DN50, 200oC
Welded fitting DN80, 200oC
Welded fitting DN100, 200oC
Welded fitting DN50, 10bar, 200oC
Welded fitting DN80, 10bar, 200oC
Welded fitting DN100, 10bar, 200oC
Flange DN40 PN40, Rp1-1/2, 316Ti, 3.1
Flange 1-1/2" Cl.150,NPT1-1/2,316Ti,3.1
Flange DN50 PN16, Rp1-1/2, 316Ti, 3.1
Flange 2" Cl.150, NPT1-1/2,316Ti, 3.1
Flange DN100 PN16, Rp1-1/2, 316Ti, 3.1
Flange 4" Cl.150, NPT1-1/2,316Ti, 3.1
Flange DN40 PN40, G1-1/2, 316Ti
Flange DN40 PN40, G1-1/2, 316Ti, 3.1
Flange DN50 PN16, G1-1/2, 316Ti
Flange DN50 PN16, G1-1/2, 316Ti, 3.1
Flange DN100 PN16, G1-1/2, 316Ti
Flange DN100 PN16, G1-1/2, 316Ti, 3.1
Flange 3" Cl.150, FF,NPT1-1/2, 316Ti,3.1
Flange 3" Cl.150, FF, NPT1-1/2, 316Ti
Plug connector M12 4-pole,conct.cable 2m
Plug connector M12 4-pole,conct.cable 5m
Plug connector M12 4-pole
Harting HAN8D plug connector
HP adapter G1-1/2/G1-1/2, 316Ti
HP adapter G1-1/2/G1-1/2, 316Ti, 3.1
HP adapter NPT1-1/2/G1-1/2, 316Ti
HP adapter NPT1-1/2/G1-1/2, 316Ti, 3.1
HT-adapter R1-1/2 + Rp1-1/2, 316Ti, 3.1
HT-adapter NPT1-1/2, 316Ti, 3.1
Weld-in adapter with mounting arm SPP
Weld-in adapter with mounting arm SAL
Weld-in adapter with mounting arm SALS
Weld-in adapter with mounting arm SPPS
Weather protect. cover 316L, Mw. barr.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all