![Levelflex FMP55 - Guided radar Levelflex FMP55 - Guided radar](/__image/a/27499/k/cd9db120504c3babc5c66bd680129d310a328377/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Levelflex_FMP55_PP.jpg)
Specs at a glance
-
Accuracy
Rod probe :
+/- 2 mm (0.08 in)
Rope probe:
+/- 2 mm (0.08 in)
Coaxial probe:
+/- 2 mm (0.08 in) -
Process temperature
-40...+200 °C
(-40...+392 °F) -
Process pressure / max. overpressure limit
Vacuum...40 bar
(Vacuum...580 psi) -
Max. measurement distance
Rod: 4 m (13 ft)
Min DK >1.4
Rope: 10 m (33 ft)
Min DK >1.4
Coaxial: 6 m (20 ft)
Min DK >1.4 -
Main wetted parts
Rod probe:
316L, PTFE, PFA
Rope probe:
316, 316L, PTFE, PFA
Coaxial probe:
316L, PTFE, PFA
Field of application
Levelflex FMP55 guided radar with SensorFusion offers the worldwide first combination of the capacitance and guided radar measuring principle in one device. The instrument guarantees safe measured value acquisition even in emulsion layers and issues level and interface layer signals simultaneously. This makes the FMP55 Multiparameter the new standard in interface measurement especially in the oil & gas, chemical and petrochemical industry.
Version with rod, rope or coax probe.
Process connections: Thread or flange
Temperature: -50 to +200°C (-58 to +392°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Maximum measuring range: Rod 4m (13t), rope 10m (33ft), coax 6m (20ft)
Accuracy: Rod ±2mm (0.08")
International explosion protection certificates, overfill prevention WHG, SIL, marine approval
Benefits
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
Worlds easiest proof test for SIL and WHG saves time and costs
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Levelflex FMP55
English version - 02/2023
Guided wave radar
EN 22/02/202330/06/202231/07/202012/04/201809/11/2017Language:
English
Version:
22/02/2023
File size:
3.3 MB
File name:
TI01003FEN_2522-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP55 HART
English version - 02/2023
Guided wave radar
EN 21/02/202330/06/202231/07/202012/04/201816/11/2017Language:
English
Version:
21/02/2023
File size:
4.7 MB
File name:
BA01003FEN_2322-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Levelflex FMP55
Guided wave radar
EN 22/02/202330/06/202231/07/202012/04/201809/11/2017Language:
English
Version:
22/02/2023
File size:
3.3 MB
File name:
TI01003FEN_2522-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex / Levelflex M Zentrierscheibe / Centering disk (PFA) Mounting Instructions
Accessory
EN 29/09/201727/02/201425/04/201208/02/201124/09/2010Language:
English
Version:
29/09/2017
File size:
82.6 KB
File name:
BA00378FA2_1717.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP55 FOUNDATION Fieldbus
Guided wave radar
EN 22/02/202330/06/202212/04/201816/11/201715/12/2016Language:
English
Version:
22/02/2023
File size:
5.3 MB
File name:
BA01054FEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP56, FMP57 HART
Guided wave radar
EN 21/02/202330/06/202231/07/202012/04/201816/11/2017Language:
English
Version:
21/02/2023
File size:
4.5 MB
File name:
BA01004FEN_2322-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP55 HART
Guided wave radar
EN 21/02/202330/06/202231/07/202012/04/201816/11/2017Language:
English
Version:
21/02/2023
File size:
4.7 MB
File name:
BA01003FEN_2322-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP55 PROFIBUS PA
Guided wave radar
EN 21/02/202330/06/202212/04/201816/11/201715/12/2016Language:
English
Version:
21/02/2023
File size:
4.1 MB
File name:
BA01008FEN_1922-00.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP5x HART Description of Device Parameters
Guided wave radar
EN 28/04/201630/10/201426/02/201429/07/201101/10/2010Language:
English
Version:
28/04/2016
File size:
3.3 MB
File name:
GP01000FEN_1616.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 PROFIBUS PA Description of Device Parameters
Guided wave radar
EN 30/10/201404/08/2011Language:
English
Version:
30/10/2014
File size:
4.7 MB
File name:
GP01001FEN_1314.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 FOUNDATION Fieldbus Description of Device Parameters
Guided wave radar
EN 09/06/201527/04/2012Language:
English
Version:
09/06/2015
File size:
3.5 MB
File name:
GP01015FEN_0215.pdf
-