![Levelflex FMP51 - Guided radar Levelflex FMP51 - Guided radar](/__image/a/27398/k/1813b3981b3fbeccf17822acd0482dca174e0abc/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Levelflex_FMP51_Thread_PP_1.jpg)
Specs at a glance
-
Accuracy
Rod probe :+/- 2 mm (0.08 in)
Rope probe <= 15 m (49 ft): +/- 2 mm (0.08 in)
Rope probe > 15 m (49 ft): +/- 10 mm (0.39 in)
Coaxial probe: +/- 2 mm (0.08 in) -
Process temperature
-50...+200 °C
(-58...+392 °F) -
Process pressure / max. overpressure limit
Vacuum...40 bar
(Vacuum...580 psi) -
Max. measurement distance
Rod: 10 m (33 ft) Min DK>1.6
Rope: 25 m...30 m (82ft...98 ft) Min DK>1.6;
30m...45 m (98ft...148 ft) Min DK>1,9
Coaxial probe: 6 m (20 ft) Min DK>1.4 -
Main wetted parts
Rod probe:
316L, Alloy C, Ceramic
Rope probe:
316, 316L, Alloy C, Ceramic
Coaxial probe:
316L, Alloy C, Ceramic, PFA
Field of application
Levelflex FMP51 for level measurement even under extreme process conditions like
high temperature and high pressure in the process industry. FMP51 offers maximum reliability even in case of moved surface and foam or when numerous tank baffles interfere with the measurement. Levelflex FMP51 is used for continuous level measurement of liquids, pastes and slurries but also for interface measurement. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.
Version with rod, rope or coax probe.
Process connections: Threads or flange
Temperature: -50 to +200°C (-58 to +392°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Maximum measuring range: Rod 10m (33ft), rope 45m (148ft), coax 6m (20ft)
Accuracy: ±2mm (0.08")
International explosion protection certificates, overfill prevention WHG, SIL, marine approval, 5-point linearity protocol
Benefits
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test for SIL and WHG saves time and costs
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Levelflex FMP51, FMP52, FMP54
English version - 02/2023
Guided wave radar
EN 22/02/202312/04/202231/07/202004/03/201912/04/2018Language:
English
Version:
22/02/2023
File size:
4.9 MB
File name:
TI01001FEN_2822-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP51, FMP52, FMP54 HART
English version - 12/2022
Guided wave radar
EN 13/12/202230/06/202231/07/202012/04/201816/11/2017Language:
English
Version:
13/12/2022
File size:
5.3 MB
File name:
BA01001FEN_2422-00.pdf
-
-
-
Technical Information (TI)
Levelflex FMP51 Modbus
Guided wave radar
EN 30/06/202228/02/2019Language:
English
Version:
30/06/2022
File size:
3.1 MB
File name:
TI01454FEN_0222-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Levelflex FMP51, FMP52, FMP54
Guided wave radar
EN 22/02/202312/04/202231/07/202004/03/201912/04/2018Language:
English
Version:
22/02/2023
File size:
4.9 MB
File name:
TI01001FEN_2822-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex / Levelflex M Zentrierscheibe / Centering disk (PFA) Mounting Instructions
Accessory
EN 29/09/201727/02/201425/04/201208/02/201124/09/2010Language:
English
Version:
29/09/2017
File size:
82.6 KB
File name:
BA00378FA2_1717.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP51, FMP52, FMP54 PROFIBUS PA
Guided wave radar
EN 21/02/202330/06/202212/04/201816/11/201715/12/2016Language:
English
Version:
21/02/2023
File size:
4.7 MB
File name:
BA01006FEN_2022-00.pdf
-
-
-
Operating Instruction (BA)
Accessory
Centering star PEEK
EN 27/02/201424/09/201003/12/200802/04/2008Language:
English
Version:
27/02/2014
File size:
99.3 KB
File name:
BA00377FA2_1414.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP51, FMP52, FMP54 FOUNDATION Fieldbus
Guided wave radar
EN 21/02/202330/06/202212/04/201816/11/201715/12/2016Language:
English
Version:
21/02/2023
File size:
5.9 MB
File name:
BA01052FEN_0822-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP51, FMP52, FMP54 HART
Guided wave radar
EN 13/12/202230/06/202231/07/202012/04/201816/11/2017Language:
English
Version:
13/12/2022
File size:
5.3 MB
File name:
BA01001FEN_2422-00.pdf
-
-
-
Operating Instruction (BA)
Levelflex FMP51 Modbus
Guided wave radar
EN 12/04/202204/03/2019Language:
English
Version:
12/04/2022
File size:
4.5 MB
File name:
BA01957FEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP5x Modbus Description of Device Parameters
Guided wave radar
EN 04/03/2019Language:
English
Version:
04/03/2019
File size:
3 MB
File name:
GP01140FEN_0119.pdf
-