
Field of application
The Float switch FTS20 is a simple and cost-effective solution for point level detection in appropriate fluids. It is used in tanks and vessels as a pump protector or level alarm in open basins, e. g. in sewerage treatment plants. The float switch has two output options, a NAMUR switching signal or a change-over contact.
Point level switch for appropriate fluids. Used in tanks and vessels as an overfill prevention or as a pump protector. Different sensor/cable materials, e.g. PP, PVC, PUR and CSM, allow application in oily or aggressive liquids and hazardous areas.
Temperature: -20 to +85°C (-4 to +185°F)
Pressure: +3bar (+43.5psi)
International explosion protection certificates
Benefits
Reliable and cost-effective point level detection in liquids
Highest product and measurement safety due to different cable and sensor materials for different media
Electrical connections to NAMUR for hazardous areas (to Zone 1) or change-over contact (AC/DC) for universal standard application
Small diameter for simple installing using tapped hole G 1 A
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Short Instruction (KA)
Floating Switch FTS20 Technical Information and Operating Instructions
Point Level Switch for Liquids
EN 04/02/201907/05/201606/05/201612/09/201426/08/2011Language:
English
Version:
04/02/2019
File size:
2.1 MB
File name:
KA00180FA3_1719.pdf
-
-
-
Ex Safety Instruction (XA)
Liquifloat FTS20
II 2 G Ex ia IIB T5 Gb
EN 22/03/2021Language:
English
Version:
22/03/2021
File size:
354 KB
File name:
XA02429FEN_0121.pdf
-
-
-
Fields of Activities (FA)
Level measurement
Product overview for applications in liquids and bulk solids
Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
-
-
-
Fields of Activities (FA)
Misura di livello
Misura di livello
Panoramica dei prodotti per applicazioni in liquidi e solidi sfusiLanguage:
Italian
Version:
03/03/2023
File size:
46.9 MB
File name:
FA00001F00IT2522.pdf
-
-
-
Fields of Activities (FA)
Catálogo Medición y Detección de nivel
Gama de productos para aplicaciones con líquidos y sólidos
Language:
Spanish
Version:
01/06/2022
File size:
7.2 MB
File name:
FA00001Fes Catalogo Nivel_24.22.pdf
-
-
-
Fields of Activities (FA)
Füllstandsmesstechnik
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Language:
German
Version:
14/10/2022
File size:
10.6 MB
File name:
FA00001F00DE2522.pdf
-
-
-
Competence Brochure (CP)
Grenzstanddetektion in Flüssigkeiten und Schüttgütern
Auswahl- und Projektierungshilfe
Language:
German
Version:
19/02/2025
File size:
13.5 MB
File name:
CP00007F00DE1925.pdf
-
-
-
Competence Brochure (CP)
Point level detection in liquids and bulk solids
Selection and engineering guide
Language:
English
Version:
19/02/2025
File size:
13.4 MB
File name:
CP00007F00EN1925.pdf
-
-
-
Competence Brochure (CP)
Catálogo soluciones esenciales
Alta calidad a precios competitivos
Language:
Spanish
Version:
16/01/2017
File size:
8.9 MB
File name:
CP01266Z.pdf
-
-
-
EU Declaration
Product family: Floating switch
Product root: FTS20-
Declaration number: TUEV01ATEX1709EN 10/09/2018Language:
English
Version:
10/09/2018
File size:
308.7 KB
File name:
EG-01033 f.pdf
-