©Endress+Hauser
©Endress+Hauser
Specs at a glance
Process temperature
-20°C ... +150°C (-4°F...302°F)
Process pressure / max. overpressure limit
0.8 ... 1.1 bar abs. (11.6psi ...15.95psi abs.)
Max. measurement distance
Main wetted parts
Aluminium, Steel, Stainless steel
Field of application
Silopilot FMM20 is a low cost device for electromechanical level measurement in bins or silos with dusty, fine-grained or coarse grained bulk solids or in tanks with liquids.
For measurement of light bulk solids such as wheat, plastic granules and powder in bunkers or silos with dusty, fine-grain or coarse-grain bulk solids.
Process connection: Flange
Temperature: -20 to +150°C (-4 to +302°F)
Pressure: 0.8 to 1.1bar (11.6 to 15.95psi)
Measuring range: 32m (105ft)
Accuracy: ±2.5cm (0.98")
International explosion protection certificates
Benefits
Tried and tested, reliable measurement of light bulk solids, e.g. cereals, plastic granulate, powder
Safe measurements in extremely dusty environments
Fully electronic digital minimum fail-safe control, therefore no running down of the sensor weight into the silo outlet and no risk to the conveying systems
Quick menu-guided local operation using a 4-line text display
Supply voltage 90 to 253VAC (wide-range voltage power unit) as well as 24VDC, depending on version selected
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic / Application
Not affected by characteristics of solid medium Mesuring range: 32m
Specialities
Switch to indicate need of maintenance (predictive maintenance)
Supply / Communication
90... 253V, 50/60Hz 20 - 28 VDC
Ambient temperature
-40°C ... +60°C (-40°F...140°F)
Process temperature
-20°C ... +150°C (-4°F...302°F)
Process pressure / max. overpressure limit
0.8 ... 1.1 bar abs. (11.6psi ...15.95psi abs.)
Main wetted parts
Aluminium, Steel, Stainless steel
Max. measurement distance
Most downloaded
TI Silopilot FMM20
English version - 03/2024
Electromechanical Level System
EN
DE FR JA PL RU
20/03/2024
18/09/2017
07/07/2010
14/01/2008
29/01/2007
Language:
English
Version:
20/03/2024
File size:
1.3 MB
File name:
TI00421FEN_1424-00.pdf
BA Silopilot FMM20
English version - 03/2024
Electromechanical Level System
EN
DE FR JA RU
11/03/2024
18/09/2017
07/07/2010
14/01/2008
05/01/2007
Language:
English
Version:
11/03/2024
File size:
2.5 MB
File name:
BA00334FEN_1424-00.pdf
13 documents
Electromechanical Level System
EN
German French Japanese Polish Russian
20/03/2024
18/09/2017
07/07/2010
14/01/2008
29/01/2007
Language:
English
Version:
20/03/2024
File size:
1.3 MB
File name:
TI00421FEN_1424-00.pdf
Electromechanical Level System
EN
German French Japanese Russian
11/03/2024
18/09/2017
07/07/2010
14/01/2008
05/01/2007
Language:
English
Version:
11/03/2024
File size:
2.5 MB
File name:
BA00334FEN_1424-00.pdf
Electromechanical Level System
EN
Bulgarian Czech Danish German Greek Estonian Finnish Croatian Hungarian Indonesian Korean Lithuanian Latvian Dutch Norwegian Polish Romanian Slovak Slovenian Swedish Thai Turkish
11/03/2024
Language:
English
Version:
11/03/2024
File size:
1.1 MB
File name:
KA01692FEN_0124-00.pdf
XA Silopilot FMM20
XA Silopilot FMM50
Approval No.: BVS 05 ATEX E 049 ATEX II 1/2 D Ex ta/tb IIIC T99°C Da/Db ATEX II 2 D Ex tb IIIC T99°C Db
EN
German French
13/05/2024
07/12/2017
04/08/2017
01/09/2011
14/01/2008
Language:
English
Version:
13/05/2024
File size:
350.5 KB
File name:
XA00425FEN_1724-00.pdf
Product overview for applications in liquids and bulk solids
Language:
English
Version:
14/10/2022
File size:
10.5 MB
File name:
FA00001F00EN2522.pdf
Misura di livello Panoramica dei prodotti per applicazioni in liquidi e solidi sfusi
Language:
Italian
Version:
03/03/2023
File size:
46.9 MB
File name:
FA00001F00IT2522.pdf
Catálogo Medición y Detección de nivel
Gama de productos para aplicaciones con líquidos y sólidos
Language:
Spanish
Version:
01/06/2022
File size:
7.2 MB
File name:
FA00001Fes Catalogo Nivel_24.22.pdf
Produktübersicht für Anwendungen in Flüssigkeiten und Schüttgütern
Language:
German
Version:
14/10/2022
File size:
10.6 MB
File name:
FA00001F00DE2522.pdf
Selection Guide
Continuous level measurement in liquids and bulk solids
Selection and engineering guide for the process industry
Language:
English
Version:
18/10/2022
File size:
18.3 MB
File name:
CP00023F00EN1922.pdf
Product family: Silopilot M, Silopilot T
Product root: FMM20-, FMM50- Declaration number: EU_01069_01.22
EN
German French
01/09/2022
Language:
English
Version:
01/09/2022
File size:
1.3 MB
File name:
EU_01069_01.22.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Sparepart-Kit, Wiper 70oC FMM20/FMM50
Drawing number
Order code
21
52028080
Sparepart-Kit, Wiper 150/230oC FMM20/50
Drawing number
Order code
21
52028081
Measuring tape 15m, FMM20
Drawing number
Order code
18
71031701
Measuring tape 32m, FMM20
Drawing number
Order code
18
71031702
Bellows max 70oC, FMM20/FMM50
Drawing number
Order code
22
52028084
Bellows max 150/230oC, FMM20/FMM50
Drawing number
Order code
22
52028085
Guide block tape, bronze FMM20/FMM50
Drawing number
Order code
24
52028087
Wiper band 230mm 70oC Alu FMM20
Drawing number
Order code
25
71031621
Wiper band 230mm 70oC SS FMM20
Drawing number
Order code
25
71031622
Wiper band 230mm 150oC Alu FMM20
Drawing number
Order code
25
71031623
Wiper band 230mm 150oC SS FMM20
Drawing number
Order code
25
71031624
Wiper band 500mm 70oC Alu FMM20
Drawing number
Order code
25
71031625
Wiper band 500mm 70oC SS FMM20
Drawing number
Order code
25
71031626
Wiper band 500mm 150oC Alu FMM20
Drawing number
Order code
25
71031627
Wiper band 500mm 150oC SS FMM20
Drawing number
Order code
25
71031628
Wiper band 1000mm 70oC Alu FMM20
Drawing number
Order code
25
71031629
Wiper band 1000mm 70oC SS FMM20
Drawing number
Order code
25
71031630
Wiper band 1000mm 150oC Alu FMM20
Drawing number
Order code
25
71031631
Wiper band 1000mm 150oC SS FMM20
Drawing number
Order code
25
71031632
Mount.kit weight, tape, steel, FMM20/50
Drawing number
Order code
26
52028088
Mount.kit weight, tape, SS, FMM20/50
Drawing number
Order code
26
52028089
Revolving shackle, steel FMM20/FMM50
Drawing number
Order code
27
52028100
Revolving shackle, SS FMM20/FMM50
Drawing number
Order code
27
52028101
Drawing number
Order code
28
71031615
Weight stainl.steel, FMM20
Drawing number
Order code
28
71031616
Weight steel + umbrella, FMM20
Drawing number
Order code
30
71031617
Weight SS + umbrella, FMM20
Drawing number
Order code
30
71031618
Drawing number
Order code
31
71031619
Drawing number
Order code
29
71031620
Sensing weight PVC + spike 316Ti, FMM20
Drawing number
Order code
33
71456344
Sens.weight stainl.steel+umbr.,FMM20,3.1
Drawing number
Order code
30
71456346
Sensing weight oval float 316Ti, FMM20
Drawing number
Order code
34
71456353
Sens. weight PVC+spike 316Ti, FMM20, 3.1
Drawing number
Order code
33
71456386
Drawing number
Order code
19
71031649
Kit meas. wheel band version FMM20
Drawing number
Order code
13
71031650
Gasket electr./dirt compartment, FMM20
Drawing number
Order code
5
71031652
Gasket elec./dirt comp., Ex clima, FMM20
Drawing number
Order code
5
71031653
Tape reel 15m, steel/Alu, FMM20
Drawing number
Order code
14
71031658
Tape reel 15m, SS/Alu, clima, FMM20
Drawing number
Order code
14
71031659
Tape reel 32m, steel/Alu, FMM20
Drawing number
Order code
14
71031671
Tape reel 32m, SS/Alu, clima, FMM20
Drawing number
Order code
14
71031672
Kit cable gland M20, FMM20
Drawing number
Order code
11
71031689
Kit cable gland M20, Ex FMM20
Drawing number
Order code
11
71031694
Cover elec., uncoat. FMM20
Drawing number
Order code
6
71031695
Cover elec., coated, clima FMM20
Drawing number
Order code
6
71031696
Cover elec., uncoat. + gage-glass FMM20
Drawing number
Order code
6
71031697
Cover el.,coated,clima+gage-glass FMM20
Drawing number
Order code
6
71031698
Cover dirt chamber, uncoat. FMM20
Drawing number
Order code
16
71031699
Cover dirt chamber, coated, clima FMM20
Drawing number
Order code
16
71031700
Pressurisation element, plastic FMM20
Drawing number
Order code
9
71031705
Electronic cover plate, uncoated FMM20
Drawing number
Order code
4
71031706
Electronic cover plate, coated FMM20
Drawing number
Order code
4
71031707
Pressurisation element, metal FMM20
Drawing number
Order code
9
71032447
PC board FMM20, 90-253V 2rel.
Drawing number
Order code
8
71031711
PC board FMM20, 90-253V 4rel.
Drawing number
Order code
8
71031713
PC board FMM20 Ex, 90-253V 2rel.
Drawing number
Order code
8
71031745
PC board FMM20 Ex, 90-253V 4rel.
Drawing number
Order code
8
71031746
PC board FMM20, 90-253V 2rel.+ heat.
Drawing number
Order code
8
71031747
PC board FMM20, 90-253V 4rel.+ heat.
Drawing number
Order code
8
71031748
PC board FMM20 Ex, 90-253V 2rel.+ heat.
Drawing number
Order code
8
71031749
PC board FMM20 Ex, 90-253V 4rel.+ heat.
Drawing number
Order code
8
71031750
PC board FMM20, 90-253V 2rel. clim.
Drawing number
Order code
8
71031751
PC board FMM20, 90-253V 4rel. clim.
Drawing number
Order code
8
71031752
PC board FMM20 Ex, 90-253V 2rel. clim.
Drawing number
Order code
8
71031753
PC board FMM20 Ex, 90-253V 4rel. clim.
Drawing number
Order code
8
71031754
PC board FMM20, 24V 2rel.
Drawing number
Order code
8
71031767
PC board FMM20, 24V 4rel.
Drawing number
Order code
8
71031768
PC board FMM20 Ex, 24V 2rel.
Drawing number
Order code
8
71031769
PC board FMM20 Ex, 24V 4rel.
Drawing number
Order code
8
71031770
PC board FMM20, 24V 2rel.+ heat.
Drawing number
Order code
8
71031771
PC board FMM20, 24V 4rel.+ heat.
Drawing number
Order code
8
71031772
PC board FMM20 Ex, 24V 2rel.+ heat.
Drawing number
Order code
8
71031773
PC board FMM20 Ex, 24V 4rel.+ heat.
Drawing number
Order code
8
71031774
PC board FMM20, 24V 2rel. clim.
Drawing number
Order code
8
71031775
PC board FMM20, 24V 4rel. clim.
Drawing number
Order code
8
71031776
PC board FMM20 Ex, 24V 2rel. clim.
Drawing number
Order code
8
71031777
PC board FMM20 Ex, 24V 4rel. clim.
Drawing number
Order code
8
71031778
PCB power supply FMM20, 90-253VAC
Drawing number
Order code
7
71031779
PCB power supply FMM20, 90-253VAC clima
Drawing number
Order code
7
71031780
PCB power supply FMM20, 24VDC
Drawing number
Order code
7
71031781
PCB power supply FMM20, 24VDC clima
Drawing number
Order code
7
71031782
Drawing number
Order code
3
71031783
PCB processor FMM20 clima
Drawing number
Order code
3
71031784
PCB FMM20, 24V 2relays clim.+heater
PCB FMM20, 24V 4relays clim.+heater
PCB FMM20 Ex, 24V 2relays clim.+heater
PCB FMM20 Ex, 24V 4relays clim.+heater
PCB FMM20, 90-253V 2rel. clim.+heater
PCB FMM20, 90-253V 4rel. clim.+heater
PCB FMM20 Ex, 90-253V 2rel. clim.+heater
PCB FMM20 Ex, 90-253V 4rel. clim.+heater
Drawing number
Order code
17
71031654
Geared motor 24VDC, clima FMM20
Drawing number
Order code
17
71031655
Device heater FMM20, 24VDC
Drawing number
Order code
2
71031709
Start button FMM20, external
Drawing number
Order code
10
71031710
Device heater FMM20, 115/230VAC
Drawing number
Order code
2
71031795
Drawing number
Order code
1
71062125
Wiper plate tape, bronce 2pc.FMM20/FMM50
Drawing number
Order code
23
52028086
Shutter purge connection FMM20/FMM50
Drawing number
Order code
20
52028154
Fixing kit protection cover FMM20
Adapter flange 6" 150lbs 316TI
Adapter flange 6" 150lbs Steel
Adapter flange 8" 150lbs 316TI
Adapter flange 8" 150lbs Steel
Adapter flange DN150 PN16 316TI
Adapter flange DN150 PN16 Steel
Adapter flange DN200 PN16 316TI
Adapter flange DN200 PN16 Steel
Adapter flange DN100 PN25/40 316TI
Adapter flange DN100 PN25/40 Steel
Adapter flange 4" 300lbs 316TI
Adapter flange 4" 300lbs Steel
Adapter flange 4" 600lbs 316TI
Adapter flange 4" 600lbs Steel
Process adapter water spray cleaning
Process adapter DN50 PN16 316TI
Process adapter DN50 PN16 Steel
Process adapter DN65 PN16 316TI
Process adapter DN65 PN16 Steel
Process adapter DN80 PN16 316TI
Process adapter DN80 PN16 Steel
Process adapter 2" 150lbs 316TI
Process adapter 2" 150lbs Steel
Process adapter 3" 150lbs 316TI
Process adapter 3" 150lbs Steel
Process adapter 4" 150lbs 316TI
Process adapter 4" 150lbs Steel
Protection cover FMM20, 304
Protection cover FMM20, aluminium
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all