©Endress+Hauser
Specs at a glance
Process temperature
-200 °C ... 250 °C (-328 °F ... 482 °F)
Process pressure / max. overpressure limit
Vacuum ... 160 bar (Vacuum ... 2320 psi)
Min. conductivity of medium
Field of application
The 11961Z is a highly resistant probe for applications with aggressive medium thanks to corrosion-resistant materials for rod and insulation. It can be used in steam boilers thanks to ceramic insulation resistant to steam and hot water.
For conductive point level detection in process or storage tanks, for conductivity as of 0.02mS/cm. As overfill prevention with line monitoring even in Ex-area Zone 0, or pump protection in pipes and two-point control.
Process connection: Thread
Measuring range: 100 to 2,000mm (5.9 to 78.7")
Temperature: -200 to +250°C (-328 to 482°F)
Pressure: -1 to +160bar (-15 to +2,320psi)
Components: Transmitter FTW325
International explosion protection certificates, overfill prevention WHG
Benefits
Safe and reliable measurement even in aggressive medium thanks to corrosion-resistant materials for rod and insulation
Can be used in steam boilers thanks to ceramic insulation resistant to steam and hot water
Can be deployed particularly with high pressure or vacuum
Probe can be shortened as required
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Time saved, safety increased
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant.
Read the full story
Characteristic / Application
One rod probe for high and extremely low temperature and high pressure. Corrosion resistant
Ambient temperature
-200 °C ... 250 °C (-328 °F ... 482 °F)
Process temperature
-200 °C ... 250 °C (-328 °F ... 482 °F)
Process pressure / max. overpressure limit
Vacuum ... 160 bar (Vacuum ... 2320 psi)
Min. conductivity of medium
Sensor length
0.1m ... 2m (3.9" ... 79")
Application limits
Observe min. medium conductivity
Most downloaded
Rod Probe
11961Z
Technical Information
English version - 08/2018
Rod probe for use in conductive liquids
EN
DE FR JA RU
10/08/2018
01/06/2010
12/10/2004
Language:
English
Version:
10/08/2018
File size:
367.1 KB
File name:
TI00325FEN_1318.pdf
Conductive Limit Detection 11362Z, 11363Z, 11375Z, 11961Z
English version - 09/2021
II 1/2 G Ex ia IIC T6 Ga/Gb
Language:
English
Version:
13/09/2021
File size:
403.2 KB
File name:
XA02618FEN_0121-00.pdf
18 documents
Rod Probe
11961Z
Technical Information
Rod probe for use in conductive liquids
EN
German French Japanese Russian
10/08/2018
01/06/2010
12/10/2004
Language:
English
Version:
10/08/2018
File size:
367.1 KB
File name:
TI00325FEN_1318.pdf
Einstabsonde
11961Z
Betriebsanleitung
Teilisolierte Stabsonde zum Einsatz in leitfähigen Flüssigkeiten Partially insulated rod probe for use in conductive liquids
EN
Czech German Spanish French Italian Japanese Dutch Russian
09/08/2018
01/06/2010
12/10/2004
Language:
English
Version:
09/08/2018
File size:
324.5 KB
File name:
KA00241FA6_1318.pdf
Safety Instructions
Probes and electronic inserts
II 1/2 G, II 2 G EEx ia IIC/IIB T6 PTB 98 ATEX 2215 X (ATEX)
EN
German French
01/01/2002
Language:
English
Version:
01/01/2002
File size:
250.9 KB
File name:
XA080FA3.PDF
Safety Instructions
Probes 11961Z, 21561Z
II 1/2 G, II 2 G EEx ia IIC T6, EEx ia IIB T6 PTB 98 ATEX 2215 X (ATEX)
EN
German French
01/02/2000
Language:
English
Version:
01/02/2000
File size:
155.7 KB
File name:
XA083FA3.PDF
Conductive Limit Detection 11362Z, 11363Z, 11375Z, 11961Z
II 1/2 G Ex ia IIC T6 Ga/Gb
Language:
English
Version:
13/09/2021
File size:
403.2 KB
File name:
XA02618FEN_0121-00.pdf
Safety Instructions
Probes and electronic inserts
II 1/2 G, II 2 G EEx ia IIC T6, EEx ia IIB T6 PBT 98 ATEX 2215 X (ATEX)
EN
German French
01/01/2004
Language:
English
Version:
01/01/2004
File size:
501.3 KB
File name:
Xa024fa3.PDF
Conductive Limit Detection 11362Z, 11363Z, 11375Z, 11961Z
II 1/2 G Ex ia IIC T6 Ga/Gb
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
07/06/2021
29/08/2016
01/08/2002
Language:
English
Version:
07/06/2021
File size:
405.3 KB
File name:
XA00197FEN_1421.pdf
Point level detection
in liquids and bulk solids
Selection and engineering guide
Language:
English
Version:
19/02/2025
File size:
13.4 MB
File name:
CP00007F00EN1925.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: EU_01077_01.22
EN
German French
31/08/2022
Language:
English
Version:
31/08/2022
File size:
997.8 KB
File name:
EU_01077_01.22.pdf
Product family: Doppelstabsonde, Dreistabsonde, Einstabsonde
Product root: 11362Z-, 11363Z-, 11375Z-, 11961Z- Declaration number: TÜV02ATEX1951X
Language:
English
Version:
14/01/2021
File size:
2.4 MB
File name:
EG_02 050-f.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
No spare parts available.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all