Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Probe 11371 - Conductive point level detection

Conductive
Point level detection
One rod probe 11371

Point level detection of conductive liquids in the food industry

11371
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Process temperature

    -10 °C ... 100 °C
    (+10 °F ... +210 °F)

  • Process pressure / max. overpressure limit

    Vacuum ... 10 bar
    (Vacuum ... 145 psi)

  • Min. conductivity of medium

    20 µS/cm

Field of application

The 11371 is used as point level detection in vessels with liquid foodstuffs, e.g. milk, beer, fruit juice. Corrosion-resistant materials for rod and insulation and the capability of CIP/SIP make it perfectly fit for the food industry.

Conductive point level detection in vessels with liquid foodstuffs, e.g. milk, beer, fruit juice.

  • Process connections: Threads and flanges

  • Measuring range: 50 to 2,000mm (1.9 to 78.7")

  • Temperature: -10 to 100°C (14 to 212°F)

  • Pressure: -1 to +10bar (-15 to +145psi)

  • Components: Transmitter FTW325

Benefits

  • Reliable measurement due to corrosion-resistant materials for rod and insulation (can be used with aggressive materials)

  • Safe hygienic processes thanks to CIP/SIP ability of the probe (no special cleaning procedures required)

  • Variable process connections for various applications

  • Probe can be shortened as required

Lean selection

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

FLEX: Lean ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products

Predecessor