-
Product headline
std_productprofile_product_usp_60153_1581515154.
std_productprofile_product_field_of_application_60154_1581515575.
-
Sensor features
std_productprofile_product_benefits_60155_1581515575. std_productprofile_product_benefits_60156_1581515575. std_productprofile_product_benefits_60157_1581515575.
std_successorproducts_product_differentiating_tech_features_60158_1581515675. std_successorproducts_product_differentiating_tech_features_60159_1581515675. std_successorproducts_product_differentiating_tech_features_60160_1581515675.
-
Transmitter features
std_productprofile_product_benefits_60161_1581516129. std_productprofile_product_benefits_60162_1581516129. std_productprofile_product_benefits_60163_1581516129.
std_successorproducts_product_differentiating_tech_features_60164_1581516129. std_successorproducts_product_differentiating_tech_features_60165_1581516129. std_successorproducts_product_differentiating_tech_features_60166_1581516129.
-
Nominal diameter range
DN 300 to 1200(12" to 48")
-
Wetted materials
Sensor housing: 1.4404/DN 17440 (316L/AISI)
Weld-in parts: 1.4404/DN 17440 (316L/AISI)
Measuring pipe: ST 37.2 (carbon steel)
-
Measured variables
Volume flow channel 1 or 2, sound velocity, flow velocity, average volume flow, average sound velocity, average flow velocity, totalizer
-
-
Measuring range
0 to 40000 m3/h 0 to 180000GPM
-
-
Medium temperature range
-20 to +60°C (-4 to 140°F)
-
Ambient temperature range
Transmitter:
–20 to +60 °C (–4 to +140 °F)
Sensor:
–20 to +80 °C (–4 to +176 °F)
-
Transmitter housing material
Wall-mounted housing: powder-coated die-cast aluminum
-
Degree of protection
Transmitter
IP 67 (NEMA 4X)
Sensor
IP 68 (NEMA 6P)
-
Display/Operation
4 lines backlit display with three optical keys
-
Outputs
1x 4-20 mA HART
1x Pulse/frequency/switch output (passive)
-
-
Digital communication
HART, PROFIBUS PA, PROFIBUS DP, FOUNDATION Fieldbus
-
Power supply
AC 85 to 260 V
AC 20 to 55 V
DC 16 to 62V
-
-
Most downloaded
-
Proline Prosonic Flow 93C
Technical Information
English version - 07/2010
|
Ultrasonic flow measuring system
Volume flow measurement for standard applications with drinking water,
wastewater and process water
Language:
|
English
|
Version:
|
01/07/2010
|
File size:
|
833.2 KB
|
File name:
|
TI108DEN_0710.pdf
|
-
Replacing transmitter parts
Installation Instructions
English version - 04/2019
|
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Prosonic Flow 90, 93,
t-mass 65, Cubemass 8CN, CNGmass 8DF
|
EN
|
|
|
01/04/2019
|
|
|
|
18/11/2011
|
|
|
|
Language:
|
English
|
Version:
|
01/04/2019
|
File size:
|
1.2 MB
|
File name:
|
EA00037DA2_1519.pdf
|
107 documents
-
Proline Prosonic Flow 93P
Technical Information
Ultrasonic flow measuring system
Volume flow measurement of liquids in chemical or process applications
|
EN
|
|
|
01/07/2011
|
|
|
|
01/07/2010
|
|
|
|
01/06/2009
|
|
|
|
Language:
|
English
|
Version:
|
01/07/2011
|
File size:
|
1.1 MB
|
File name:
|
TI00083DEN_1311.pdf
|
-
Proline Prosonic Flow 93C
Technical Information
Ultrasonic flow measuring system
Volume flow measurement for standard applications with drinking water,
wastewater and process water
|
EN
|
|
|
01/07/2010
|
|
|
|
Language:
|
English
|
Version:
|
01/07/2010
|
File size:
|
833.2 KB
|
File name:
|
TI108DEN_0710.pdf
|
-
Prosonic Flow
90U, 90W, 91W, 93C, 93U, 93W
Technical
Information (SI units)
Ultrasonic Flow Measuring System
Volume Flow Measurement for Standard Applications with Water, Wastewater
and Process Water
|
EN
|
|
|
01/04/2006
|
|
|
|
01/05/2005
|
|
|
|
15/10/2003
|
|
|
|
01/12/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/04/2006
|
File size:
|
1.4 MB
|
File name:
|
TI057DEN.pdf
|
-
Prosonic Flow 93
HART
Operating Instructions
Ultrasonic Flow Measuring System. The description of the device
functions are in a separate documentation.
|
EN
|
|
|
19/08/2011
|
|
|
|
01/07/2010
|
|
|
|
01/06/2009
|
|
|
|
01/11/2004
|
|
|
|
15/10/2003
|
|
|
|
Language:
|
English
|
Version:
|
19/08/2011
|
File size:
|
2.8 MB
|
File name:
|
BA00070DEN_1311.pdf
|
-
Prosonic Flow 93
HART
Description of Device Functions
Description of the device functions (Options and inputs). Additional
documentation for Operating Instructions PROline Prosonic Flow 93.
|
EN
|
|
|
01/07/2011
|
|
|
|
01/06/2009
|
|
|
|
01/11/2004
|
|
|
|
15/10/2003
|
|
|
|
01/12/2002
|
|
|
|
Language:
|
English
|
Version:
|
01/07/2011
|
File size:
|
1.3 MB
|
File name:
|
BA00071DEN_1311.pdf
|
-
Prosonic Flow 93 C
Device Functions
Description of the device functions (0ptions and inputs). Additional
documentation for Operating Instructions PROline Prosonic Flow93 C.
|
EN
|
|
|
15/10/2003
|
|
|
|
01/12/2002
|
|
|
|
Language:
|
English
|
Version:
|
15/10/2003
|
File size:
|
2.8 MB
|
File name:
|
BA088DEN.pdf
|
-
Prosonic Flow 93C PROFIBUS DP/PA
Description of device functions
Description of the device functions (Options and inputs). Additional
documentation for Operating Instructions Prosonic Flow 93C PROFIBUS
DP/PA.
|
EN
|
|
|
21/09/2010
|
|
|
|
01/01/2003
|
|
|
|
Language:
|
English
|
Version:
|
21/09/2010
|
File size:
|
2.4 MB
|
File name:
|
BA00090DEN_1310.pdf
|
-
Prosonic Flow 93C
FOUNDATION Fieldbus
Operating Instruction
Ultrasonic Flow Measuring System with FOUNDATION Fieldbus interface.
The description of the device functions are in a seperate documentation.
Language:
|
English
|
Version:
|
25/10/2010
|
File size:
|
2.5 MB
|
File name:
|
BA00145DEN_1310.pdf
|
-
Prosonic Flow 93C PROFIBUS DP/PA
Operating Instructions
Ultrasonic flow measuring system with PROFIBUS DP/PA interface (the
description of the device functions are in a seperate documentation.)
|
EN
|
|
|
21/09/2010
|
|
|
|
01/12/2007
|
|
|
|
01/01/2003
|
|
|
|
Language:
|
English
|
Version:
|
21/09/2010
|
File size:
|
3.8 MB
|
File name:
|
BA00089DEN_1310.pdf
|
-
Prosonic Flow 93 C
Operating Instructions
Ultrasonic Flow Measuring System
(The description of the device
functions are in a seperate documentation)
|
EN
|
|
|
15/10/2003
|
|
|
|
01/12/2002
|
|
|
|
Language:
|
English
|
Version:
|
15/10/2003
|
File size:
|
2.7 MB
|
File name:
|
BA087DEN.pdf
|
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Kit power s.b. PSONIC9X 85-260VAC
Drawing number
Order code
F
50099250
-
Kit P.s.b. PSONIC9X 20-55VAC16-62VDC
Drawing number
Order code
F
50099252
-
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
-
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
-
Kit amplifier 93 2CH WEA EX
Drawing number
Order code
B
71093786
-
Kit amplifier 93 2CH EES EX
Drawing number
Order code
B
71093787
-
Kit amplifier 93 2CH SEA EX
Drawing number
Order code
B
71093788
-
Kit amplifier 93 2CH CN EX
Drawing number
Order code
B
71093789
-
Kit com 53/55/83/93 curr./freq. out Ex
Drawing number
Order code
C
50098301
-
Kit commodul current/freq./2Relay Ex
Drawing number
Order code
C
50098300
-
Drawing number
Order code
C
71066579
-
Kit I/O 93 Profibus DP C13 Ex
Drawing number
Order code
C
71107614
-
Kit I/O Profib. DP+Stat.In 2 Interf. Ex
Drawing number
Order code
D
50108002
-
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
-
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
-
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
-
Drawing number
Order code
3
50096834
-
Drawing number
Order code
3
50096834
-
Kit Sub PCB frequency out
Drawing number
Order code
4
50096835
-
Kit Sub PCB frequency out
Drawing number
Order code
4
50096835
-
Drawing number
Order code
6
50096836
-
Drawing number
Order code
6
50096836
-
Drawing number
Order code
5
50096837
-
Kit display modul Wall enclosure
Drawing number
Order code
E
50096755
-
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
10
50094017
-
Kit connec. board In/Output Wall encl
Drawing number
Order code
8
50094014
-
Kit connec.plate 93 2CH wall enclo.
Drawing number
Order code
9
50099257
-
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
-
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
2
50094004
-
Kit 10 cable glands M20x1,5
Drawing number
Order code
12
50096840
-
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
12
50098042
-
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
12
50098041
-
Kit Cable gland Profibus PA
Drawing number
Order code
12
50098037
-
Kit Cable gland Found. Fieldbus
Drawing number
Order code
12
50094984
-
Kit Ground terminal / Cover clamp
-
Kit 2 Screening sheet wall enclo.
-
Kit Seal cover to Wall enclosure
Drawing number
Order code
11
50094041
-
Kit pair of sensor elements 93C
Drawing number
Order code
31
50108932
-
-
Prosonic Flow 93, retro fit kit In/Out
-
Overview auxiliary equipment
see spare part picture
-
Prosonic Flow 93, transmitter
-
Prosonic Flow W, flow sensor set
-
Prosonic Flow 91/93/93T,sensor cable set
-
Prosonic Flow 91/93 W/P, conduit adapter
-
Transmitter 91/90/93, Mounting set
-
Prosonic Flow 93, software package
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .