©Endress+Hauser
Proline t-mass 65I for industrial gases and compressed air
Successor
Inline flowmeter with long-term stability and a compact, easily accessible transmitter
Read more
Insertion flowmeter with long-term stability as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_12715. std_productprofile_product_field_of_application_12716.
Sensor features
std_productprofile_product_benefits_12717. Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free. Reliable flow trending – multivariable measurement. std_successorproducts_product_differentiating_tech_features_41642_1525332298. std_successorproducts_product_differentiating_tech_features_41640_1525332267. std_successorproducts_product_differentiating_tech_features_41641_1525332282.
Transmitter features
std_productprofile_product_benefits_12703. std_productprofile_product_benefits_12704. Automatic recovery of data for servicing. std_successorproducts_product_differentiating_tech_features_41643_1525333383. std_successorproducts_product_differentiating_tech_features_41645_1525333416. std_successorproducts_product_differentiating_tech_features_41644_1525333399.
Wetted materials
Transducer: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022) Insertion tube: 1.4404 (316/316L); Alloy C22, 2.4602 (on request) Transducer guard: 1.4404 (316L) Compression fitting: 1.4404 (316/316L) Ferrules: PEEK 450G, PVDF Bonded seals: EPDM, Kalrez 6375, Nitrile and 316/316L
Measured variables
Mass flow, temperature, volume flow, energy flow
Max. measurement error
Gas: 1.5% o.r. (10 to 100% o.f.s.), 0.15% o.f.s. (1 to 10% o.f.s.)
Measuring range
20 to 720000 kg/h (44 to 1587328 lb/h)
Max. process pressure
-0.5 to 20 bar gauge (-7.25 to 290 psi gauge)
Medium temperature range
-40 °C to +130 °C (-40 °F to +266 °F)
Ambient temperature range
-20 °C to +60 °C (-4 °F to +140 °F) Optional: -40 °C to +60 °C (-40 °F to +140 °F)
Transmitter housing material
Transmitter housing: Compact: powder coated die-cast aluminium Wall-mount: powder coated die-cast aluminium Remote field: powder coated die-cast aluminium Connection housing (remote version): powder coated die-cast aluminium
Degree of protection
IP67 (NEMA 4X) for transmitter and sensor
Display/Operation
Liquid crystal: back-lit, two lines with 16 characters per line Configuration via local display and operating tools possible
Outputs
4-20mA HART (active/passive selectable), pulse, frequency, status
Digital communication
Profibus DP, Profibus PA, Foundation Fieldbus, Modbus
Power supply
85 to 260 VAC, 45 to 65 Hz 20 to 55 VAC, 45 to 65 Hz 16 to 62 VDC
Most downloaded
Proline t-mass 65F, 65I
English version - 12/2014
Thermal Mass Flow Measuring System
Direct Mass Flow
Measurementof Gases
EN
BG DE FR HU IT JA PL RU ZH
01/12/2014
01/07/2010
01/12/2006
01/12/2005
Language:
English
Version:
01/12/2014
File size:
4.8 MB
File name:
TI00069DEN_1314.pdf
Proline t-mass 65
English version - 12/2014
Thermal Mass Flow Measuring System
EN
BG CS DE ES FR HU IT JA PL RU ZH
01/12/2014
01/07/2010
01/12/2005
Language:
English
Version:
01/12/2014
File size:
8.3 MB
File name:
BA00111DEN_1314.pdf
100 documents
Thermal Mass Flow Measuring System Direct Mass Flow Measurementof Gases
EN
Bulgarian German French Hungarian Italian Japanese Polish Russian Chinese
01/12/2014
01/07/2010
01/12/2006
01/12/2005
Language:
English
Version:
01/12/2014
File size:
4.8 MB
File name:
TI00069DEN_1314.pdf
Proline t-mass 65
FOUNDATION Fieldbus
Description of the Device Functions
Description of the device functions (options and settings) of the mass flowmeter. Additional documentation to the Operating Instructions t-mass 65 FOUNDATION Fieldbus.
EN
German
01/12/2014
31/12/2010
Language:
English
Version:
01/12/2014
File size:
948.4 KB
File name:
BA00135DEN_1414.pdf
Proline t-mass 65
PROFIBUS DP/PA
Operating Instructions
Thermal mass flowmeter
EN
German Italian
01/12/2014
15/10/2010
01/02/2006
Language:
English
Version:
01/12/2014
File size:
2.5 MB
File name:
BA00113DEN_1414.pdf
Proline t-mass 65
MODBUS RS485
Description of the Device Functions
Description of the device functions (options and settings) of the mass flowmeter. Additional documentation to the Operating Instructions t-mass 65 MODBUS RS485.
EN
German Polish Russian
01/12/2014
15/10/2010
01/02/2006
Language:
English
Version:
01/12/2014
File size:
650.4 KB
File name:
BA00116DEN_1414.pdf
Proline t-mass 65
PROFIBUS DP/PA
Description of the Device Functions
Description of the device functions (options and settings) of the mass flowmeter. Additional documentation to the Operating Instructions t-mass 65 PROFIBUS DP/PA.
EN
German
01/12/2014
15/10/2010
01/02/2006
Language:
English
Version:
01/12/2014
File size:
603.5 KB
File name:
BA00114DEN_1414.pdf
Thermal Mass Flow Measuring System
EN
Czech German Spanish French Italian Japanese Polish Russian
01/12/2014
01/07/2010
01/12/2005
Language:
English
Version:
01/12/2014
File size:
2.4 MB
File name:
BA00112DEN_1314.pdf
Thermal Mass Flow Measuring System
EN
Bulgarian Czech German Spanish French Hungarian Italian Japanese Polish Russian Chinese
01/12/2014
01/07/2010
01/12/2005
Language:
English
Version:
01/12/2014
File size:
8.3 MB
File name:
BA00111DEN_1314.pdf
Proline t-mass 65
FOUNDATION Fieldbus
Operating Instructions
Thermal mass flowmeter for measuring the mass flow of gases (the descritions of the device functions are in a separate documentation)
EN
German
01/12/2014
31/12/2010
Language:
English
Version:
01/12/2014
File size:
1.8 MB
File name:
BA00134DEN_1414.pdf
Proline t-mass 65
MODBUS RS485
Operating Instructions
Thermal mass flowmeter for measuring the mass flow of gases (the descritions of the device functions are in a separate documentation)
EN
German Polish
01/12/2014
15/10/2010
01/02/2006
Language:
English
Version:
01/12/2014
File size:
2.2 MB
File name:
BA00115DEN_1414.pdf
Proline t-mass 65
Brief Operating Instructions
Thermal mass flowmeter
EN
Danish German Spanish Finnish French Croatian Italian Portuguese Russian Turkish Chinese
01/12/2014
01/07/2010
01/04/2007
Language:
English
Version:
01/12/2014
File size:
2.4 MB
File name:
KA00021DEN_1314.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. 40/8X/65 220V REx000
Drawing number
Order code
F
50098557
Kit power s.b. 40/8X/65 220V REx120 Ex
Drawing number
Order code
F
50098558
Kit P.s.b. 40/8X/65 24V REx000
Drawing number
Order code
F
50098565
Kit P.s.b. 40/8X/65 24V REx120 Ex
Drawing number
Order code
F
50098566
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas.amplifier t-mass 65 compact Ex
Drawing number
Order code
B
71008429
Kit meas.amplifier t-mass 65 remote Ex
Drawing number
Order code
B
71008430
Kit preamplifier 65 remote sensor Ex
Drawing number
Order code
A
71008448
Kit commodul current/frequency out Ex
Drawing number
Order code
C
50096757
Kit commodul current/freq./2Relay Ex
Drawing number
Order code
C
50098300
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit com 83/65 2x Iout aktiv Exi
Drawing number
Order code
C
50104625
Kit com 83/65 2x Iout passiv Exi
Drawing number
Order code
C
50104626
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Drawing number
Order code
C
71021742
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Drawing number
Order code
C
71066579
Kit Com ModbusRS485+stat.In 2Interf.Ex
Drawing number
Order code
D
71021743
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Drawing number
Order code
2
50096834
Kit Sub PCB frequency out
Drawing number
Order code
3
50096835
Drawing number
Order code
4
50096837
Drawing number
Order code
6
50098562
Kit disp.50/51/80/90/65 Wall >=V1.06.00
Drawing number
Order code
J
50108131
Kit display mod 50/51/80/65 >=V1.06.00
Drawing number
Order code
E
50108132
Kit connec. board In/Output Wall encl
Drawing number
Order code
23
50094014
Kit connec. board 65 wall encl. non Ex
Drawing number
Order code
24
71008431
Kit Terminal protective Cover Ex
Drawing number
Order code
20
71008445
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
1
50094004
Kit S-Dat t-mass 65 programmed
Drawing number
Order code
S
71084176
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
17
50094029
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
16
50094027
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
31
50094038
Kit Cover Connection terminal
Drawing number
Order code
31
50094038
Repair kit cover, remote version
Drawing number
Order code
31
71247838
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
18
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
19
50094040
Kit Seal cover to Wall enclosure
Drawing number
Order code
22
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit 2 Screening sheet field housing
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit housing gaskets 65I/F remote Ex
Drawing number
Order code
29
71009191
Kit 10 Grub screw t-mass 65I
Drawing number
Order code
27
71008503
Kit Gasket ring EPDM 42.2/33.7x2
Drawing number
Order code
28
71008440
Kit Gasket ring Kalrez 43.0/33.8x2.5
Drawing number
Order code
28
71008441
Kit Gasket ring Nitrile 42.2/33.7x2
Drawing number
Order code
28
71008442
Kit Part 65I/F fieldhous.compact non Ex
Drawing number
Order code
25
71009193
Kit Part 65I/F field housing remote Ex
Drawing number
Order code
32
71009192
Transmitter 65, mounting set
Cold tap, atmospheric pressure, t-mass
Hot tap, process pressure, 65I
t-mass 65, Cable remote version
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all