
Specs at a glance
-
Measured variables
Volumetric flow a. c., volume a. c., gas velocity, sound velocity
-
Measuring Medium
Natural gas, Associated gas , Raw Natural gas
-
Nominal pipe size
2" / 3" / 4"
Field of application
FLOWSIC600 DRU-S is a compact and innovative ultrasonic gas flowmeter for gas production. The gas meter is specifically designed for wellhead and gaslift applications. With a measuring range of more than 1:100, the FLOWSIC600 DRU-S covers flow ranges that previously required several orifice plates. Its special "wet gas robust" design ensures continuous measurement even under continuous high liquid loads. FLOWSIC600 DRU-S allows remote monitoring of measurement and diagnostic data.
Natural gas measurement in gas production
Associated gas measurement in oil production
Wellhead and gaslift measurement
Raw natural gas measurement at gas treatment plants (VRU, VRT, dehydration units, etc.)
Device properties:
Designed for wet gas applications
No pressure drop
High turndown ratio ≥ 100:1
Operates from atmospheric pressure
New diagnostic feature – Liquid indication
Plug & play connection to Monitoring Box for remote diagnostics
Benefits
Highly reliable – continuous gas measurement even in wet and dirty process conditions
Low initial investment - accurate measurement without expensive flow calibration
Elimination of scheduled maintenance with real-time remote diagnostics
Advanced process monitoring capability with unique liquid detection
Long life - wet gas resistant titanium ultrasonic sensors
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Competence Brochure (CP)
FLOWSIC – flow meters and instruments
Precise quantity measurement for accurate billing and process control
Language:
English
Version:
18/12/2024
File size:
3.1 MB
File name:
8030079_CP_Flow_meters_en_V1-0_2025.01_EHS.pdf
-
-
-
Application software
FLOWgate
Software for configuration and parameterization of FLOWSIC ultrasonic flowmeter
Language:
Language neutral
Version:
11/11/2024
File size:
430 MB
File name:
FLOWgate
-