Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
product picture of the ultrasonic flowmeter FLOWSIC500

FLOWSIC500
ultrasonic flowmeter

Custody transfer measurement in natural gas distribution

IFL500
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Measured variables

    Volume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*)
    (*) additional function included with integrated volume correction

  • Measuring Medium

    Natural gas (dry, odorized)

  • Nominal pipe size

    DN 50 (2") … DN 150 (6")

Field of application

State-of-the-art technology for maximum measurement accuracy: The new FLOWSIC550 ultrasonic compact gas flowmeter ensures highly accurate billing of low volume flows in high-pressure networks – a perfect complement to the FLOWSIC500. It is overload-proof, accurate and is monitored by an intelligent diagnostics system. FLOWSIC550 can be easily integrated into existing measuring stations. When used in transfer and measuring stations, FLOWSIC550 ensures a continuous and blockage-free gas supply.

  • Gas Measurement of low volume applications at high pressures

  • Custody transfer: gas distribution, storage, and transmission systems

  • Town border stations and city gate stations


Device properties:

  • Diagnostics and permanent operational self-monitoring

  • Durable and reliable without moving parts

  • Compact meter installations

  • Integrated volume correction

  • Battery or intrinsically safe power supply

  • Bluetooth Low Energy (BLE)

Benefits

  • Ultimate measurement certainty and safety of continuous gas supply

  • Simple installation, replacement of turbine gas meters

  • Reduction of installation costs due to integrated volume correction

  • Easy Commissioning and data reading via FLOWgateTM (PC and App)

  • Minimal operating costs due to being nearly maintenance-free

  • Reliable even when the gas flow fluctuates (on/off applications)

  • Self-sufficient operation possible

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products