©Endress+Hauser
Successor
Long-lasting battery-powered magmeter with secure system integration and communication
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
Battery-powered flowmeter with EN ISO 12944 corrosion protection & intelligent energy efficient mode. For direct underground installation or permanent underwater use. Certified sensor for the most demanding water and wastewater applications.
Sensor features
Secure, reliable long‐term operation – robust and completely welded sensor. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. International drinking water approvals. Degree of protection IP68 (Type 6P enclosure).
Transmitter features
std_productprofile_product_benefits_34505_1508767327. std_productprofile_product_benefits_34506_1508767364. std_productprofile_product_benefits_34507_1508767389. Transmitter housing made of durable polycarbonate. std_successorproducts_product_differentiating_tech_features_34511_1508767514. Measuring intervals can be adapted individually.
Wetted materials
Liner: polyurethane; hard rubber Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
Max. measurement error
Volume flow: ±0.5 % o.r. ± 2 mm/s (±0.5 % o.r. ± 0.08 in/s)
Measuring range
15 dm³/min to 2500 m³/h (4 to 11 000 gal/min)
Medium temperature range
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F) Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
Ambient temperature range
Flange material carbon steel: –10 to +60 °C (14 to +140 °F) Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
Standard: Carbon steel with protective varnish, fully welded Sensor connection housing: Polycarbonate
Transmitter housing material
Degree of protection
Compact version: IP66/67, type 4X enclosure Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP68, type 6P enclosure, with protective varnish according to EN ISO 12944 C5‐M/Im1/Im2/Im3. Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible; Remote data access via mail and SMS
Outputs
Pulse/switch output (passive)
Power supply
Internal: Batteries per DC 3.6 V External: AC 100 to 240 V (44 to 66 Hz) / DC 12 to 60 V
Metrological approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
Hygienic approvals and certificates
Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920
Most downloaded
Proline Promag W 800
Technical Information
English version - 02/2014
Electromagnetic flowmeter
EN
BG DE FR PL RU ZH
25/02/2014
02/08/2013
23/04/2012
Language:
English
Version:
25/02/2014
File size:
3.6 MB
File name:
TI00117DEN_0314.pdf
Proline Promag W 800
Operating Instructions
English version - 02/2014
Electromagnetic flowmeter
EN
CS DE ES FR RU
25/02/2014
31/07/2013
23/04/2012
Language:
English
Version:
25/02/2014
File size:
10.9 MB
File name:
BA00148DEN_0314.pdf
43 documents
Proline Promag W 800
Technical Information
Electromagnetic flowmeter
EN
Bulgarian German French Polish Russian Chinese
25/02/2014
02/08/2013
23/04/2012
Language:
English
Version:
25/02/2014
File size:
3.6 MB
File name:
TI00117DEN_0314.pdf
Proline Promag W 800
Operating Instructions
Electromagnetic flowmeter
EN
Czech German Spanish French Russian
25/02/2014
31/07/2013
23/04/2012
Language:
English
Version:
25/02/2014
File size:
10.9 MB
File name:
BA00148DEN_0314.pdf
Proline Promag
Brief Operating Instructions
Proline Promag Part 1 of 2 Electromagnetic sensor
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/04/2017
01/08/2016
01/12/2015
Language:
English
Version:
01/04/2017
File size:
1.3 MB
File name:
KA01216DEN_0317.pdf
Proline Promag W 800
Brief Operating Instructions
Electromagnetic flowmeter
EN
Czech German Spanish French Italian Portuguese Chinese
21/11/2014
25/02/2014
31/07/2013
23/04/2012
Language:
English
Version:
21/11/2014
File size:
1.2 MB
File name:
KA00056DEN_0414.pdf
KA Flowmeter
Proline Promag W
Electromagnetic sensor
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/11/2024
01/08/2022
15/01/2022
01/09/2021
03/05/2021
Language:
English
Version:
01/11/2024
File size:
994.4 KB
File name:
KA01266DEN_1224-00.pdf
Proline Promag 800
Installation Instruction
Replacing battery
Language:
English
Version:
19/06/2012
File size:
895.1 KB
File name:
EA01029DA2_01.12.pdf
Activating the battery on connection B2
Installation Instructions
Promag 800 L, W
EN
German
03/07/2017
27/11/2012
Language:
English
Version:
03/07/2017
File size:
198.5 KB
File name:
EA01044DA2_0217.pdf
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN
German
01/01/2024
15/12/2021
01/05/2021
01/04/2021
01/06/2020
Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
Safety Instructions for Spare Parts
Installation Instructions
Flowmeter
EN
German
01/03/2018
28/11/2013
25/04/2013
Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE ,8CM, 90, 91, 92, 93, 65, 72, 73
EN
German
15/10/2024
01/10/2018
28/06/2012
Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit antenna, 3m cable, Promag 800
Drawing number
Order code
83
71182805
Kit connection terminals, Promag 800
Drawing number
Order code
45
71187755
Kit connection board D/E/L/P/S/W FS
Drawing number
Order code
44
50098018
Kit cover with display, Promag 800
Drawing number
Order code
51
71182798
Kit cover plastic, remote, Promag L/P/W
Drawing number
Order code
24
71188176
Kit Cover Connection terminal
Drawing number
Order code
24
50094038
Repair kit cover, remote version
Drawing number
Order code
24
71247838
Kit PCB/battery carrier, Promag 800
Drawing number
Order code
11
71182804
Kit 10 cover gasket, Promag 400(B)/800
Drawing number
Order code
25
71182806
Kit cover gasket, plastic, Promag L/P/W
Drawing number
Order code
72
71188179
Kit housing gasket, D/L/W, compact
Drawing number
Order code
71
71182807
Kit housing gasket FS Stnd/HT
Drawing number
Order code
73
50098023
Kit housing parts, D/L/W, compact
Drawing number
Order code
12
71188175
Kit parts housing FS Stnd/HT
Drawing number
Order code
13
50098019
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
15
50103658
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
15
50103658
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
15
50103658
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 cable glands M20x1,5
Drawing number
Order code
17
50096840
Kit 2 cable gland M20x1,5 reinf.Sensor
Drawing number
Order code
17
71029350
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
17
50098036
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
17
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
17
50098042
Kit display protection cover,Promag 800
Drawing number
Order code
53
71189203
Battery set, Promag W 800 (5W8B)
Drawing number
Order code
49
DK5004-
Transmitter Promag 800, 5X8BXX
Promag, cable remote version
Promag, grounding disc/protection disc
Grounding cable kit, Promag L/W/P/S/E
Kit weather prot. cover, Promag 400/800
Drawing number
Order code
82
71182808
Transmitter Promag, mounting set
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all