©Endress+Hauser
Successor
Specialist for hygienic applications with a compact, easily accessible transmitter
Read more
Specialist for hygienic applications, as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
The flowmeter for smallest flow rates with integrated solids content diagnostics. For demanding hygienic applications.
Sensor features
Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).
Transmitter features
Highest performance – with integrated solids measurement for demanding fluids. Highest safety – integrated electrode cleaning. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Two switch outputs.
Wetted materials
Liner: PFA Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone) Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Medium temperature range
-20...+150°C (-4...+302°F)
Display/Operation
Four line display with backlit Touch control
Outputs
4...20 mA Pulse / frequency(active/passive) Relais Status
Digital communication
HART PROFIBUS PA FOUNDATION Fieldbus
Hygienic approvals and certificates
Most downloaded
Proline Promag 55
English version - 04/2021
Electromagnetic Flow Measuring System for liquids with solids content or
inhomogeneous liquids. The description of the device functions are in a
separate documentation.
EN
CS DE ES FR IT JA PL RU
27/04/2021
13/11/2017
19/10/2009
01/11/2007
01/09/2006
Language:
English
Version:
27/04/2021
File size:
8 MB
File name:
BA00119DEN_1421.pdf
Proline Promag 55H
Technical Information
English version - 04/2017
Electromagnetic Flow Measuring System
The flowmeter for smallest flow rates with integrated solids content
diagnostics
EN
DE FR IT JA ZH
28/04/2017
01/05/2012
01/03/2011
01/05/2010
11/02/2010
Language:
English
Version:
28/04/2017
File size:
3.6 MB
File name:
TI00096DEN_1517.pdf
100 documents
Proline Promag 55H
Technical Information
Electromagnetic Flow Measuring System The flowmeter for smallest flow rates with integrated solids content diagnostics
EN
German French Italian Japanese Chinese
28/04/2017
01/05/2012
01/03/2011
01/05/2010
11/02/2010
Language:
English
Version:
28/04/2017
File size:
3.6 MB
File name:
TI00096DEN_1517.pdf
Description of the device functions (Options and inputs). Additional documentation for Proline Promag 55 Operating Instructions.
EN
Czech German Spanish French Italian Japanese Polish Russian
19/10/2009
01/11/2007
01/09/2006
Language:
English
Version:
19/10/2009
File size:
1.5 MB
File name:
BA120DEN_1009.pdf
Proline Promag 55
PROFIBUS DP/PA
Description of Device Functions
Description of the device functions (Options and inputs). Additional documentation for Proline Promag 55 PROFIBUS DP/PA Operating Instructions.
EN
German Russian
01/02/2011
14/09/2010
01/12/2007
01/09/2006
Language:
English
Version:
01/02/2011
File size:
1.1 MB
File name:
BA00125DEN_1311.pdf
Electromagnetic Flow Measuring System for liquids with solids content or inhomogeneous liquids. The description of the device functions are in a separate documentation.
EN
Czech German Spanish French Italian Japanese Polish Russian
27/04/2021
13/11/2017
19/10/2009
01/11/2007
01/09/2006
Language:
English
Version:
27/04/2021
File size:
8 MB
File name:
BA00119DEN_1421.pdf
Proline Promag 55
FOUNDATION Fieldbus
Operating Instructions
Electromagnetic Flow Measuring System for liquids with solids content or inhomogeneous liquids. The description of the device functions are in a separate documentation.
EN
German Russian
27/11/2017
01/12/2009
01/09/2006
Language:
English
Version:
27/11/2017
File size:
5.6 MB
File name:
BA00126DEN_1317.pdf
Proline Promag 55
PROFIBUS DP/PA
Operating Instructions
Electromagnetic Flow Measuring System for liquids with solids content or inhomogeneous liquids. The description of the device functions are in a separate documentation.
EN
German Russian
27/11/2017
01/03/2011
14/09/2010
19/10/2009
01/12/2007
Language:
English
Version:
27/11/2017
File size:
8.7 MB
File name:
BA00124DEN_1417.pdf
Proline Promag 55
FOUNDATION Fieldbus
Description of
Device Functions
Description of the device functions (Options and inputs). Additional documentation for Proline Promag 55 FOUNDATION Fieldbus Operating Instructions.
EN
German
01/12/2009
01/09/2006
Language:
English
Version:
01/12/2009
File size:
1.4 MB
File name:
BA127DEN_0709.pdf
Proline Promag 55
Brief Operating Instructions
Electromagnetic Flow Measuring System
EN
Bulgarian German Spanish Finnish French Italian Portuguese Romanian Russian Chinese
27/04/2021
27/11/2017
28/09/2015
18/03/2011
01/03/2011
Language:
English
Version:
27/04/2021
File size:
2.3 MB
File name:
KA00029DEN_1721.pdf
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE ,8CM, 90, 91, 92, 93, 65, 72, 73
EN
German
15/10/2024
01/10/2018
28/06/2012
Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
Replacing Power supply and display
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
German
15/11/2018
18/11/2011
Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. Pmag55 all voltage
Drawing number
Order code
F
71029347
Kit p.s.b.55 all voltage HE
Drawing number
Order code
F
71039470
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas. amplifier Pmag 55 WEA
Drawing number
Order code
B
71029343
Kit meas. amplifier 55 WEA HE
Drawing number
Order code
B
71039462
Kit meas. amplifier Pmag 55 ESS
Drawing number
Order code
B
71029344
Kit meas. amplifier 55 EES HE
Drawing number
Order code
B
71039463
Kit meas. amplifier Pmag 55 SEA
Drawing number
Order code
B
71029345
Kit meas. amplifier 55 SEA HE
Drawing number
Order code
B
71039464
Kit meas. amplifier Pmag 55 CN
Drawing number
Order code
B
71029346
Kit meas. amplifier 55 CN HE
Drawing number
Order code
B
71039465
Kit commodul current/freq./2Relay Ex
Drawing number
Order code
C
50098300
Kit I/O current/frequency/2Relay HE EX
Drawing number
Order code
C
71039475
Kit com 53/55/83/93 curr./freq. out Ex
Drawing number
Order code
C
50098301
Kit I/O current/frequency out HE EX
Drawing number
Order code
C
71039476
Drawing number
Order code
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Drawing number
Order code
C
71066580
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Kit I/O Foundation Fieldbus HE C02 EX
Drawing number
Order code
C
71039483
Kit I/O Foundation Fieldbus HE C14 EX
Drawing number
Order code
C
71095037
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Drawing number
Order code
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Drawing number
Order code
C
71039484
Kit I/O Profib. DP+Stat.In 2 Interf. Ex
Drawing number
Order code
D
50108002
Kit I/O Profib.DP+Stat.In 2 Interf.HE EX
Drawing number
Order code
D
71039486
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Kit I/O current out 3 Interface HE EX
Drawing number
Order code
D
71039477
Drawing number
Order code
2
50096834
Kit Sub PCB current out HE
Drawing number
Order code
2
71039487
Kit Sub PCB frequency out
Drawing number
Order code
3
50096835
Kit Sub PCB frequency out HE
Drawing number
Order code
3
71039489
Drawing number
Order code
4
50096837
Kit Sub PCB Status input HE
Drawing number
Order code
4
71039492
Drawing number
Order code
5
50096836
Drawing number
Order code
5
71039491
Drawing number
Order code
6
50098562
Kit Sub PCB current input HE
Drawing number
Order code
6
71039488
Drawing number
Order code
E
50096754
Kit display modul Wall enclosure
Drawing number
Order code
E
50096755
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus/connec.b.5X/8X SS-housing
Drawing number
Order code
H
50099099
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connec. board PMAG5X wall enclo.
Drawing number
Order code
19
50094015
Kit connec. board 50/53/55 wall encl.HE
Drawing number
Order code
19
71039496
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
1
50094004
Kit S-Dat Promag 55 programmed
Drawing number
Order code
S
71029348
Kit Cover 5X/8X with window SS-housing
Drawing number
Order code
17
50099100
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit Cable gland Found. Fieldbus
Drawing number
Order code
15
50094984
Kit Cable gland Profibus PA
Drawing number
Order code
15
50098037
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit housing gaskets SS-Field housing
Drawing number
Order code
16
50099101
Kit parts housing FS Stnd/HT
Drawing number
Order code
25
50098019
Kit parts housing compact Stnd/HT
Drawing number
Order code
23
50098020
Kit housing gaskets H compact
Drawing number
Order code
22
50098021
Drawing number
Order code
24
50098022
Kit 8 special screws M6 Promag H DN25
Promag H/Dosimag, seal set
Promag H/Dosimag, seal set
Promag H/Dosimag, seal set
Promag H/Dosimag, seal set
Transmitter Promag, mounting set
Promag 53/55, software package
Promag 53/55, software package
Promag 53/55, software package
Promag H, wall mounting set
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all