Specs at a glance
-
Max. measurement error
2%
-
Measuring range
0 to 56'550 m3/h
-
Medium temperature range
-20 to +120°C
(-4 to +248°F) -
Max. process pressure
0 to 16 bar abs
-
Wetted materials
1.4435/316L
Field of application
The cost-effective, compact limit switch Magphant is an ideal flowmeter for water applications in Utilities. Its reliable measurement with high repeatability allows for univesal and easy use and supports safe process- and plant operation.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Universally usable for all water applications in Utilities.
Device properties
Compact, space-saving design
Nominal diameter: DN 15 to 2000 (1/2 to 80")
Applicable for steel or plastic pipes
Switch point setting via rotary switch
Current output and relay output
ATEX, FM, CSA
Benefits
High plant availability – reliable flow information
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Process safety – device self-monitoring and reliable monitoring even with empty piping
Product safety – integrated testing to check correct functioning of the electronics
Easy operation – potentiometer setting of full-scale value
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Magphant
English version - 02/2020
Electromagnetic flowmeter
EN 03/02/2020Language:
English
Version:
03/02/2020
File size:
605.9 KB
File name:
TI00036DEN_0720.pdf
-
-
-
Operating Instruction (BA)
Magphant
English version - 02/2020
Electromagnetic flowmeter
EN 03/02/202006/04/201801/03/1997Language:
English
Version:
03/02/2020
File size:
918 KB
File name:
BA00025DEN_0520.pdf
-
-
-
Technical Information (TI)
Magphant
Electromagnetic flowmeter
EN 03/02/2020Language:
English
Version:
03/02/2020
File size:
605.9 KB
File name:
TI00036DEN_0720.pdf
-
-
-
Operating Instruction (BA)
Magphant
Electromagnetic flowmeter
EN 03/02/202006/04/201801/03/1997Language:
English
Version:
03/02/2020
File size:
918 KB
File name:
BA00025DEN_0520.pdf
-
-
-
Short Instruction (KA)
Magphant
Electromagnetic flowmeter
EN 03/02/2020Language:
English
Version:
03/02/2020
File size:
480 KB
File name:
KA01451DEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
Magphant
ATEX:
II3G Ex ec nC IIC T6 to T4EN 07/02/202016/04/201801/09/1999Language:
English
Version:
07/02/2020
File size:
731.2 KB
File name:
XA00025DA3_1120.pdf
-
-
-
Special Documentation (SD)
UKCA marking
Flow, density, concentration, viscosity
EN 04/11/202201/10/2021Language:
English
Version:
04/11/2022
File size:
357.4 KB
File name:
SD02752DEN_0222-00.pdf
-
-
-
EU Declaration
Product family: Magphant
Product root: DTI200-
Declaration number: EC_00767_01.19EN 12/08/2021Language:
English
Version:
12/08/2021
File size:
310.8 KB
File name:
EC_00767_02.21.pdf
-
-
-
EU Declaration
Product family: Magphant
Product root: DTI200-
Declaration number: EC_00768_02.21EN 12/08/2021Language:
English
Version:
12/08/2021
File size:
317.8 KB
File name:
EC_00768_02.21.pdf
-
-
-
Product Carbon Footprint Information
Product family: , Magphant
Product root: DTI200-
Declaration number: ED_00100_01.24Language:
English
Version:
01/10/2024
File size:
117.2 KB
File name:
ED_00100_01.24_Magphant.pdf
-
-
-
Miscellaneous
Product family: Dosimass, Magphant, Picomag, Promag D, Promass 40, PROSONIC FLOW 91, Prosonic Flow 92, Prosonic Flow 93, Prosonic Flow B, PROSONIC FLOW E, Prosonic Flow G, Prosonic Flow P, Prowirl D, Prowirl F, PROWIRL O, PROWIRL R, t-mass, t-mass A, t-mass B, t-mass F, t-mass I, t-mass T
Product root: 40E-, 5D4C-, 65F-, 65I-, 6AAB-, 6BAB-, 6F3B-, 6F5B-,
6I3B-, 6I5B-, 6TAB-, 7D2B-, 7D2C-, 7F2B-, 7F2C-, 7O2B-, 7O2C-, 7R2B-,
7R2C-, 8E-, 91W-, 92F-, 93C-, 93P-, 93TA1-, 93W-, 9B2B-, 9E1B-, 9EHB-,
9G3B-, 9G5B-, 9P5B-, DMA-, DTI200-, DTT31-, DTT31L-, DTT35-, DTT35L-,
ODMA-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EACE N RU-D.CH.AD07.B.02246/20Language:
Russian
Version:
14/02/2020
File size:
185.1 KB
File name:
EAEC N RU D-CH.AD07.B.02246_20.pdf
-
-
-
Miscellaneous
Product family: CNGmass, Cubemass, Cubemass C, Dosimag, Dosimag OEM, Dosimass, Dosimass OEM, LNGmass, LPGmass, Magphant, Picomag, Pr omag 55, Promag D, Promag E, Promag H, Promag L, Promag P, Promag W, Promass A, Promass E, Promass F, Promass G, Promass H, Promass I, Promass K, Promass O, Promass P, Promass Q, Promass S, Promass U, Promass X, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93 , Prosonic Flow B, Prosonic Flow E, Prosonic Flow G, PROSONIC FLOW I, Prosonic Flow P, Prosonic Flow W, Prowirl D, Prowirl F, Prowir l O, Prowirl R, t-mass A, t-mass B, t-mass F, t-mass I, t-mass T
Product root: 55S-, 5BH-, 5CH-, 5DBB-, 5DH-, 5E1B-, 5H1B-, 5H2B-, 5H3B-, 5H5B-, 5HBB, 5L4C-, 5P1B-, 5P2B-, 5P3B-, 5P5B-, 5PBB, 5RH-,
5SH-, 5W3B-, 5W4C-, 5W5B-, 5W8C-, 5WBB, 6AAB-, 6BAB-, 6F3B-, 6F5B-, 6I3B-, 6I5B-, 6TAB-, 7D2C-, 7F2C-, 7O2C-, 7R2C-, 8A1B-, 8A2B-,
8A3C-, 8A5C-, 8BE-, 8C1B-, 8C3B-, 8C5B-, 8CM-, 8CN-, 8DF-, 8E1C-, 8E2C-, 8E3B-, 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8FE-, 8FF-, 8G1B-
, 8H1B-, 8H3B-, 8H5B-, 8I1B-, 8I3B-, 8I5B-, 8KBB-, 8O1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8PE-, 8Q3B-, 8Q5B-, 8RE-, 8S1C-, 8S3B-,
8S5B-, 8U5B-, 8X3B-, 8X5B-, 91W-, 92F-, 93P-, 9B2B-, 9E1B-, 9EHB-, 9G3B-, 9G5B-, 9I4B-, 9P5B-, 9W4B-, D5AB-, D8AB-, D8CB-, D8EB-, D
8LB-, DMA-, DTI200-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAC_KZ-7500533Language:
Russian
Version:
01/06/2024
File size:
1.2 MB
File name:
KZ7500533-13-12-02449_Proline-all_ZE000.pdf
-