
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.5%
-
Measuring range
0 to 75 kg/h (0 to 165,3 lb/min)
-
Medium temperature range
3 to 60°C (37.4 to 140°F)
-
Max. process pressure
6 bar (87 psi)
-
Wetted materials
Measuring tubes: Stainless steel 1.4435, 316L
Hose connection nipple: Makrolon Rx 1805 polycarbonate
Field of application
Promass U 500 is the ideal single-use flowmeter for biopharmaceutical applications in the life sciences industry. It represents the response to the shift from multi-use to single-use devices and from batch to continuous manufacturing. Offering multivariable measurement, Promass U 500 provides enhanced reliability, high accuracy, and industry compliance according to cGMP. The flowmeter is especially suited for up- and downstream applications in the monoclonal antibodies (mAb) process.
The sensor comprises a disposable part, available in four line sizes, and a permanently installed base unit, fitting all line sizes. Heartbeat Technology automatically recognizes the flow range and verifies the validity of the factory calibration after installation. This simplifies commissioning and eliminates the need for calibration in the field. Equipped with built-in web server, WLAN, and up to 4 I/Os, the transmitter provides easy operation and additional process and device information.
Benefits
Best-in-class measuring accuracy – Coriolis technology with multivariable measurement
Highest turndown ratio – one sensor fits all line sizes of disposable
cGMP compliance – designed according to the latest standards and guidelines, equipped with required attributes and documentation
Simple, fast commissioning – one-hand mounting and automated calibration data transfer
Self drainability or air bubble escape – thanks to different mounting angles
No field calibration needed – automated verification with integrated Heartbeat Technology
Digital integration – modern single pair Ethernet based communication protocols
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Proline Promass U 500
English version - 05/2024
Coriolis flowmeter for single use
EN 17/05/2024Language:
English
Version:
17/05/2024
File size:
5 MB
File name:
TI01783DEN_0124-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promass U 500
Coriolis flowmeter for single use
EN 17/05/2024Language:
English
Version:
17/05/2024
File size:
5 MB
File name:
TI01783DEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass U 500
Coriolis flowmeter
PROFINET over Ethernet-APL/SPEEN 15/01/202517/05/2024Language:
English
Version:
15/01/2025
File size:
10.3 MB
File name:
BA02343DEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass U 500
Coriolis flowmeter
Modbus RS485EN 15/01/202517/05/2024Language:
English
Version:
15/01/2025
File size:
9.7 MB
File name:
BA02342DEN_0225-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Promass 500
Coriolis flowmeter
PROFINET over Ethernet-APLEN 17/05/202408/01/2024Language:
English
Version:
17/05/2024
File size:
3.3 MB
File name:
GP01173DEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Promass 500
Coriolis flowmeter
Modbus RS485EN 17/05/202401/08/202201/09/201901/12/201801/08/2018Language:
English
Version:
17/05/2024
File size:
3.8 MB
File name:
GP01062DEN_0724-00.pdf
-
-
-
Short Instruction (KA)
KA Proline 500 – digital
Transmitter with Coriolis sensor
PROFINET over Ethernet-APLEN 15/01/202517/05/2024Language:
English
Version:
15/01/2025
File size:
1.8 MB
File name:
KA01710DEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA Flowmeter Proline Promass U
Coriolis sensor
EN 15/01/202517/05/2024Language:
English
Version:
15/01/2025
File size:
1.2 MB
File name:
KA01686DEN_0225-00.pdf
-
-
-
Short Instruction (KA)
KA Flowmeter Proline 500 – digital
Modbus RS485 transmitter
with Coriolis sensorEN 15/01/202517/05/2024Language:
English
Version:
15/01/2025
File size:
1.6 MB
File name:
KA01709DEN_0225-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the electronics
Proline 300, 500, 500-digital
EN 01/01/202401/07/202301/06/202131/07/202002/08/2019Language:
English
Version:
01/01/2024
File size:
1.6 MB
File name:
EA01145DA2_0823-00.pdf
-