
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 45 000 kg/h (0 to 1654 lb/min)
-
Medium temperature range
–40 to +130 °C (–40 to +266 °F)
150 °C allowed for 1 h -
Max. process pressure
PN 40
-
Wetted materials
Measuring tube:
1.4435 (316/316L) (DN 1 to 4 mm (¹⁄₂₄ to ¹⁄₈")
1.4539 (904L) (DN 8 to 40 mm (³⁄₈ to 1 ½")
Process connection
1.4435 (316/316L) (DN 1 to 4 mm (¹⁄₂₄ to ¹⁄₈")
1.4539 (904L) (DN 8 to 40 mm (³⁄₈ to 1 ½")
Field of application
Dosimass is designed for filling and bottling applications in Food & Beverage and Life Sciences. In applications with limited space, Dosimass is the preferred choice for system integrators, skid builders and equipment manufacturers. Dosimass measures volume and mass flow directly with temperature and density compensation to ensure maximum repeatability, independent of physical fluid properties such as viscosity or density. This enables the measurement of liquids with the most diverse properties.
The lightweight sensor is available with three electronics versions:
Pulse/frequency/status version for easy and economical use in filling applications
Intelligent pulse version with IO-Link provides continuous digital communication, allowing easy commissioning and documentation, real-time availability of process data, optimization of filling conditions and predictive maintenance
Integrated batching version with Dynamic Drip Correction over Modbus RTU for advanced filling control
Benefits
High and stable filling performance – high measuring accuracy and repeatability in shortest filling times
IO-Link allows real-time digital communication for easier commissioning and continuous data availability
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Compact design for optimized machine footprint
Integrated batching functionality – filling process management solved by the flowmeter
Global compliance with industry standards – EHEDG, 3-A, FCM, cGMP
SIP and CIP cleanable
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Dosimass
English version - 01/2025
Coriolis flowmeter
EN 09/01/202515/08/2024Language:
English
Version:
09/01/2025
File size:
1.9 MB
File name:
TI01785DEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimass
English version - 01/2025
Coriolis flowmeter IO-Link
EN 09/01/202515/08/2024Language:
English
Version:
09/01/2025
File size:
1.8 MB
File name:
BA02330DEN_0225-00.pdf
-
-
-
Technical Information (TI)
TI Dosimass
Coriolis flowmeter
EN 09/01/202515/08/2024Language:
English
Version:
09/01/2025
File size:
1.9 MB
File name:
TI01785DEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimass
Coriolis flowmeter
Modbus RS485EN 09/01/202515/08/2024Language:
English
Version:
09/01/2025
File size:
1.9 MB
File name:
BA02347DEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimass
Coriolis flowmeter
IO-LinkEN 09/01/202515/08/2024Language:
English
Version:
09/01/2025
File size:
1.8 MB
File name:
BA02330DEN_0225-00.pdf
-
-
-
Operating Instruction (BA)
BA Dosimass
Coriolis flowmeter
EN 09/01/202515/08/2024Language:
English
Version:
09/01/2025
File size:
1.8 MB
File name:
BA02346DEN_0225-00.pdf
-
-
-
Device Parameter (GP)
GP Dosimass
Coriolis flowmeter
IO-LinkEN 15/08/2024Language:
English
Version:
15/08/2024
File size:
1 MB
File name:
GP01216DEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Dosimass
Coriolis flowmeter
EN 15/08/2024Language:
English
Version:
15/08/2024
File size:
992.9 KB
File name:
GP01219DEN_0124-00.pdf
-
-
-
Device Parameter (GP)
GP Dosimass
Coriolis flowmeter
Modbus RS485EN 15/08/2024Language:
English
Version:
15/08/2024
File size:
1.3 MB
File name:
GP01220DEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA Dosimass
Coriolis flowmeter
EN 15/08/2024Language:
English
Version:
15/08/2024
File size:
1.4 MB
File name:
KA01688DEN_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing cover gasket
Dosimass D8AB
EN 12/07/2024Language:
English
Version:
12/07/2024
File size:
464.6 KB
File name:
EA01494DA2_0124-00.pdf
-
-
-
Installation Instructions (EA)
EA Sensor holder set
Promass A 200, 300, 500, 500-digital, Dosimass
EN 12/07/202401/08/2018Language:
English
Version:
12/07/2024
File size:
495.3 KB
File name:
EA01244DA2_0224-00.pdf
-