©Endress+Hauser
Successor
The flowmeter with detection of wet steam conditions, available as compact or remote version. Suitable for a wide range of applications; optimized for steam applications.
Read more
The flowmeter with a high pressure sensor, available as compact or remote version. The specialist for applications with very high process pressure.
Read more
Same accuracy despite line size reduction, available as compact or remote device version. Dedicated for applications with very low flow or reduced flow.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
Volume flow meter for measurement of standard liquid / gas /steam applications Flow, temperature probe and flow computer in one device
Max. measurement error
+/-0.75% vol. fl.typically +/- 1% mass fl.
Max. process pressure
PN16...40 CL 150...300 JIS10...20K
Medium temperature range
-200...+400°C (-330 to +750°F) up to +450°C / 842°F on request)
Display/Operation
Two line liquid Crystal display Push nbuttons Quick Setup
Outputs
4...20mA Pulse Frequency Status PFM
Inputs
pressure input using PROFIBUS PA, HART or FOUNDATION Fieldbus
Digital communication
HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
ATEX FM CSA TIIS NEPSI/IEC on request
Product headline
Volume flow meter for measurement of standard liquid / gas /steam applications Flow, temperature probe and flow computer in one device
Max. process pressure
PN16...40 CL 150...300 JIS10...20K
Medium temperature range
-200...+400°C (-328...+752°F) up to +450°C / +842°F on request
Display/Operation
Two line liquid Crystal display Push nbuttons Quick Setup
Outputs
4...20mA Pulse Frequency Status PFM
Inputs
pressure input using PROFIBUS PA, HART or FOUNDATION Fieldbus
Digital communication
HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
ATEX FM CSA TIIS NEPSI/IEC on request
Product headline
Volume flow meter for measurement of standard liquid / gas /steam applications Flow, temperature probe and flow computer in one device
Max. measurement error
Volume flow: +/-1.0% Mass flow: +/-1.7%-2.3% (saturated steam)
Max. process pressure
PN16...40 CL 150...300 JIS10...20K
Medium temperature range
-200...+400°C (-328...+752°F) up to +450°C / 842°F on request
Display/Operation
Two line liquid Crystal display Push nbuttons Quick Setup
Outputs
4...20mA Pulse Frequency Status PFM
Inputs
pressure input using PROFIBUS PA, HART or FOUNDATION Fieldbus for superheated steam temperature input using HART for delta heat
Digital communication
HART PROFIBUS PA FOUNDATION Fieldbus
Hazardous area approvals
ATEX FM CSA TIIS NEPSI/IEC on request
Most downloaded
Proline Prowirl 72F, 72W, 73F, 73W
Technical Information
English version - 11/2011
Vortex Flow Measuring System
EN
DE FR IT JA PL RU ZH
01/11/2011
01/01/2011
01/02/2009
01/01/2007
01/12/2005
Language:
English
Version:
01/11/2011
File size:
1.5 MB
File name:
TI00070DEN_1411.pdf
Proline Prowirl 73
HART
Operating Instructions
English version - 11/2011
Vortex Flow Measuring System
EN
BG CS DE ES FR IT JA PL PT RO RU
09/11/2011
01/01/2011
01/08/2009
01/01/2007
01/03/2005
Language:
English
Version:
09/11/2011
File size:
2.5 MB
File name:
BA00094DEN_1411.pdf
105 documents
Vortex Flow Measuring System for reliable Flow Measurement of Gas, Steam
and Liquids.
Prowirl 73 Technical Information
EN
Bulgarian German Spanish French Italian Polish Portuguese Romanian Russian
01/03/2005
01/12/2003
Language:
English
Version:
01/03/2005
File size:
2.5 MB
File name:
TI064DEN.pdf
Proline Prowirl 72F, 72W, 73F, 73W
Technical Information
Vortex Flow Measuring System
EN
German French Italian Japanese Polish Russian Chinese
01/11/2011
01/01/2011
01/02/2009
01/01/2007
01/12/2005
Language:
English
Version:
01/11/2011
File size:
1.5 MB
File name:
TI00070DEN_1411.pdf
Proline Prowirl 73
FOUNDATION Fieldbus
Operating Instructions
Vortex Flow Measuring System with FOUNDATION Fieldbus interface for measuring gas, steam and liquids.
EN
German
09/11/2011
01/04/2007
01/06/2004
Language:
English
Version:
09/11/2011
File size:
2.5 MB
File name:
BA00096DEN_1311.pdf
Proline Prowirl 73
HART
Operating Instructions
Vortex Flow Measuring System
EN
Bulgarian Czech German Spanish French Italian Japanese Polish Portuguese Romanian Russian
09/11/2011
01/01/2011
01/08/2009
01/01/2007
01/03/2005
Language:
English
Version:
09/11/2011
File size:
2.5 MB
File name:
BA00094DEN_1411.pdf
Proline Prowirl 72
HART
Operating Instructions, Description of Device Functions
Vortex Flow Measuring System
EN
Bulgarian Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Romanian Russian
01/11/2011
01/01/2011
01/02/2009
01/01/2007
01/12/2005
Language:
English
Version:
01/11/2011
File size:
2.1 MB
File name:
BA00084DEN_1411.pdf
Proline Prowirl 73
PROFIBUS-PA
Operating Instructions
Vortex Flow Measuring System with PROFIBUS-PA interface for measuring gas, steam and liquids.
EN
German Russian
09/11/2011
02/04/2007
01/03/2004
Language:
English
Version:
09/11/2011
File size:
2.6 MB
File name:
BA00093DEN_1311.pdf
Proline Prowirl 73
Brief Operating Instructions
Vortex Flow Measuring System
EN
German Spanish French Italian Portuguese Chinese
10/11/2011
01/01/2011
01/08/2009
01/12/2007
Language:
English
Version:
10/11/2011
File size:
955.2 KB
File name:
KA00031DEN_1411.pdf
EA Conversion Kit for Prowirl 200 Compact Version to Prowirl 200 Remote
Version
Prowirl 200 non explosion-protected
EN
German
16/10/2023
01/02/2022
03/03/2020
01/05/2017
23/04/2015
Language:
English
Version:
16/10/2023
File size:
1.4 MB
File name:
EA01055DA2_0623-00.pdf
EA Installing sensor parts
Prosonic Flow 92F, Prowirl 72, 73, 200
EN
German
16/10/2023
01/09/2017
14/01/2016
28/11/2013
Language:
English
Version:
16/10/2023
File size:
2 MB
File name:
EA01085DA2_0423-00.pdf
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE ,8CM, 90, 91, 92, 93, 65, 72, 73
EN
German
15/10/2024
01/10/2018
28/06/2012
Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit meas. amplifier PW 73 HART Ex
Drawing number
Order code
B
50106027
Kit meas.amplifier PW73, PA/FF Ex
Drawing number
Order code
B
71109321
Kit I/O-board PW 72/73 HART Exi
Drawing number
Order code
A
50103476
Kit I/O-board PW 72/73 HART/pulse Exi
Drawing number
Order code
A
50103477
Kit I/O-board PW72/73 PROFIBUS PA Exi
Drawing number
Order code
A
50103478
Kit I/O-board PW72/73 FF Exi
Drawing number
Order code
A
50107084
Kit I/O-board PW 72/73 HART Exd
Drawing number
Order code
E
50106382
Kit I/O-board PW 72/73 HART/pulse Exd
Drawing number
Order code
E
50106384
Kit I/O-board PW72/73 PROFIBUS PA Exd
Drawing number
Order code
A
50106383
Kit I/O-board PW72/73 FF Exd
Drawing number
Order code
A
50107085
Kit conn.board PW72/73, PA/FF Exd
Drawing number
Order code
E
50106385
Kit display 72/73/92F(HART) 12 languages
Drawing number
Order code
C
50103472
Kit display 72/73, HART, 15languages
Drawing number
Order code
C
71123423
Kit display72/73/92F(FF/PA) 12 languages
Drawing number
Order code
D
50103473
Kit display 72/73, FF/PA, 15languages
Drawing number
Order code
D
71123425
Kit preamplifier PW 72/73
Drawing number
Order code
G
50103474
Kit connec. board PW72/73 FS elect Ex
Drawing number
Order code
F
50103884
Kit connec. board PW72/73 FS sens Ex
Drawing number
Order code
H
50103885
Kit Terminal Block 72/73/92F
Drawing number
Order code
25
50108141
Kit cover 72/73/92F with window
Drawing number
Order code
8
50103526
Kit cover 23/72/73/92F blind version
Drawing number
Order code
9
50103527
Kit cover 23/72/73/92F blind version
Drawing number
Order code
12
50103527
Kit cover connection compart. Exd
Drawing number
Order code
10
50106386
Kit cover PW72/73 FS sens
Drawing number
Order code
20
50103883
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
1
50103658
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
1
50103658
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
1
50103658
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
1
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
1
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
1
50098036
Kit 1cable gl.M20x1.5 armored,Transm.
Drawing number
Order code
1
71120601
Kit 1 cable gl. M20x1.5 armoured, Sensor
Drawing number
Order code
1
71120602
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
1
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
1
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
1
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
1
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
1
50098041
Kit Cable gland Profibus PA
Drawing number
Order code
1
50098037
Kit Cable gland Profibus PA
Drawing number
Order code
1
50098037
Kit Cable gland Found. Fieldbus
Drawing number
Order code
1
50094984
Kit Cable gland Found. Fieldbus
Drawing number
Order code
1
50094984
Kit Ground terminal/Cover clamp
Drawing number
Order code
3
50097147
Kit Circuit board 72/73 field housing
Drawing number
Order code
4
50103528
Kit Display carrier 72/73/92F field hous
Drawing number
Order code
5
50103529
Kit gaskets housing PW72/73 compact
Drawing number
Order code
6
50103892
Kit gaskets housing PW72/73 FS
Drawing number
Order code
7
50103893
Kit cable PW72/73 remote version 10m
Drawing number
Order code
22
50103484
Kit cable PW72/73 remote 10m Ex
Drawing number
Order code
22
50103485
Kit cable PW72/73 remote version 30m
Drawing number
Order code
22
50103486
Kit cable PW72/73 remote 30m Ex
Drawing number
Order code
22
50103487
Kit cable PW72/73 FS armored, 10m Ex
Drawing number
Order code
22
71109659
Kit cable PW72/73 FS armored, 15m Ex
Drawing number
Order code
22
71109660
Kit cable PW72/73 FS armored, 20m Ex
Drawing number
Order code
22
71109661
Kit cable PW72/73 FS armored, 30m Ex
Drawing number
Order code
22
71109663
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all