©Endress+Hauser
-
Successor
-
Cost-effective wafer design, available as compact or remote device version. For all basic applications and for 1-to-1 replacement of orifice plates.
-
Simple products
-
Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
-
Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
High-end products
-
Highly functional and convenient
Technical excellence
Simplicity
-
Specialized products
-
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections |
Technical excellence |
Simplicity |
Fundamental selection
Meet your basic measurement needs
|
Technical excellence
|
Simplicity
|
Lean selection
Handle your core processes easily
|
Technical excellence
|
Simplicity
|
Extended selection
Optimize your processes with innovative technologies
|
Technical excellence
|
Simplicity
|
Xpert selection
Master your most challenging applications
|
Technical excellence
|
Simplicity
|
-
Product headline
Space saving volume flow meter for measurement of basic liquid / gas /steam applications
-
-
-
-
Max. process pressure
PN10...40
Cl 150...300
JIS 10...20K
-
Medium temperature range
-200...+400°C
(-328...+752°F)
up to +450°C / +842°F on request
-
-
Display/Operation
Two line liquid
crystal display
Push buttons
Quick Setup
-
Outputs
4...20mA
Pulse/Frequency
Status
PFM
-
-
Digital communication
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Hazardous area approvals
ATEX
FM
CSA
TIIS
NEPSI/IEC on request
-
Product headline
Space saving volume flow meter for measurement of basic liquid / gas /steam applications
-
-
-
-
Max. process pressure
PN10...40
Cl 150...300
JIS 10...20K
-
Medium temperature range
-200...+400°C
(-328...+752°F)
up to +450°C / 842°F on request
-
-
Display/Operation
Two line liquid
crystal display
Push buttons
Quick Setup
-
-
-
Digital communication
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Hazardous area approvals
ATEX
FM
CSA
TIIS
NEPSI/IEC on request
-
Product headline
Space saving volume flow meter for measurement of basic liquid / gas /steam applications
-
-
-
-
Max. process pressure
PN10...40
Cl 150...300
JIS 10...20K
-
Medium temperature range
-200...+400°C
(-328...+752°F)
up to +450°C / 842°F on request
-
-
Display/Operation
Two line liquid
crystal display
Push buttons
Quick Setup
-
-
-
Digital communication
HART
PROFIBUS PA
FOUNDATION Fieldbus
-
Hazardous area approvals
ATEX
FM
CSA
TIIS
NEPSI/IEC on request
Most downloaded
-
PROWIRL 72
Technical InformationRM
English version - 12/2003
|
Vortex Flow Measuring System for reliable flow measurement of gas,
steam
and liquids.
|
EN
|
|
|
01/12/2003
|
|
|
|
01/01/2003
|
|
|
|
Language:
|
English
|
Version:
|
01/12/2003
|
File size:
|
1.5 MB
|
File name:
|
TI062DEN.pdf
|
-
Proline Prowirl 72
HART
Operating Instructions, Description of Device Functions
English version - 11/2011
|
Vortex Flow Measuring System
|
EN
|
|
|
01/11/2011
|
|
|
|
01/01/2011
|
|
|
|
01/02/2009
|
|
|
|
01/01/2007
|
|
|
|
01/12/2005
|
|
|
|
Language:
|
English
|
Version:
|
01/11/2011
|
File size:
|
2.1 MB
|
File name:
|
BA00084DEN_1411.pdf
|
107 documents
-
PROWIRL 72
Technical InformationRM
Vortex Flow Measuring System for reliable flow measurement of gas,
steam
and liquids.
|
EN
|
|
|
01/12/2003
|
|
|
|
01/01/2003
|
|
|
|
Language:
|
English
|
Version:
|
01/12/2003
|
File size:
|
1.5 MB
|
File name:
|
TI062DEN.pdf
|
-
Proline Prowirl 72F, 72W, 73F, 73W
Technical Information
Vortex Flow Measuring System
|
EN
|
|
|
01/11/2011
|
|
|
|
01/01/2011
|
|
|
|
01/02/2009
|
|
|
|
01/01/2007
|
|
|
|
01/12/2005
|
|
|
|
Language:
|
English
|
Version:
|
01/11/2011
|
File size:
|
1.5 MB
|
File name:
|
TI00070DEN_1411.pdf
|
-
Proline Prowirl 72
FOUNDATION Fieldbus
Operating Instructions
Vortex Flow Measuring System with FOUNDATION Fieldbus interface for
measuring gas, steam and liquids.
|
EN
|
|
|
09/11/2011
|
|
|
|
01/04/2007
|
|
|
|
01/12/2005
|
|
|
|
01/06/2004
|
|
|
|
Language:
|
English
|
Version:
|
09/11/2011
|
File size:
|
2.1 MB
|
File name:
|
BA00095DEN_1311.pdf
|
-
Proline Prowirl 72
PROFIBUS-PA
Operating Instructions
Vortex Flow Measuring System with PROFIBUS-PA interface for
measuring gas, steam and liquids.
|
EN
|
|
|
09/11/2011
|
|
|
|
14/03/2007
|
|
|
|
01/12/2005
|
|
|
|
01/03/2004
|
|
|
|
01/01/2003
|
|
|
|
Language:
|
English
|
Version:
|
09/11/2011
|
File size:
|
2.7 MB
|
File name:
|
BA00085DEN_1311.pdf
|
-
Proline Prowirl 72
HART
Operating Instructions, Description of Device Functions
Vortex Flow Measuring System
|
EN
|
|
|
01/11/2011
|
|
|
|
01/01/2011
|
|
|
|
01/02/2009
|
|
|
|
01/01/2007
|
|
|
|
01/12/2005
|
|
|
|
Language:
|
English
|
Version:
|
01/11/2011
|
File size:
|
2.1 MB
|
File name:
|
BA00084DEN_1411.pdf
|
-
Proline Prowirl 72
Brief Operating Instructions
Vortex Flow Measuring System
|
EN
|
|
|
10/11/2011
|
|
|
|
01/01/2011
|
|
|
|
01/12/2007
|
|
|
|
Language:
|
English
|
Version:
|
10/11/2011
|
File size:
|
927.9 KB
|
File name:
|
KA00030DEN_1411.pdf
|
-
EA Conversion Kit for Prowirl 200 Compact Version to Prowirl 200 Remote
Version
Prowirl 200 non explosion-protected
|
EN
|
|
|
16/10/2023
|
|
|
|
01/02/2022
|
|
|
|
03/03/2020
|
|
|
|
01/05/2017
|
|
|
|
23/04/2015
|
|
|
|
Language:
|
English
|
Version:
|
16/10/2023
|
File size:
|
1.4 MB
|
File name:
|
EA01055DA2_0623-00.pdf
|
-
EA Installing sensor parts
Prosonic Flow 92F, Prowirl 72, 73, 200
|
EN
|
|
|
16/10/2023
|
|
|
|
01/09/2017
|
|
|
|
14/01/2016
|
|
|
|
28/11/2013
|
|
|
|
Language:
|
English
|
Version:
|
16/10/2023
|
File size:
|
2 MB
|
File name:
|
EA01085DA2_0423-00.pdf
|
-
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73
|
EN
|
|
|
15/10/2024
|
|
|
|
01/10/2018
|
|
|
|
28/06/2012
|
|
|
|
Language:
|
English
|
Version:
|
15/10/2024
|
File size:
|
797.3 KB
|
File name:
|
EA00098DA2_1624-00.pdf
|
-
Safety Instructions for Spare Parts
Installation Instructions
Flowmeter
|
EN
|
|
|
01/03/2018
|
|
|
|
28/11/2013
|
|
|
|
25/04/2013
|
|
|
|
Language:
|
English
|
Version:
|
01/03/2018
|
File size:
|
139.5 KB
|
File name:
|
EA01051DA2_0318.pdf
|
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
-
Kit meas. amplifier PW 72 Ex
Drawing number
Order code
B
50103475
-
Kit I/O-board PW 72/73 HART Exi
Drawing number
Order code
A
50103476
-
Kit I/O-board PW 72/73 HART/pulse Exi
Drawing number
Order code
A
50103477
-
Kit I/O-board PW72/73 PROFIBUS PA Exi
Drawing number
Order code
A
50103478
-
Kit I/O-board PW72/73 FF Exi
Drawing number
Order code
A
50107084
-
Kit I/O-board PW 72/73 HART Exd
Drawing number
Order code
E
50106382
-
Kit I/O-board PW 72/73 HART/pulse Exd
Drawing number
Order code
E
50106384
-
Kit I/O-board PW72/73 PROFIBUS PA Exd
Drawing number
Order code
A
50106383
-
Kit I/O-board PW72/73 FF Exd
Drawing number
Order code
A
50107085
-
Kit conn. board PW72/73PROFIB.PA/FF Exd
Drawing number
Order code
E
50106385
-
Kit display 72/73/92F(HART) 12 languages
Drawing number
Order code
C
50103472
-
Kit display 72/73 (HART) 15 languages
Drawing number
Order code
C
71123423
-
Kit display72/73/92F(FF/PA) 12 languages
Drawing number
Order code
D
50103473
-
Kit display 72/73 (FF/PA) 15 languages
Drawing number
Order code
D
71123425
-
Kit preamplifier PW 72/73
Drawing number
Order code
G
50103474
-
Kit connec. board PW72/73 FS elect Ex
Drawing number
Order code
F
50103884
-
Kit connec. board PW72/73 FS sens Ex
Drawing number
Order code
H
50103885
-
Kit Terminal Block 72/73/92F
Drawing number
Order code
25
50108141
-
Kit cover 72/73/92F with window
Drawing number
Order code
8
50103526
-
Kit cover 23/72/73/92F blind version
Drawing number
Order code
9
50103527
-
Kit cover 23/72/73/92F blind version
Drawing number
Order code
12
50103527
-
Kit cover connection compart. Exd
Drawing number
Order code
10
50106386
-
Kit cover PW72/73 FS sens
Drawing number
Order code
20
50103883
-
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
1
50103658
-
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
1
50103658
-
Kit 10 cable glands M20x1,5 grey
Drawing number
Order code
1
50103658
-
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
1
50098036
-
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
1
50098036
-
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
1
50098036
-
Kit 1 cable gl. M20x1.5 armoured,Transm.
Drawing number
Order code
1
71120601
-
Kit 1 cable gl. M20x1.5 armoured, Sensor
Drawing number
Order code
1
71120602
-
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
1
50098042
-
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
1
50098042
-
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
1
50098042
-
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
1
50098041
-
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
1
50098041
-
Kit Cable gland Profibus PA
Drawing number
Order code
1
50098037
-
Kit Cable gland Profibus PA
Drawing number
Order code
1
50098037
-
Kit Cable gland Found. Fieldbus
Drawing number
Order code
1
50094984
-
Kit Cable gland Found. Fieldbus
Drawing number
Order code
1
50094984
-
Kit Ground terminal/Cover clamp
Drawing number
Order code
3
50097147
-
Kit Circuit board 72/73 field housing
Drawing number
Order code
4
50103528
-
Kit Display carrier 72/73/92F field hous
Drawing number
Order code
5
50103529
-
Kit gaskets housing PW72/73 compact
Drawing number
Order code
6
50103892
-
Kit gaskets housing PW72/73 FS
Drawing number
Order code
7
50103893
-
Kit cable PW72/73 remote version 10m
Drawing number
Order code
22
50103484
-
Kit cable PW72/73 remote version 10m Ex
Drawing number
Order code
22
50103485
-
Kit cable PW72/73 remote version 30m
Drawing number
Order code
22
50103486
-
Kit cable PW72/73 remote version 30m Ex
Drawing number
Order code
22
50103487
-
Kit cable PW72/73 FS armoured, 10m Ex
Drawing number
Order code
22
71109659
-
Kit cable PW72/73 FS armoured, 15m Ex
Drawing number
Order code
22
71109660
-
Kit cable PW72/73 FS armoured, 20m Ex
Drawing number
Order code
22
71109661
-
Kit cable PW72/73 FS armoured, 30m Ex
Drawing number
Order code
22
71109663
-
Kit 2 Centering rings DN 15 DIN PN 40
Drawing number
Order code
23
50106030
-
Kit 2 Centering rings DN 15 ANSI150LBS
Drawing number
Order code
23
50106031
-
Kit 2 Centering rings DN 15 ANSI300LBS
Drawing number
Order code
23
50106032
-
Kit 2 Centering rings DN 15 JIS 10/20K
Drawing number
Order code
23
50106033
-
Kit 2 Centering rings DN 25 DIN PN 40
Drawing number
Order code
23
50106034
-
Kit 2 Centering rings DN 25 ANSI150LBS
Drawing number
Order code
23
50106035
-
Kit 2 Centering rings DN 25 ANSI300LBS
Drawing number
Order code
23
50106036
-
Kit 2 Centering rings DN 25 JIS 10/20K
Drawing number
Order code
23
50106037
-
Kit 2 Centering rings DN 40 DIN PN 40
Drawing number
Order code
23
50106038
-
Kit 2 Centering rings DN 40 ANSI150LBS
Drawing number
Order code
23
50106039
-
Kit 2 Centering rings DN 40 ANSI300LBS
Drawing number
Order code
23
50106040
-
Kit 2 Centering rings DN 40 JIS 10/20K
Drawing number
Order code
23
50106041
-
Kit 2 Centering rings DN 50 DIN PN 40
Drawing number
Order code
23
50106042
-
Kit 2 Centering rings DN 50 ANSI150LBS
Drawing number
Order code
23
50106043
-
Kit 2 Centering rings DN 50 ANSI300LBS
Drawing number
Order code
23
50106044
-
Kit 2 Centering rings DN 50 JIS 10/20K
Drawing number
Order code
23
50106045
-
Kit 2 Centering rings DN 80 DIN PN 40
Drawing number
Order code
23
50106046
-
Kit 2 Centering rings DN 80 ANSI150LBS
Drawing number
Order code
23
50106047
-
Kit 2 Centering rings DN 80 ANSI300LBS
Drawing number
Order code
23
50106048
-
Kit 2 Centering rings DN 80 JIS 10K
Drawing number
Order code
23
50106049
-
Kit 2 Centering rings DN 80 JIS 20K
Drawing number
Order code
23
50106050
-
Kit 2 Centering rings DN100 DIN PN 16
Drawing number
Order code
23
50106051
-
Kit 2 Centering rings DN100 DIN PN 40
Drawing number
Order code
23
50106052
-
Kit 2 Centering rings DN100 ANSI150LBS
Drawing number
Order code
23
50106053
-
Kit 2 Centering rings DN100 ANSI300LBS
Drawing number
Order code
23
50106054
-
Kit 2 Centering rings DN100 JIS 10K
Drawing number
Order code
23
50106055
-
Kit 2 Centering rings DN100 JIS 20K
Drawing number
Order code
23
50106056
-
Kit 2 Centering rings DN150 DIN PN 16
Drawing number
Order code
23
50106057
-
Kit 2 Centering rings DN150 DIN PN 40
Drawing number
Order code
23
50106058
-
Kit 2 Centering rings DN150 ANSI150LBS
Drawing number
Order code
23
50106059
-
Kit 2 Centering rings DN150 ANSI300LBS
Drawing number
Order code
23
50106060
-
Kit 2 Centering rings DN150 JIS 10K
Drawing number
Order code
23
50106061
-
Kit 2 Centering rings DN150 JIS 20K
Drawing number
Order code
23
50106062
-
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .