

- F
- L
- E
- X
Replaceable insert acc. IEC 60751.
Imperial version with central spring
load.
::Fastest response times for optimal
process control through iTHERM
QuickSens.
::Maximum robustness for highest process
safety through iTHERM StrongSens.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM TS212
Insert for thermometer installation
EN 01/03/202428/11/202214/01/202128/06/201904/08/2017Language:
English
Version:
01/03/2024
File size:
1.3 MB
File name:
TI01336TEN_0524-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TS111, iTHERM TS211, iTHERM TS212
Insert for installation in thermometers
ATEX, IECEx:
Ex ia IIC T6 GaEN 26/06/202312/12/202218/07/202227/06/202224/04/2019Language:
English
Version:
26/06/2023
File size:
437 KB
File name:
XA01605TEN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TS111, iTHERM TS211, iTHERM TS212
Insert for installation in thermometers
0Ex ia IIC T6…T1 Ga ХEN 16/10/2024Language:
English
Version:
16/10/2024
File size:
439.2 KB
File name:
XA03415TEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, TM112, TM131, TM151, TM152, TS111, TS211, TS212
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIC T1...T6 Ga/Gb
Ex ia IIIC T<sub>200</sub>85 °C...T<sub>200
</sub>450 °C Da/DbEN 12/07/202428/06/202327/04/202331/10/202231/07/2020Language:
English
Version:
12/07/2024
File size:
578 KB
File name:
XA02110TEN_0524-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Pipe thermowell, Accessories: Inserts, PROCESS RTD HYGIENIC, RTD thermometer
Product root: TK40-, TM371-, TM372-, TM401-, TM402-, TM411-,
TM412-, TMR35-, TS111-, TS212-, TT411-, TT412-
Declaration number: HE_00886_01.17
Additional information: TSE compliance, animal fat freeEN 23/10/2017Language:
English
Version:
23/10/2017
File size:
160.7 KB
File name:
HE_00886_0117.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Inserts
Product root: TS212-
Declaration number: HE_01433_01.21
Manufacturer specification: RoHS
Additional information: China RoHSEN 30/04/2021Language:
English
Version:
30/04/2021
File size:
297.6 KB
File name:
HE_01433_01.21 China RoHS TS212.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-,
TS111-, TS212-, TT131-, TT151-, TT411-, TT412-
Declaration number: HE_01494_01.21
Manufacturer specification: Food hygiene
Additional information: BSE, TSELanguage:
English
Version:
27/07/2023
File size:
266 KB
File name:
HE_00886_07_17.pdf
-
-
-
EU Declaration
Product family: Accessories: Inserts, Process RTD general purpose
Product root: TM111-, TM131-, TM151-, TS111-, TS211-, TS212-
Declaration number: EC_00735_02.23EN 22/06/2023Language:
English
Version:
22/06/2023
File size:
151.4 KB
File name:
EC_00735_02.23.pdf
-
-
-
Explosion Protection
Product family: Accessories: Inserts, Process RTD general purpose
Product root: TM111-, TM112-, TM131-, TM151-, TM152-, TS111-, TS211-, TS212-
Region: Brazil
Approval agency: TÜV
Protection: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da/DbLanguage:
Portuguese
Version:
25/09/2024
File size:
1.6 MB
File name:
TUEV 24.0326 X_TUEV 23.1174 X.pdf
-